(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Material |
Surface treatment |
P (Tip)(mm) |
W (Tip)(mm) |
P/W dimension tolerance (Reference tolerance) |
D (Shaft diameter)(mm) |
Head thickness |
Shape type |
Rectangular treatment |
R-Chamfered rectangular position |
C-Chamfered position |
Tip shape |
With/without gas release shape |
Character engraving type |
Number of engraving characters |
Trimming |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | ||
Days to Ship | 7 Day(s) | 7 Day(s) |
Material | SKH51 | SKH51 |
Surface treatment | No | No |
P (Tip)(mm) | 1 ~ 14.8 | 1 ~ 14.8 |
W (Tip)(mm) | 1 ~ 14.8 | 1 ~ 14.8 |
P/W dimension tolerance (Reference tolerance) | 0/-0.01 | 0/-0.005 |
D (Shaft diameter)(mm) | 1.5 ~ 15 | 1.5 ~ 15 |
Head thickness | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) |
Shape type | Gas release | Gas release |
Rectangular treatment | No | No |
R-Chamfered rectangular position | No | No |
C-Chamfered position | No | No |
Tip shape | No | No |
With/without gas release shape | Yes | Yes |
Character engraving type | No | No |
Number of engraving characters | No | No |
Trimming | Normal | Normal |
Loading...
How can we improve?
How can we improve?