(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Taperless One-Step Core Pins With Gas Vent -High Speed Steel SKH51/L Dimension Designation Type-
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Material |
Surface treatment |
P (Tip diameter)(mm) |
Tip diameter tolerance (Reference tolerance) |
D (Shaft diameter)(mm) |
Shaft diameter tolerance (Reference tolerance) |
Head thickness |
Tip shape |
Gas release shape |
Character engraving type |
Number of engraving characters |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Taperless One-Step Core Pins With Gas Vent -High Speed Steel SKH51/L Dimension Designation Type- | |||
CAD |
|
|
|
|
From | ||||
Days to Ship | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) |
Material | SKH51 | SKH51 | SKH51 | SKH51 |
Surface treatment | No | No | No | No |
P (Tip diameter)(mm) | 1.5 ~ 3 | 1.5 ~ 11.9 | 0.6 ~ 3 | 0.6 ~ 11.9 |
Tip diameter tolerance (Reference tolerance) | 0/-0.005 | 0/-0.005 | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 |
D (Shaft diameter)(mm) | 2 ~ 5 | 1.6 ~ 12 | 1 ~ 5 | 1 ~ 12 |
Shaft diameter tolerance (Reference tolerance) | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 |
Head thickness | 4mm(T4) / 6mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) |
Tip shape | No | No | No | No |
Gas release shape | With gas vent | With gas vent | Single flat cutting / Four flats cutting | Single flat cutting / Four flats cutting |
Character engraving type | No | No | No | No |
Number of engraving characters | No | No | No | No |
Loading...
How can we improve?
How can we improve?