(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

With Engraving

With Engraving products from the Plastic Mold Components category can be selected based on many product specifications such as Material, Surface treatment, D/P (Shaft diameter), Shaft diameter tolerance (Reference tolerance), L dimension tolerance (Reference tolerance). The recommended brands for With Engraving are MISUMI. The products of With Engraving are offered in a total of 5 items and the product details can easily be compared. Plastic Molding Parts and accessories. Wide range variety of product, on time delivery free of charge and no minimum order.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 7 Day(s) or Less
5 items
Sort By
30
60
90
  1. 1
Brand
Product Series
CAD
From
Days to Ship
Material
Surface treatment
D/P (Shaft diameter)(mm)
Shaft diameter tolerance (Reference tolerance)
L dimension tolerance (Reference tolerance)
Head thickness
Shape type
Tip shape
Gas release shape
Character engraving type
Number of engraving characters
You can add up to 6 items per a category to the compare list.
Straight Ejector Pins With Engraving -High Speed Steel SKH51/L Dimension Designation Type-
You can add up to 6 items per a category to the compare list.
Straight Ejector Pins With Engraving -High Speed Steel SKH51/Shaft Diameter・L Dimension Designation Type-
You can add up to 6 items per a category to the compare list.
Straight Ejector Pins With Engraving -Die Steel SKD61+Nitrided/L Dimension Designation Type-
You can add up to 6 items per a category to the compare list.
Extra Precision Straight Ejector Pins With Engraving -High Speed Steel SKH51 / L Dimension Designation_Shaft Diameter・L Dimension Designation Type-
You can add up to 6 items per a category to the compare list.
Straight Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/Convex Character Type-
Straight Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/Convex Character Type-
Straight Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/Convex Character Type-
Straight Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/Convex Character Type-
Brand

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

Product Series

Straight Ejector Pins With Engraving -High Speed Steel SKH51/L Dimension Designation Type-

Straight Ejector Pins With Engraving -High Speed Steel SKH51/Shaft Diameter・L Dimension Designation Type-

Straight Ejector Pins With Engraving -Die Steel SKD61+Nitrided/L Dimension Designation Type-

Extra Precision Straight Ejector Pins With Engraving -High Speed Steel SKH51 / L Dimension Designation_Shaft Diameter・L Dimension Designation Type-

Straight Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/Convex Character Type-

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From
Days to Ship 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 7 Day(s)
MaterialSKH51SKH51SKD61SKH51SKH51
Surface treatmentNoNoNitridedNoNo
D/P (Shaft diameter)(mm)0.3 ~ 120.4 ~ 11.991 ~ 251 ~ 51 ~ 4
Shaft diameter tolerance (Reference tolerance)-0.01/-0.02 / 0/-0.005-0.01/-0.02 / 0/-0.005-0.01/-0.02 / -0.01/-0.03 / -0.01/-0.040/-0.002-0.01/-0.02 / 0/-0.005
L dimension tolerance (Reference tolerance)+0.02/0 / +0.02/0 or +0.05/0+0.02/0 / +0.02/0 or +0.05/0+0.02/0 / +0.02/0 or +0.05/0+0.01/0+0.05/0
Head thickness4mm(T4) / 6mm(JIS) / 8mm(JIS)4mm(T4) / 6mm(JIS) / 8mm(JIS)4mm(T4) / 6mm(JIS) / 8mm(JIS)4mm(T4)4mm(T4)
Shape typeWith engravingWith engravingWith engravingWith engravingWith engraving
Tip shapeNoNoNoNoNo
Gas release shapeNoNoNoNoNo
Character engraving typeConcave character / Concave character (Sequential numbering)Concave character / Concave character (Sequential numbering)Concave character / Concave character (Sequential numbering)Concave character / Concave character (Sequential numbering)Convex character
Number of engraving characters1 characters / 2 characters / 3 characters / 4 characters / 5 characters1 characters / 2 characters / 3 characters / 4 characters / 5 characters1 characters / 2 characters / 3 characters / 4 characters / 5 characters1 characters / 2 characters / 3 characters / 4 characters / 5 characters1 characters / 2 characters

Loading...

  1. 1

Related Categories to With Engraving