(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[0.4-24.99/0.01mm Unit(s)][0.3-4.999/0.001mm Unit(s)][0.3-0.995/0.005mm Unit(s)]
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Straight Ejector Pins -Die Steel SKD61+Nitrided/Blank Type-
MISUMI
Days to Ship: |
Straight Ejector Pins -High Speed Steel SKH51/4mm Head/Blank Type-
MISUMI
Days to Ship: |
Straight Ejector Pins -High Speed Steel SKH51/4mm Head/L Dimension Designation Type-
MISUMI
Days to Ship: |
Straight Ejector Pins -Die Steel SKD61+Nitrided/L Dimension Designation Type-
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Straight Ejector Pins -Stainless SUS440C/4mm Head Type-
MISUMI
Days to Ship: |
Straight Ejector Pins -High Speed Steel SKH51/JIS Head/Blank・L Dimension Designation Type-
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Straight Ejector Pins -High Speed Steel SKH51/4mm Head/Shaft Diameter・L Dimension Designation Type-
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Extra Precision Straight Ejector Pins -High Speed Steel SKH51/4mm Head Type-
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Straight Ejector Pins -Blank Type/Package Products-【1-100 Pieces Per Package】
MISUMI
From: ฿ 2,202.20 |
---|
Days to Ship: |
Straight Ejector Pins -Pre-Hardened Die Steel SKD61/JIS Head Type-
MISUMI
Days to Ship: |
(Economy Series) STRAIGHT EJECTOR PINS -JIS Type/SKD61 equivalent+Nitrided/Standard-
MISUMI
From: ฿ 30.00 |
---|
Special Price |
Days to Ship: |
MISUMI
Days to Ship: |
Straight Ejector Pins -Die Steel SKD61+Nitrided/Shaft Diameter・L Dimension Designation Type-
MISUMI
Days to Ship: |
Straight Ejector Pins -High Speed Steel SKH51+Hard Chromate Plating Type-
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
(Economy Series) STRAIGHT EJECTOR PINS -JIS Type/SKD61 equivalent Hardened/Standard-
MISUMI
From: ฿ 47.30 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
D/P (Shaft diameter)(mm) |
Material |
Shaft diameter tolerance (Reference tolerance) |
Surface treatment |
Head thickness |
L dimension tolerance (Reference tolerance) |
Tip shape |
Character engraving type |
Gas release shape |
Number of engraving characters |
Brand |
Shape type |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Straight Ejector Pins -High Speed Steel SKH51/4mm Head/Blank Type- | Straight Ejector Pins -High Speed Steel SKH51/4mm Head/L Dimension Designation Type- | Straight Ejector Pins -Die Steel SKD61+Nitrided/L Dimension Designation Type- | Straight Ejector Pins -High Speed Steel SKH51/JIS Head/Blank・L Dimension Designation Type- | Straight Ejector Pins -High Speed Steel SKH51/4mm Head/Shaft Diameter・L Dimension Designation Type- | Extra Precision Straight Ejector Pins -High Speed Steel SKH51/4mm Head Type- | Straight Ejector Pins -Blank Type/Package Products-【1-100 Pieces Per Package】 | Straight Ejector Pins -Pre-Hardened Die Steel SKD61/JIS Head Type- | (Economy Series) STRAIGHT EJECTOR PINS -JIS Type/SKD61 equivalent+Nitrided/Standard- | Straight Ejector Pins -Die Steel SKD61+Nitrided/Shaft Diameter・L Dimension Designation Type- | Straight Ejector Pins -High Speed Steel SKH51+Hard Chromate Plating Type- | (Economy Series) STRAIGHT EJECTOR PINS -JIS Type/SKD61 equivalent Hardened/Standard- | ||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | ฿ 2,202.20 | ฿ 30.00 Special Price On Sale Until 31/03/2025 | ฿ 47.30 Special Price On Sale Until 31/03/2025 | |||||||||||||||||
Days to Ship | Same day | Same day | 1 Day(s) | 1 Day(s) | 1 Day(s) | 4 Day(s) | 5 Day(s) | Same day | 5 Day(s) | 5 Day(s) | 5 Day(s) | 7 Day(s) | 3 Day(s) | 4 Day(s) | Same day | 5 Day(s) | 7 Day(s) | 10 Day(s) | 5 Day(s) | Same day |
D/P (Shaft diameter)(mm) | 1 ~ 25 | 0.2 ~ 12 | 0.3 ~ 12 | 1 ~ 25 | 1 ~ 13 | 1 ~ 6 | 4 ~ 12 | 1 ~ 13 | 0.3 ~ 11.99 | 1 ~ 4 | 0.3 ~ 5 | 1 ~ 24.99 | 1 ~ 8 | 1.5 ~ 12 | 1 ~ 13 | 0.3 ~ 11.99 | 1 ~ 24.99 | 0.3 ~ 11.99 | 1 ~ 3.99 | 1.5 ~ 13 |
Material | SKD61 | SKH51 | SKH51 | SKD61 | SKD61 | SUS440C | SKH51 | SKD61 | SKH51 | SKH51 | SKH51 | SKD61 | SKD61 / SKH51 | SKD61 | SKD61 Equivalent | SKH51 | SKD61 | SKH51 | SKH51 | SKD61 Equivalent |
Shaft diameter tolerance (Reference tolerance) | -0.01/-0.02 / -0.01/-0.02 or -0.01/-0.03 / -0.01/-0.04 or -0.01/-0.05 / -0.01/-0.03 / -0.01/-0.04 | -0.01/-0.02 / 0/-0.005 | -0.01/-0.02 / 0/-0.005 | -0.01/-0.02 / -0.01/-0.02 or -0.01/-0.03 / -0.01/-0.04 or -0.01/-0.05 / -0.01/-0.03 | -0.01/-0.02 / 0/-0.005 | 0/-0.005 | -0.01/-0.02 / 0/-0.005 | -0.01/-0.02 / 0/-0.005 | -0.01/-0.02 / 0/-0.005 | 0/-0.005 | 0/-0.002 | -0.01/-0.02 / -0.01/-0.02 or -0.01/-0.03 / -0.01/-0.03 | -0.01/-0.02 / 0/-0.005 | -0.01/-0.02 | -0.01/-0.02 / -0.01/-0.02 or -0.01/-0.03 / -0.01/-0.03 | -0.01/-0.02 / 0/-0.005 | -0.01/-0.02 / -0.01/-0.02 or -0.01/-0.03 / -0.01/-0.03 | -0.01/-0.02 / 0/-0.005 | 0/-0.005 | -0.01/-0.02 |
Surface treatment | Nitrided | No | No | Nitrided | No | No | No | No | No | No | No | Nitrided | No / Nitrided | No | Nitrided | No | Nitrided | Hard chromate plating | No | - |
Head thickness | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 4mm(T4) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 4mm(T4) / 6mm(JIS) | 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 4mm(T4) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(JIS) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 4mm(T4) |
L dimension tolerance (Reference tolerance) | +5/+0.1 | +5/+0.1 | +0.02/0 / +0.02/0 or +0.05/0 | +0.02/0 / +0.02/0 or +0.05/0 / +0.02/0 or +0.05/0 or +0.5/0 | +0.02/0 / +0.02/0 or +0.05/0 | +0.02/0 / +5/+0.1 | +5/+0.1 / +0.02/0 or +0.05/0 | +5/+0.1 | +0.02/0 / +0.02/0 or +0.05/0 | +0.01/0 | +0.01/0 / +5/+0.1 | +5/+0.1 | +5/+0.1 | +0.05/0 / +5/+0.1 | +5/+0.1 | +5/+0.1 | +0.02/0 / +0.02/0 or +0.05/0 | +0.02/0 / +0.02/0 or +0.05/0 | +0.01/0 | +5/+0.1 |
Tip shape | No | No | No | No | No | No | No | No | No | No | No | No | No | No | - | No | No | No | No | - |
Character engraving type | No | No | No | No | No | No | No | No | No | No | No | No | No | No | - | No | No | No | No | - |
Gas release shape | No | No | No | No | No | No | No | No | No | No | No | No | No | No | - | No | No | No | No | - |
Number of engraving characters | No | No | No | No | No | No | No | No | No | No | No | No | No | No | - | No | No | No | No | - |
Brand | - | - | - | - | - | - | - | - | - | MISUMI | - | - | - | - | C-VALUE | - | - | - | MISUMI | C-VALUE |
Shape type | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing | No tip processing |
Loading...
How can we improve?
How can we improve?