(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
DAIKINKOGYO
From: ฿ 100.00 |
---|
Days to Ship: 3 Day(s) |
YUKENKOGYO
From: ฿ 1,483.33 |
---|
Days to Ship: Same day |
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Days to Ship: 3 Day(s) |
YUKENKOGYO
From: ฿ 5,025.00 |
---|
Days to Ship: 25 Day(s) |
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Special Price |
Days to Ship: Same day |
TAIYO
From: ฿ 2,319.44 |
---|
Days to Ship: 5 Day(s) |
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Days to Ship: 10 Day(s) |
DAIKINKOGYO
From: ฿ 100.00 |
---|
Days to Ship: Quote |
02 Series Stack Type Check Valve
DAIKINKOGYO
From: ฿ 7,071.67 |
---|
Days to Ship: 10 Day(s) |
03 Series Stack Type Check Valve
DAIKINKOGYO
From: ฿ 100.00 |
---|
Days to Ship: Quote |
Flange Type Right-Angle Check Valve
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Days to Ship: Quote |
Brand |
---|
Product Series |
From |
Days to Ship |
Max. Flow(ℓ/min) |
Connection Dia. |
Type |
Max. Operating Pressure(MPa) |
Mounting Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | DAIKINKOGYO | YUKENKOGYO | NACHI(FUJIKOSHI) | YUKENKOGYO | NACHI(FUJIKOSHI) | TAIYO | NACHI(FUJIKOSHI) | DAIKINKOGYO | DAIKINKOGYO | DAIKINKOGYO | NACHI(FUJIKOSHI) |
Product Series | |||||||||||
From | ฿ 100.00 | ฿ 1,483.33 | ฿ 100.00 | ฿ 5,025.00 | ฿ 100.00 Special Price On Sale Until 31/03/2025 | ฿ 2,319.44 | ฿ 100.00 | ฿ 100.00 | ฿ 7,071.67 | ฿ 100.00 | ฿ 100.00 |
Days to Ship | 3 Day(s) | Same day | 3 Day(s) | 25 Day(s) | Same day | 5 Day(s) | 10 Day(s) | Quote | 10 Day(s) | Quote | Quote |
Max. Flow(ℓ/min) | 30 ~ 75 | 16 ~ 230 | 30 ~ 190 | 40 ~ 125 | 50 ~ 300 | 11 ~ 57 | 40 ~ 320 | 200 | 40 | 80 | 125 ~ 1300 |
Connection Dia. | Rc3/8 / Rc3/4 | Rc1/4 / Rc3/8 / Rc3/4 / Rc1 1/4 | Rc3/8 / Rc3/4 / Rc1 1/4 | Rc3/8 / Rc3/4 | - | Rc1/8 / Rc1/4 / Rc3/8 / Rc1/2 | Rc3/8 / Rc3/4 / Rc1 1/4 | Rc3/4 | Rc1/4 | Rc3/8 | Rc3/4 / Rc1 1/4 / Rc2 / Rc3 |
Type | In Line Type | In Line Type | In Line Type | Right Angle Type | Stack Type | In Line Type | Right Angle Type | Right Angle Type | Stack Type | Stack Type | Right Angle Type |
Max. Operating Pressure(MPa) | 21 | 25 | 21 | 25 | 25 ~ 35 | 34.5 | 21 | 25 | 25 | 25 | 25 |
Mounting Type | Screw Connector | Screw Connector | Screw Connector | Mounted Sub Plate Form | Mounted Gasket | - | Screw Connector / Mounted Gasket | Mounted Gasket | - | - | Flange |
Loading...
How can we improve?
How can we improve?