(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hydraulic Pilot Check Valves

Hydraulic pilot check valves are hydraulic control valves that allow backflow under certain conditions. While they function to prevent backflow, they allow backflow when pilot pressure is applied from the outside. They are often used in actuators, lifts and cranes, etc., and are used to maintain position so that the cylinder does not shrink due to damage to circuits or piping, etc. In addition to the standard type, a laminated type with a stackable structure is also available. The maximum flow rate varies widely depending on the product. There are products with large flor rates of 500 ℓ/min. The maximum operating pressure is generally about 25 MPa, but large ones around 35 MPa and small ones around 5 MPa are available depending on the application. Care must be taken because the type of connection port and mounting style differ depending on the product.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 7 Day(s) or Less
  • 12 Day(s) or Less
  • 40 Day(s) or Less
  • 60 Day(s) or Less
8 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    03 Series Stack Type Pilot Operated Check Valve

    03 Series Stack Type Pilot Operated Check Valve

    DAIKINKOGYO

    A control valve with a modularized control section and stacked structure.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    02 Series Stack Type Pilot Operated Check Valve

    02 Series Stack Type Pilot Operated Check Valve

    DAIKINKOGYO

    A control valve with a modularized control section and stacked structure.
    From: ฿ 5,966.67
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pilot Operated Check Modular Valve
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Pilot Operated Check Modular Valve

    YUKENKOGYO

    Features a maximum flow rate of 70L/min. Part of the modular valve series. Features a space saving design.
    From: ฿ 100.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pilot Check Modular Valve
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Pilot Check Modular Valve

    NACHI(FUJIKOSHI)

    [Features]
    · A modularized pilot check valve that is used to maintain the position of actuators and to prevent them from moving themselves, etc.
    · Features a maximum operating pressure of 25,35 MPa {255, 357 kgf/cm^2}.
    From: ฿ 100.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Pilot Operation Check Modular Valve MPA-01 Series

    Pilot Operation Check Modular Valve MPA-01 Series

    YUKENKOGYO

    Features a maximum flow rate of 35 L/min. Part of the modular valve series. Features a space-saving design.

    [Features]
    · The blocking plate is used as an extra mounting surface and for blocking unnecessary circuits.
    · The bypass plate is for single-direction flow circuits that are not required by the solenoid operated directional control valves
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Pilot Operated Check Valve

    Pilot Operated Check Valve

    NACHI(FUJIKOSHI)

    [Features]
    · As with check valves, it normally allows oil to pass only in a single direction. However, if the check valve is pressed up by the pilot pressure from the outside, the flow will reverse.
    · Extremely compact.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Pilot Check Valve

    Pilot Check Valve

    DAIKINKOGYO

    [Features]
    · When the cracking pressure is reached, the check valve is pushed open and oil flows in a single direction.
    · The application of pressure from an external pilot will push up the check valve, allowing oil to flow in the reverse direction.
    · A decompression type is also available in which a small check valve will open before the master valve does.
    From: ฿ 100.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    04 Series Stack Type Pilot Check Valve

    04 Series Stack Type Pilot Check Valve

    DAIKINKOGYO

    A control valve with a modularized control section and stacked structure.
    From: ฿ 31,889.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
Brand
Product Series
From
Days to Ship
Type
Max. Operating Pressure(MPa)
Max. Flow(ℓ/min)
Connecting Port Type
Nominal Size of Body
Drain
Mounting Type
Plumbing Thread Nominal
You can add up to 6 items per a category to the compare list.
03 Series Stack Type Pilot Operated Check Valve
You can add up to 6 items per a category to the compare list.
02 Series Stack Type Pilot Operated Check Valve
You can add up to 6 items per a category to the compare list.
Sale
Pilot Operated Check Modular Valve
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Pilot Check Modular Valve
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Pilot Operation Check Modular Valve MPA-01 Series
You can add up to 6 items per a category to the compare list.
Pilot Operated Check Valve
You can add up to 6 items per a category to the compare list.
Pilot Check Valve
You can add up to 6 items per a category to the compare list.
04 Series Stack Type Pilot Check Valve
Brand

DAIKINKOGYO

DAIKINKOGYO

YUKENKOGYO

NACHI(FUJIKOSHI)

YUKENKOGYO

NACHI(FUJIKOSHI)

DAIKINKOGYO

DAIKINKOGYO

Product Series

03 Series Stack Type Pilot Operated Check Valve

02 Series Stack Type Pilot Operated Check Valve

Pilot Operated Check Modular Valve

Pilot Check Modular Valve

Pilot Operation Check Modular Valve MPA-01 Series

Pilot Operated Check Valve

Pilot Check Valve

04 Series Stack Type Pilot Check Valve

From

฿ 100.00

฿ 5,966.67

฿ 100.00

Special Price

On Sale Until 31/03/2025

฿ 100.00

Special Price

On Sale Until 31/03/2025

฿ 100.00

฿ 100.00

฿ 100.00

฿ 31,889.00

Days to Ship Quote 12 Day(s) Same day Same day Quote Quote 40 Day(s) 40 Day(s)
TypeLamination Type A / Lamination Type B / Lamination Type DLamination Type A / Lamination Type B / Lamination Type DLamination Type A / Lamination Type B / Lamination Type DLamination Type DLamination Type AStandard TypeStandard TypeLamination Type D
Max. Operating Pressure(MPa)25252525 ~ 3531.5212535
Max. Flow(ℓ/min)80407050 ~ 3003540 ~ 11060 ~ 200300
Connecting Port Type-----RcRc-
Nominal Size of Body--31 ~ 413 ~ 6--
Drain------External-
Mounting Type-----Screw Connector / Mounted GasketScrew Connector / Mounted Gasket-
Plumbing Thread Nominal3/81/4---3/4 ~ 3/83/4 ~ 3/81/2

Loading...

  1. 1

Related Categories to Hydraulic Pilot Check Valves