(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Oil Gauges (Sensor Specifications)

An oil gauge (sensor specification) is a device that measures the amount of oil in an oil tank or oil pan. There are red circle sign type, single line type, double line type, fountain type and square oil level gauges, and there are two types of installation methods: driving type and screw type. It is usually a stick with a scale that is inserted into an oil tank or oil pan, and the liquid level is measured by the amount of oil on the stick. However, the sensor type detects the amount of oil using a float. The float portion does not use magnetic parts, and some can be used not only with oil but also with oil tanks containing water or cooling oil. Some switches can be switched between normally open contact and normally closed contact, and these can be selected according to the application. The oil gauge needs to be changed periodically.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Level Indicator (Float Type Sensor Specifications) (LF-E)

    Level Indicator (Float Type Sensor Specifications) (LF-E)

    IMAO CORPORATION

    [Features]
    · Float detects changes in fluid level.
    · Easy switching between NO (normally open contact) and NC (normally closed contact).
    · Because the float does not use magnetic parts, the product is ideal for using in tanks containing dirty liquids (water, oil, cooling oil).
    · Can be used regardless of the liquid conductivity.
    · The direction of the plug can be changed depending on the combination of connector and contact holder.
    · Compliant with Protection Grade IP65.
    From: ฿ 3,642.93
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Level Indicator (Float Type Sensor Specifications) (LF-E)
Brand

IMAO CORPORATION

Product Series

Level Indicator (Float Type Sensor Specifications) (LF-E)

From

฿ 3,642.93

Days to Ship 8 Day(s)

Loading...

  1. 1

Related Categories to Oil Gauges (Sensor Specifications)