(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Oil Caps

Oil Caps products from the Automation Components category can be selected based on many product specifications. The recommended brands for Oil Caps are IMAO CORPORATION, KOHO INDUSTRIAL, KYOWA. The products of Oil Caps are offered in a total of 20 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • Others
20 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Oil Cap, KRM-A Type

    Oil Cap, KRM-A Type

    KYOWA

    Conventional products have the potential to leak oil when oil dispersion occurs frequently in a machine tool gear tanks or crankcases This product solves these issues. The center of the cap functions to prevent oil leakage.
    From: ฿ 107.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Breather KRM-AB Model

    Air Breather KRM-AB Model

    KYOWA

    [Features]
    · Comprised of a main body that further improves the characteristics of the A-type oil cap, and a functional cover.
    · A filter can be added between the main body and the cover.
    · A resin filter and a metal (sintered metal) filter are available.
    · The center of the main body is designed to prevent direct splashing of oil, and you can protect against this further by attaching a guard plate.
    · The product is made-to-order so that you can get the right product for the compatible conditions.
    · As a standard, the main body is black and the cover is red.
    From: ฿ 200.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Oil Plug (POSH)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Oil Plug (POSH)

    IMAO CORPORATION

    Hex socket oil plug.
    [Features]
    · Top surface of the plug is of hex socket specifications.
    · Operating temperature -30°C to +130°C.
    [Applications]
    · Can be used for oils tanks.
    From: ฿ 100.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Magnetic Plug

    Magnetic Plug

    IMAO CORPORATION

    [Features]
    The magnetic shaft attracts iron powder in oil.
    Mountable by high tightening torque, so suitable for mounting to pressurized tanks.
    From: ฿ 633.14
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Oil Plug (PN, PO)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Oil Plug (PN, PO)

    IMAO CORPORATION

    Plug for oilholes and drains.
    [Features]
    · PN-H type features a ventilation hole.
    · The PO type allows you to affix a plate on the top surface of the product featuring a symbol of your choice.
    · Can be designed and used freely.
    · Operating temperature -30°C to +130°C.
    [Applications]
    · Can be used for oils tanks.
    From: ฿ 62.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Oil Plug, NK Type (Screw-in Type)

    Oil Plug, NK Type (Screw-in Type)

    KOHO INDUSTRIAL

    [Features]
    · Screw-in type oil stopper with air vent hole and seal.
    From: ฿ 109.38
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Valve Cap (VL)

    Valve Cap (VL)

    IMAO CORPORATION

    Valve caps with 2 types of operating pressure: 10 hPa and 100 hPa.
    [Features]
    · Oil cap that automatically discharges air when the inside of the tank reaches a certain pressure.
    · 2 operating pressures are available.
    · Exhaust cap.
    · Does not intake external air.
    · Operating temperature: -30°C to +120°C.
    [Applications]
    · Compressors, etc., that require compressed air to be discharged.
    From: ฿ 384.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Breather Cap (Sealing Type) (BSC-3/8)

    Breather Cap (Sealing Type) (BSC-3/8)

    IMAO CORPORATION

    An oil cap for switching between allowing air to circulate through the tank and blocking it. Setting the cap to the 'block air circulation' position can prevent oil leaks during transportation or when it falls over.
    From: ฿ 994.83
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Side Mount Filter (SFB, SFT)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Side Mount Filter (SFB, SFT)

    IMAO CORPORATION

    [Features]
    · A tank surface mounting type oil filter that can be used with a breather (BM, BR) or pressure cap (PR).
    · The gasket prevents oil leakages.
    From: ฿ 3,116.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Steel Cover Type Breather Cap, Steel Cover Type Pressure Cap (SCBM-BA, SCPR-BA)

    Steel Cover Type Breather Cap, Steel Cover Type Pressure Cap (SCBM-BA, SCPR-BA)

    IMAO CORPORATION

    ・An oil filter with a strong steel cover and air breather cap that is suitable for use outdoors. A constant airflow type and air-pressure control valve type are available.

    [Features]
    ▪ A metallic breather cap that can withstand impact shock.
    From: ฿ 1,010.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Steel Cover Type, Breather, Capped Steel Cover Type, Pressure Cap (SCBM, SCPR)

    Steel Cover Type, Breather, Capped Steel Cover Type, Pressure Cap (SCBM, SCPR)

    IMAO CORPORATION

    An air breather cap with a hard steel cover that is suitable for outdoor use. Constant airflow and air-pressure control valve types are available.
    From: ฿ 849.10
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Oil Plug - OK Type (Push-in Type)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Oil Plug - OK Type (Push-in Type)

    KOHO INDUSTRIAL

    Koho Kosan push-in oil plug. [Mounting Hole Diameter (mm)]Selectable from 10, 15, 20, 25, 30, etc.
    From: ฿ 124.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Switch Type Oil Cap KRM-AD Type

    Switch Type Oil Cap KRM-AD Type

    KYOWA

    [Features]
    · Stable mounting without the need to add threading.
    · Designed with air inside the oil tank in order to extract the oil without any leakage.
    · Made of synthetic resin, giving excellent oil resistance.
    · Easy to mount and remove.
    From: ฿ 611.63
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Valve Cap (VLHS)

    Valve Cap (VLHS)

    IMAO CORPORATION

    The gasket film draws-in air to avoid forming a vacuum. Even if the tank shakes, the gasket film will block any leakages, making it ideal for transport tanks.
    From: ฿ 1,416.85
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Breather Cap (BM, BR)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Breather Cap (BM, BR)

    IMAO CORPORATION

    Breather cap for breeze (ventilation) structures.
    [Features]
    · Steel air filter is mesh shaped.
    · Polyurethane air filter is sponge shaped.
    · Breeze (ventilation) structure: Since it is a structure built for ventilation, even if a cap is attached, air can enter and leave freely.
    · Even if a large pressure difference temporarily occurs in the tank due to a sudden temperature increase or oil backlash, safety is restored as soon as equilibrium is regained with the outside air.
    · Optimal when using pressure boosters and decompressors where the oil amount drastically increases and decreases.
    · Splash guard (oil splashing and leakage prevention): Features a special sloped wing on the inside that guards against splashing oil, preventing external leakage of oil under general use conditions.
    · Additionally, an air filter is built into the ventilation hole so there is no worry of environmental pollution caused by oil fumes.
    [Applications]
    · Pressure boosters and decompressors where the oil amount drastically increases and decreases.
    From: ฿ 252.55
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Oil Cap (CP)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Oil Cap (CP)

    IMAO CORPORATION

    Cap for oilholes.
    [Features]
    · Operating temperature -30°C to +120°C.
    · Resin orthodox type.
    · Main body (polyamide, matte black) oil seal (nitrile rubber [NBR]).
    [Applications]
    · Can be used for oils tanks.
    From: ฿ 120.95
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Basket Filter (BFB, BFT)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Basket Filter (BFB, BFT)

    IMAO CORPORATION

    Resin basket filters available as either a twist-lock type or screw type.
    [Features]
    · Can be used in a set with breather caps (BM, BR) or pressure caps (PR).
    · Tank top mounting type oil filter.
    · Gasket prevents oil leakage.
    · Operating temperature: 0°C to 90°C.
    [Applications]
    · Applicable cap part numbers: BFB: BR-39B, PR-39B, BFT: BM-1.1/4, BR-1.1/4T, PR-1.1/4T.
    From: ฿ 1,608.33
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Breather Cap (BN-38S)

    Breather Cap (BN-38S)

    IMAO CORPORATION

    Resin air breather caps for inserting into pipes. With environmentally-friendly air filters.

    [Features]
    · Push lock mounting.
    · The structure is ventilated and allows air to pass freely in and out, even when the cap is attached.
    · Safety mechanism: even when temporary but significant differences in pressure occur within the tank due to sudden temperature rises or oil backlash, the system is able to regain an equilibrium with the external air pressure.
    · Ideal for use with compressor boosters and pressure reducers that are prone to severe increases and decreases in the amount of oil.
    ·Also, the ventilation holes feature built-in air filters, preventing environmental pollution due to oil fumes.
    From: ฿ 846.21
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pressure Cap (PR)

    Pressure Cap (PR)

    IMAO CORPORATION

    A breather cap for air pressure control valves that can intake or exhaust air when a tank's internal pressure reaches a certain pressure.
    From: ฿ 1,845.04
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oil Stopper - KRM-B Type

    Oil Stopper - KRM-B Type

    KYOWA

    Screw machining is no longer needed.

    [Features]
    · There is always an oil port and combined air hole for a machine crank chamber or gear pan.
    · This product is a required oil cap for an the oil filling hole.
    · Formerly, when a cap with screws was used, and the screw machining was not needed.
    · This product is developed to omit the machining.
    *Air hole type is standard, but it is also available without air hole.
    From: ฿ 121.91
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Oil Cap, KRM-A Type
You can add up to 6 items per a category to the compare list.
Air Breather KRM-AB Model
You can add up to 6 items per a category to the compare list.
Sale
Oil Plug (POSH)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Magnetic Plug
You can add up to 6 items per a category to the compare list.
Sale
Oil Plug (PN, PO)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Oil Plug, NK Type (Screw-in Type)
You can add up to 6 items per a category to the compare list.
Valve Cap (VL)
You can add up to 6 items per a category to the compare list.
Breather Cap (Sealing Type) (BSC-3/8)
You can add up to 6 items per a category to the compare list.
Sale
Side Mount Filter (SFB, SFT)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Steel Cover Type Breather Cap, Steel Cover Type Pressure Cap (SCBM-BA, SCPR-BA)
You can add up to 6 items per a category to the compare list.
Steel Cover Type, Breather, Capped Steel Cover Type, Pressure Cap (SCBM, SCPR)
You can add up to 6 items per a category to the compare list.
Sale
Oil Plug - OK Type (Push-in Type)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Switch Type Oil Cap KRM-AD Type
You can add up to 6 items per a category to the compare list.
Valve Cap (VLHS)
You can add up to 6 items per a category to the compare list.
Sale
Breather Cap (BM, BR)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Oil Cap (CP)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Basket Filter (BFB, BFT)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Breather Cap (BN-38S)
You can add up to 6 items per a category to the compare list.
Pressure Cap (PR)
You can add up to 6 items per a category to the compare list.
Oil Stopper - KRM-B Type
Brand

KYOWA

KYOWA

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

KOHO INDUSTRIAL

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

KOHO INDUSTRIAL

KYOWA

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

KYOWA

Product Series

Oil Cap, KRM-A Type

Air Breather KRM-AB Model

Oil Plug (POSH)

Magnetic Plug

Oil Plug (PN, PO)

Oil Plug, NK Type (Screw-in Type)

Valve Cap (VL)

Breather Cap (Sealing Type) (BSC-3/8)

Side Mount Filter (SFB, SFT)

Steel Cover Type Breather Cap, Steel Cover Type Pressure Cap (SCBM-BA, SCPR-BA)

Steel Cover Type, Breather, Capped Steel Cover Type, Pressure Cap (SCBM, SCPR)

Oil Plug - OK Type (Push-in Type)

Switch Type Oil Cap KRM-AD Type

Valve Cap (VLHS)

Breather Cap (BM, BR)

Oil Cap (CP)

Basket Filter (BFB, BFT)

Breather Cap (BN-38S)

Pressure Cap (PR)

Oil Stopper - KRM-B Type

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 107.00

฿ 200.00

฿ 100.00

Special Price

On Sale Until 30/04/2024

฿ 633.14

฿ 62.00

Special Price

On Sale Until 30/04/2024

฿ 109.38

฿ 384.00

฿ 994.83

฿ 3,116.67

Special Price

On Sale Until 30/04/2024

฿ 1,010.00

฿ 849.10

฿ 124.00

Special Price

On Sale Until 30/04/2024

฿ 611.63

฿ 1,416.85

฿ 252.55

Special Price

On Sale Until 30/04/2024

฿ 120.95

Special Price

On Sale Until 30/04/2024

฿ 1,608.33

Special Price

On Sale Until 30/04/2024

฿ 846.21

฿ 1,845.04

฿ 121.91

Days to Ship 3 Day(s) 1 Day(s) Same day 10 Day(s) Same day Same day Same day 7 Day(s) Same day Same day 5 Day(s) Same day 3 Day(s) 7 Day(s) Same day Same day Same day 7 Day(s) 7 Day(s) 11 Day(s)

Loading...

  1. 1

Related Categories to Oil Caps