Valves
Fluoropolymer valves are valves with a body made of fluoropolymer. The product features a non-metal structure in which no metal screws are used for the main body. By using fluoropolymer, it has excellent chemical resistance and corrosion resistance, suppressing friction. It is resistant to strong acids and strong alkalis, can be used with pure water and chemicals, and is used in all fields such as semiconductors, chemicals, food, etc. By changing the material of the seal, some products can handle not only liquid but also air and gas. There are also needle valves and manifold devices made of fluoropolymer, and the manifold device has a triple connection type with a connecting cock, so it is possible to adjust the flow rate or use it alone. The diameter of the tube or fitting to be compatible differs depending on the product, and there are types that can be used at normal operating temperatures and types that can be used from 0 degrees to 100 degrees.