(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED

An LED lighting website. In recent years, attention has been drawn to LED lighting, with longer service life than fluorescent lamps and incandescent light bulbs as well as lower replacement frequency. LED lighting for MISUMI's enclosures are available according to the customer's equipment shape and application, such as bar type, spot type and surface emission type. Lighting can be selected with peace of mind.

[Characteristics of MISUMI's LED Lighting]
· A design that focuses on installation
Products have been thoroughly investigated in use and equipment. Many products are available, from general-purpose type to waterproof and oil resistant lighting
· Low price
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 8 Day(s) or Less
  • 16 Day(s) or Less
13 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    LED Flat Ltights / Dimming Controller Type

    LED Flat Ltights / Dimming Controller Type

    MISUMI

    ◆Features
    8mm thick and emits light from the entire surface. The uniformity of illuminance is over 80%.
    From: ฿ 3,867.50
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LED Line Lights - Heat & Oil Resistant

    LED Line Lights - Heat & Oil Resistant

    MISUMI

    ◆Features
    Compatible with high temperatures, resistant to water and oil, and suitable for harsh environments. It can be used at temperatures up to 80 degrees under certain conditions.
    From: ฿ 8,872.50
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Flat Lights - High Illuminance

    LED Flat Lights - High Illuminance

    MISUMI

    Provide up to 70% brighter Illuminance than the convectional LEDV types.
    From: ฿ 4,777.50
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    CWF Series LED Work Light

    CWF Series LED Work Light

    PATLITE

    This 300mm industrial-grade light bar is equipped with an on/off switch for easy one-handed controls. Features 24V DC voltage and conforms to UL and CE requirements.
    Built-in ON-OFF switch located at the top of the light bar housing and allows for easy one-touch control.
    Standard Mounting Brackets included.
    Conformity to EN, UL and CE Standards.
    Ideal for workstations, machinery, and control cabinets.
    Compatible with Swivel Brackets and Magnetic Brackets (sold separately).
    Daylight-colored LEDs (5700K color temperature).
    From: ฿ 3,803.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    AC Adapters
    AC Adapters
    AC Adapters

    AC Adapters

    MISUMI

    [Features]·A simple AV adapter compatible with 24 V DC.
    From: ฿ 1,137.50
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Adjusting Brackets
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Angle Adjusting Brackets

    MISUMI

    ◆Features
    Fixed angle at any position. The rotation angle is 63 degrees on each side from the center, allowing a total of 126 degrees of rotation.
    From: ฿ 887.25
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LED Spot Light - Ultra Fine Flexible
    LED Spot Light - Ultra Fine Flexible
    LED Spot Light - Ultra Fine Flexible
    LED Spot Light - Ultra Fine Flexible

    LED Spot Light - Ultra Fine Flexible

    MISUMI

    ◆Features
    Spot lighting with a flexible arm of φ4.5 and length 500mm. Ideal for narrow spaces such as deep inside equipment.
    From: ฿ 1,774.50
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    ON/OFF Switch Only

    ON/OFF Switch Only

    MISUMI

    [Features]·A compact ON/OFF switch. [Input Voltage]DC24.
    From: ฿ 1,092.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Flat Lights - Square / Dimming Controller Type

    LED Flat Lights - Square / Dimming Controller Type

    MISUMI

    Is provided with the square surface to achieve even light emission. The “With Light Control” Type is also available.
    From: ฿ 4,459.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Flat Light FE-710

    LED Flat Light FE-710

    TAKIGEN

    Uses an LED for power savings and a long operational life. This surface mountable type can be retrofitted and is easy to mount.
    From: ฿ 10,345.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LED Flat Lights - w/Red Cover

    LED Flat Lights - w/Red Cover

    MISUMI

    With the red polarizing plate, the Red Cover type has been added to the LED Flat Light product line-up.
    From: ฿ 4,459.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Point Flash

    Point Flash

    ATEC

    A LED lamp which illumines narrow or deep places.
    [Features]
    · Uses a bright LED light on the tip of hose that can be bent freely and can be easily operated with a single-action switch.
    · The hose tip keeps the shape to which it is freely bent and it illumines deep into its hole.
    · Easy-to-hold grip with one hand.
    · A magnet is attached to its body side and has good workability.
    [Applications]
    · For pinpoint lights in outdoors or dark places.
    · For inspections of hard to reach places in the engine room, etc., for checking the machining dust or burr when opening holes.
    · To check the cracks on pipes.
    From: ฿ 713.19
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    LED Flat Lights - Square, w/Red Cover
    Until 31/03/2025

    Sale
    Until 31/03/2025

    LED Flat Lights - Square, w/Red Cover

    MISUMI

    With the red polarizing plate, the Red Cover type has been added to the LED Flat Light - Square product line-up.
    From: ฿ 5,596.50
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
CAD
From
Days to Ship
Shape
IP (Dust & Water Proof)
You can add up to 6 items per a category to the compare list.
LED Flat Ltights / Dimming Controller Type
You can add up to 6 items per a category to the compare list.
LED Line Lights - Heat & Oil Resistant
You can add up to 6 items per a category to the compare list.
LED Flat Lights - High Illuminance
You can add up to 6 items per a category to the compare list.
CWF Series LED Work Light
You can add up to 6 items per a category to the compare list.
AC Adapters
AC Adapters
AC Adapters
You can add up to 6 items per a category to the compare list.
Sale
Angle Adjusting Brackets
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
LED Spot Light - Ultra Fine Flexible
LED Spot Light - Ultra Fine Flexible
LED Spot Light - Ultra Fine Flexible
LED Spot Light - Ultra Fine Flexible
You can add up to 6 items per a category to the compare list.
ON/OFF Switch Only
You can add up to 6 items per a category to the compare list.
LED Flat Lights - Square / Dimming Controller Type
You can add up to 6 items per a category to the compare list.
LED Flat Light FE-710
You can add up to 6 items per a category to the compare list.
LED Flat Lights - w/Red Cover
You can add up to 6 items per a category to the compare list.
Point Flash
You can add up to 6 items per a category to the compare list.
Sale
LED Flat Lights - Square, w/Red Cover
Until 31/03/2025
Brand

MISUMI

MISUMI

MISUMI

PATLITE

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

TAKIGEN

MISUMI

ATEC

MISUMI

Product Series

LED Flat Ltights / Dimming Controller Type

LED Line Lights - Heat & Oil Resistant

LED Flat Lights - High Illuminance

CWF Series LED Work Light

AC Adapters

Angle Adjusting Brackets

LED Spot Light - Ultra Fine Flexible

ON/OFF Switch Only

LED Flat Lights - Square / Dimming Controller Type

LED Flat Light FE-710

LED Flat Lights - w/Red Cover

Point Flash

LED Flat Lights - Square, w/Red Cover

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D / 3D
  • 2D / 3D
From

฿ 3,867.50

฿ 8,872.50

฿ 4,777.50

฿ 3,803.00

฿ 1,137.50

฿ 887.25

Special Price

On Sale Until 31/03/2025

฿ 1,774.50

฿ 1,092.00

฿ 4,459.00

฿ 10,345.00

฿ 4,459.00

฿ 713.19

฿ 5,596.50

Special Price

On Sale Until 31/03/2025

Days to Ship Same day 3 Day(s) Same day Same day Same day Same day Same day 3 Day(s) 8 Day(s) Same day Same day Same day Same day
ShapeSurface Emission TypeBar TypeSurface Emission Type-AccessoryAccessorySpot TypeAccessorySurface Emission TypeSurface Emission TypeSurface Emission TypeSpot TypeSurface Emission Type
IP (Dust & Water Proof)IP20IP67FIP20IP20--IP67-IP20IP-IncompliantIP20IP-IncompliantIP20

Loading...

  1. 1

Related Categories to LED