(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Steel - Corner Type

Steel - Corner Type products from the Automation Components category can be selected based on many product specifications. The recommended brands for Steel - Corner Type are RS Pro, TAKIGEN. The products of Steel - Corner Type are offered in a total of 23 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 8 Day(s) or Less
  • 35 Day(s) or Less
  • 42 Day(s) or Less
23 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Snap Fastener With Keyhole C-1426

    Snap Fastener With Keyhole C-1426

    TAKIGEN

    Can be locked with a padlock.
    Stainless, corrosion-resistant.
    From: ฿ 244.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Snap Fasteners C-1086

    Snap Fasteners C-1086

    TAKIGEN

    It's a smart design: catch is hidden inside the main body.
    From: ฿ 233.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Chrome Stainless Steel,Lockable, Lock not included, No Gate Latch
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Chrome Stainless Steel,Lockable, Lock not included, No Gate Latch

    RS Pro

    Specifications
    Material = Stainless Steel
    Finish = Chrome
    Lockable = Yes, Lock Not Included
    Spring Loaded = No
    Adjustable = No
    From: ฿ 833.90
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Catch Clips C-1509

    Catch Clips C-1509

    TAKIGEN

    Durable construction.
    Powerful spring is built in so it's suitable for vibration equipment.
    From: ฿ 426.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Steel Gate Latch (894-6759)
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Steel Gate Latch (894-6759)

    RS Pro

    Specifications
    Material = Steel
    Latch Type = Gate Latch
    From: ฿ 362.83
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Catch Clip C-367-B

    Large Catch Clip C-367-B

    TAKIGEN

    Large catch clip for corners.
    [Features]
    · Large sturdy structure, ideal for tightening heavy doors.
    · Can be mounted on the case corners.
    [Applications]
    · Plants, containers.
    From: ฿ 1,046.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hook C-1248

    Hook C-1248

    TAKIGEN

    Perfect as fitting for inside locks on swinging or sliding doors.
    Attaching a padlock also works to prevent mischief.
    From: ฿ 124.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Powerful Airtight Clamping Fasteners C-1443

    Powerful Airtight Clamping Fasteners C-1443

    TAKIGEN

    Corrosion-resistant stainless steel is used.
    Strong clamping force.
    Locking mechanism to prevent accidental unlocking due to vibration, etc.
    From: ฿ 910.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tightening Fastener With Folding Lever C-432-A

    Tightening Fastener With Folding Lever C-432-A

    TAKIGEN

    Locking fastener, so locks door and case firmly.
    Since fastener construction prevents lever from being folded if not completely locked, ensures locking.
    Position of stopper plate can be adjusted.
    Construction allows sealing.
    From: ฿ 751.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Loosening Bolt C-1514-C

    Non-Loosening Bolt C-1514-C

    TAKIGEN

    Perfect for bolting equipment located in transport vehicles, doors, etc.
    Tighten by hand turning clockwise. To loosen, turn counter-clockwise while pulling up on knob. No tools required.
    Useful thread can be made longer according to request. Contact us for details.
    From: ฿ 736.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Polished Stainless Steel Toggle Latch
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Polished Stainless Steel Toggle Latch【2 Pieces Per Package】

    RS Pro

    Specifications
    Material = Stainless Steel
    Finish = Polished
    Adjustable = Yes
    Dimensions = 180 x 60 x 27mm
    Depth = 27 mm
    Length = 180mm
    Width = 60mm
    From: ฿ 3,422.93
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Stainless Steel Toggle Latch (124-1912)
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Stainless Steel Toggle Latch (124-1912)【2 Pieces Per Package】

    RS Pro

    Specifications
    Material = Stainless Steel
    Adjustable = Yes
    From: ฿ 1,367.87
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Stainless Steel,Lockable Toggle Latch
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Stainless Steel,Lockable Toggle Latch【2 Pieces Per Package】

    RS Pro

    Specifications
    Material = Stainless Steel
    Lockable = Yes
    Dimensions = 77 x 23 x 11mm
    Depth = 11 mm
    Length = 77mm
    Width = 23mm
    From: ฿ 899.60
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Stainless Steel,Spring Loaded Toggle Latch
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Stainless Steel,Spring Loaded Toggle Latch【2 Pieces Per Package】

    RS Pro

    Specifications
    Material = Stainless Steel
    Spring Loaded = Yes
    Operating Tension = 127N
    Dimensions = 61 x 29 x 16mm
    Depth = 16 mm
    Length = 61mm
    Width = 29mm
    From: ฿ 3,909.80
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Steel Gate Latch (894-6768)
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Steel Gate Latch (894-6768)

    RS Pro

    Specifications
    Material = Steel
    Latch Type = Gate Latch
    From: ฿ 180.03
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Snap Fasteners With Key C-1085

    Snap Fasteners With Key C-1085

    TAKIGEN

    C-185
    Mass: C-185: 36g/C-85: 45g
    Material: Cold rolled stainless steel plate (SUS34)
    Finish: Gloss barrel polishing
    From: ฿ 256.00
    Days to Ship: day to ship 42 Day(s)
    day to ship 42 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shell Latch Lock C-391-KA

    Shell Latch Lock C-391-KA

    TAKIGEN

    Knob stores out of way when door closed.
    Safety mechanism fixes stopper plate when closed.
    From: ฿ 871.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fasteners With Lock CP-318-MD-90

    Fasteners With Lock CP-318-MD-90

    TAKIGEN

    The easy-grip shape allows it to also be used as a pull.
    Marking shows at a glance whether it is locked.
    A spring works in the closed direction to prevent closed door from rattling.
    Uses flame-retardant material (UL94V-).
    Comes with simple lock, lockable/unlockable with minus driver.
    Easily check lock using indicator.
    From: ฿ 287.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Stainless Steel Toggle Latch (726-4169)
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Stainless Steel Toggle Latch (726-4169)【2 Pieces Per Package】

    RS Pro

    Specifications
    Material = Stainless Steel
    Length = 16mm
    Width = 16mm
    From: ฿ 221.37
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Steel Gate Latch (894-6774)
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Steel Gate Latch (894-6774)

    RS Pro

    Features and Benefits.
    Weather resistant Sturdy construction Attractive design

    Specifications
    Material = Steel
    From: ฿ 510.92
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Steel Gate Latch (894-6777)
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Steel Gate Latch (894-6777)

    RS Pro

    Features and Benefits.
    Weather resistant Sturdy construction Attractive design

    Specifications
    Material = Steel
    From: ฿ 895.07
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Steel Gate Latch (894-6780)
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Steel Gate Latch (894-6780)

    RS Pro

    Specifications
    Material = Steel
    Latch Type = Gate Latch
    From: ฿ 730.48
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Steel Gate Latch (894-6796)
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Steel Gate Latch (894-6796)

    RS Pro

    Specifications
    Material = Steel
    Latch Type = Gate Latch
    From: ฿ 555.57
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Snap Fastener With Keyhole C-1426
You can add up to 6 items per a category to the compare list.
Snap Fasteners C-1086
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Chrome Stainless Steel,Lockable, Lock not included, No Gate Latch
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Catch Clips C-1509
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Steel Gate Latch (894-6759)
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Large Catch Clip C-367-B
You can add up to 6 items per a category to the compare list.
Hook C-1248
You can add up to 6 items per a category to the compare list.
Powerful Airtight Clamping Fasteners C-1443
You can add up to 6 items per a category to the compare list.
Tightening Fastener With Folding Lever C-432-A
You can add up to 6 items per a category to the compare list.
Non-Loosening Bolt C-1514-C
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Polished Stainless Steel Toggle Latch
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Stainless Steel Toggle Latch (124-1912)
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Stainless Steel,Lockable Toggle Latch
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Stainless Steel,Spring Loaded Toggle Latch
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Steel Gate Latch (894-6768)
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Snap Fasteners With Key C-1085
You can add up to 6 items per a category to the compare list.
Shell Latch Lock C-391-KA
You can add up to 6 items per a category to the compare list.
Fasteners With Lock CP-318-MD-90
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Stainless Steel Toggle Latch (726-4169)
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Steel Gate Latch (894-6774)
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Steel Gate Latch (894-6777)
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Steel Gate Latch (894-6780)
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Steel Gate Latch (894-6796)
Until 30/09/2024
Brand

TAKIGEN

TAKIGEN

RS Pro

TAKIGEN

RS Pro

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

TAKIGEN

TAKIGEN

TAKIGEN

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

Snap Fastener With Keyhole C-1426

Snap Fasteners C-1086

RS PRO Chrome Stainless Steel,Lockable, Lock not included, No Gate Latch

Catch Clips C-1509

RS PRO Steel Gate Latch (894-6759)

Large Catch Clip C-367-B

Hook C-1248

Powerful Airtight Clamping Fasteners C-1443

Tightening Fastener With Folding Lever C-432-A

Non-Loosening Bolt C-1514-C

RS PRO Polished Stainless Steel Toggle Latch【2 Pieces Per Package】

RS PRO Stainless Steel Toggle Latch (124-1912)【2 Pieces Per Package】

RS PRO Stainless Steel,Lockable Toggle Latch【2 Pieces Per Package】

RS PRO Stainless Steel,Spring Loaded Toggle Latch【2 Pieces Per Package】

RS PRO Steel Gate Latch (894-6768)

Snap Fasteners With Key C-1085

Shell Latch Lock C-391-KA

Fasteners With Lock CP-318-MD-90

RS PRO Stainless Steel Toggle Latch (726-4169)【2 Pieces Per Package】

RS PRO Steel Gate Latch (894-6774)

RS PRO Steel Gate Latch (894-6777)

RS PRO Steel Gate Latch (894-6780)

RS PRO Steel Gate Latch (894-6796)

CAD
  • 2D / 3D
From

฿ 244.00

฿ 233.00

฿ 833.90

Special Price

On Sale Until 30/09/2024

฿ 426.00

฿ 362.83

Special Price

On Sale Until 30/09/2024

฿ 1,046.00

฿ 124.00

฿ 910.00

฿ 751.00

฿ 736.00

฿ 3,422.93

Special Price

On Sale Until 30/09/2024

฿ 1,367.87

Special Price

On Sale Until 30/09/2024

฿ 899.60

Special Price

On Sale Until 30/09/2024

฿ 3,909.80

Special Price

On Sale Until 30/09/2024

฿ 180.03

Special Price

On Sale Until 30/09/2024

฿ 256.00

฿ 871.00

฿ 287.00

฿ 221.37

Special Price

On Sale Until 30/09/2024

฿ 510.92

Special Price

On Sale Until 30/09/2024

฿ 895.07

Special Price

On Sale Until 30/09/2024

฿ 730.48

Special Price

On Sale Until 30/09/2024

฿ 555.57

Special Price

On Sale Until 30/09/2024

Days to Ship Same day Same day 8 Day(s) 35 Day(s) 8 Day(s) Same day 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 42 Day(s) 35 Day(s) 35 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s)

Loading...

  1. 1

Application example related to this category

Related Categories to Steel - Corner Type