(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
MISUMI
From: ฿ 910.00 |
---|
Special Price |
Days to Ship: Same day |
MISUMI
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Convenient metal box for rejecting foreign materials and defective parts. [Material] SUS304
From: ฿ 1,145.45 |
---|
Days to Ship: 7 Day(s) |
MISUMI
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Convenient box stay for rejecting foreign materials and defective parts. [Material] Stainless Steel
From: ฿ 660.29 |
---|
Days to Ship: 7 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Cleaning Method |
Environmentally friendly |
Characteristics/Applications |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||
CAD |
|
|
|
|
From | ฿ 910.00 Special Price On Sale Until 31/03/2025 | ฿ 455.00 Special Price On Sale Until 31/03/2025 | ฿ 1,145.45 | ฿ 660.29 |
Days to Ship | Same day | Same day | 7 Day(s) | 7 Day(s) |
Cleaning Method | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning |
Environmentally friendly | - | - | RoHS Compliant (10 Substances) | RoHS Compliant (10 Substances) |
Characteristics/Applications | - | - | Clean Washed | Clean Washed |
Loading...
How can we improve?
How can we improve?