(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Face Connectors

End Face Connectors products from the Automation Components category can be selected based on many product specifications. The recommended brands for End Face Connectors are MISUMI. The products of End Face Connectors are offered in a total of 12 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 8 Day(s) or Less
12 items
Sort By
30
60
90
  1. 1
  • Recommended
    You can add up to 6 items per a category to the compare list.
    End Face Connectors for Aluminum Frames

    Recommended

    MiSUMi C-VALUE

    End Face Connectors for Aluminum Frames

    MiSUMi C-VALUE

    End Face Connectors for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable For Aluminum Frames Size : 10-45
    ● Number of Connection Frames : 2 and 3
    ● Material : Aluminum Alloy
    ● Surface Treatment: Painted
    [Application]
    End Face Connectors for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems
    Recommended
    From: ฿ 182.47
    Days to Ship: day to ship Same day
    day to ship Same day
  • Recommended
    You can add up to 6 items per a category to the compare list.
    End Face Square Connectors for Aluminum Frames

    Recommended

    MiSUMi C-VALUE

    End Face Square Connectors for Aluminum Frames

    MiSUMi C-VALUE

    End Face Square Connectors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable For Aluminum Frames Size : 10-45
    ● Applicable For Aluminum Frames Slot Width : 10 mm.
    ● Size (Width x Length) (mm.) : 45 x 45
    ● Material : Zinc Alloy
    ● Surface Treatment: Painted
    [Application]
    End Face Square Connectors for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems
    Recommended
    From: ฿ 112.99
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Extruded Angle Piece For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    Extruded Angle Piece For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    ・ Product type: Extruded Angle Piece for frames LBL series.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ The material of special extruded bracket LBL series is made of 6063-T5 with Silver anodizing surface treatment.
    ・ Bracket special accessories for Economy Series Frames not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
    ・ Feature: Suitable for high-strength right angle connection of frame combinations such as covers, stands and shelves of large structures.
    From: ฿ 65.91
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Free-Angle Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    Free-Angle Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    ・ Free Angle Brackets for Aluminum Frames
    ・ Applicable Aluminum Frame Profile size: 4545
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Model No.: GHPJ10-45
    ・ Material: Made of Zinc aluminum alloy
    ・ The bracket is designed for linking two sections of profiles, offering a rotation range of 180°. Its installation angle can be easily adjusted to meet specific requirements.
    ・ This Bracket product is a special accessory for Economy Series Frames, which cannot be used with JIS standard frame products.
    From: ฿ 1,072.73
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm
    Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm
    Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm
    Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm
    Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    ・ Product type: Die-Cast Light Load Bracket for Aluminum Frames, LBSBL series.
    ・ Applicable Aluminum Frame profile with groove width 10 mm.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Material: Made of ADC aluminum alloy with sandblasting surface treatment.
    ・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    From: ฿ 27.28
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Die-Cast Standard Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    Die-Cast Standard Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    ・ Product type: Die-Cast Standard Bracket for aluminum frames.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Applicable aluminum profile No.: 4545
    ・ The material of bracket is made of cast aluminum without surface treatment.
    ・ Ideal for assembling large structures with frame combinations like covers, stands, and shelves. Effortlessly achieve sturdy and reliable connections for your projects with this adaptable solution.
    From: ฿ 30.31
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Strong Force Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    Strong Force Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    ・ Product type: Strong force bracket for aluminum frames, LBSB series.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ The material of bracket LBSB series is made of cast aluminum.
    ・ Applicable aluminum profile No.: 4590
    ・ Bracket special accessories for Economy Series Frames are not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
    ・ Features: Suitable for connection of large hood, display bar structure.
    From: ฿ 77.28
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    135-Degree Extruded Angle Piece For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    135-Degree Extruded Angle Piece For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    ・ Product type: 135-Degree Extruded Angle Piece for frames LBL series.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ The material of special extruded bracket LBL series is made of 6063-T5 with Silver anodizing surface treatment.
    ・ Applicable aluminum profile No.: 4545, 5050
    ・ Bracket special accessories for Economy Series Frames not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
    From: ฿ 91.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    One-Side Protruding Bracket For Frames With Slot Width of 10 mm
    One-Side Protruding Bracket For Frames With Slot Width of 10 mm
    One-Side Protruding Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    One-Side Protruding Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    ・ Product type: One-Side Protruding Bracket for Aluminum Frames, LBSBK series.
    ・ Applicable Aluminum Frame profile with groove width 10 mm.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Material: Made of ADC12 aluminum alloy with die casting process for cost-effective choice.
    ・ Brackets feature protrusions on one side, it's ideal for situations where sheet metal plates or panels need to be installed on one side of Economy Series Aluminum Frames during construction.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    From: ฿ 30.31
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Three-Dimension Connecting Bracket For Frames 4545

    MiSUMi C-VALUE

    Three-Dimension Connecting Bracket For Frames 4545

    MiSUMi C-VALUE

    ・ R shape corner bracket with cap for aluminum frame.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Material: Made of Aluminum with black nylon cover (LBCBR).
    ・ Introducing the Economy Series Special Three-Dimensional Connecting Bracket for European Standard Aluminum Profiles 4545. This bracket is meticulously crafted to seamlessly integrate with the specifications of the European standard profile 4545. With its arc profile design, it effortlessly connects two or three profiles, offering both simplicity and aesthetic elegance.
    From: ฿ 153.79
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Turning Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    Turning Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    ・ Product Type: Special Turning Bracket for Standard Aluminum Profiles with slot width of 10 mm, LBAB series.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Applicable Aluminum Frame Profile size: 4545
    ・ Material: Made of cast of aluminum
    ・ Purpose: Connects Two Non-Perpendicular Profiles
    ・ This Bracket product is a special accessory for Economy Series Frames, which cannot be used with JIS standard profile products.
    From: ฿ 103.79
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Die-Cast Black Bracket For Frames With Slot Width of 10 mm
    Die-Cast Black Bracket For Frames With Slot Width of 10 mm
    Die-Cast Black Bracket For Frames With Slot Width of 10 mm
    Die-Cast Black Bracket For Frames With Slot Width of 10 mm
    Die-Cast Black Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    Die-Cast Black Bracket For Frames With Slot Width of 10 mm

    MiSUMi C-VALUE

    ・ Product type: Die-Cast Black Bracket for Aluminum Frames, LBSBB series.
    ・ Applicable Aluminum Frame profile with groove width 10 mm.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Material: Made of ADC aluminum alloy with the black stoving varnish surface treatment.
    ・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    From: ฿ 34.10
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
End Face Connectors for Aluminum Frames
You can add up to 6 items per a category to the compare list.
End Face Square Connectors for Aluminum Frames
You can add up to 6 items per a category to the compare list.
Extruded Angle Piece For Frames With Slot Width of 10 mm
You can add up to 6 items per a category to the compare list.
Free-Angle Bracket For Frames With Slot Width of 10 mm
You can add up to 6 items per a category to the compare list.
Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm
Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm
Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm
Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm
Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm
You can add up to 6 items per a category to the compare list.
Die-Cast Standard Bracket For Frames With Slot Width of 10 mm
You can add up to 6 items per a category to the compare list.
Strong Force Bracket For Frames With Slot Width of 10 mm
You can add up to 6 items per a category to the compare list.
135-Degree Extruded Angle Piece For Frames With Slot Width of 10 mm
You can add up to 6 items per a category to the compare list.
One-Side Protruding Bracket For Frames With Slot Width of 10 mm
One-Side Protruding Bracket For Frames With Slot Width of 10 mm
One-Side Protruding Bracket For Frames With Slot Width of 10 mm
You can add up to 6 items per a category to the compare list.
Three-Dimension Connecting Bracket For Frames 4545
You can add up to 6 items per a category to the compare list.
Turning Bracket For Frames With Slot Width of 10 mm
You can add up to 6 items per a category to the compare list.
Die-Cast Black Bracket For Frames With Slot Width of 10 mm
Die-Cast Black Bracket For Frames With Slot Width of 10 mm
Die-Cast Black Bracket For Frames With Slot Width of 10 mm
Die-Cast Black Bracket For Frames With Slot Width of 10 mm
Die-Cast Black Bracket For Frames With Slot Width of 10 mm
Brand

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

Product Series

End Face Connectors for Aluminum Frames

End Face Square Connectors for Aluminum Frames

Extruded Angle Piece For Frames With Slot Width of 10 mm

Free-Angle Bracket For Frames With Slot Width of 10 mm

Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm

Die-Cast Standard Bracket For Frames With Slot Width of 10 mm

Strong Force Bracket For Frames With Slot Width of 10 mm

135-Degree Extruded Angle Piece For Frames With Slot Width of 10 mm

One-Side Protruding Bracket For Frames With Slot Width of 10 mm

Three-Dimension Connecting Bracket For Frames 4545

Turning Bracket For Frames With Slot Width of 10 mm

Die-Cast Black Bracket For Frames With Slot Width of 10 mm

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 182.47

฿ 112.99

฿ 65.91

฿ 1,072.73

฿ 27.28

฿ 30.31

฿ 77.28

฿ 91.67

฿ 30.31

฿ 153.79

฿ 103.79

฿ 34.10

Days to Ship Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day

Loading...

  1. 1

Related Categories to End Face Connectors