(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stickers

This is the selection page for stickers. In the MISUMI e-catalog, we offer a wide range of stickers that are ideal for safety indication, instructional indication and reminders inside factories and workplaces from about 10 mm to over 1,000 mm. You can select a sticker that's suitable for various applications and environments.
You can find a sticker that suits your needs under various conditions such as shape, size (round, long, short), contents, etc.
Also, the shapes are available in "round", "square", "vertical", "horizontal", "irregular", "letters/symbols", etc. Many types are available, such as caution/warning stickers, arrows and other types of instructional indications that are ideal for various applications.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • Others
19 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Caution/Warning/Danger Stickers
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Caution/Warning/Danger Stickers

    MISUMI

    [Features]·These are caution / warning stickers. ·They are available in Japanese, English and Chinese. [Material]·It is PET film.
    From: ฿ 97.82
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Warning/Danger Triangular Stickers
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Warning/Danger Triangular Stickers【10 Pieces Per Package】

    MISUMI

    [Features]·These are triangular stickers (10 pcs. included). ·The base W (mm) is 31 52.
    From: ฿ 188.38
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Arrow Stickers/Curved
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Arrow Stickers/Curved【10 Pieces Per Package】

    MISUMI

    [Features]·This is an arrow sticker R type (10 pcs. included). [Material]·It is PET film.
    From: ฿ 273.91
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Caution/Warning/Danger Mark Stickers [10 Pieces Per Package]
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Caution/Warning/Danger Mark Stickers [10 Pieces Per Package]【10 Pieces Per Package】

    MISUMI

    [Features]·These are mark stickers (10 pcs. included). ·The shape is vertical.
    From: ฿ 313.04
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Chinese Language Caution/Warning/Danger Stickers

    Chinese Language Caution/Warning/Danger Stickers【10 Pieces Per Package】

    GRAPH

    Caution, warning and danger stickers in Chinese.
    · Made using PET film
    · Operating temperature: -20°C to 80°C
    · Has been coated with an adhesive (acrylic-based, 2-component type) so be sure to peel off the release paper before use.
    From: ฿ 734.14
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Temperature Recording Labels

    Temperature Recording Labels【20 Pieces Per Package】

    MISUMI

    Temperature history type that does not allow the color return to the original once developed, enables you to easily control the temperature by sticking it on.
    From: ฿ 1,183.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Arrow Stickers/Straight
    Until 31/03/2025
    Arrow Stickers/Straight
    Arrow Stickers/Straight

    Sale
    Until 31/03/2025

    Arrow Stickers/Straight【10 Pieces Per Package】

    MISUMI

    [Features]·This is an arrow sticker straight type (10 pcs. included). [Material]·It is PET film.
    From: ฿ 266.08
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lumisafety (reflective and phosphorescent safety series)

    Lumisafety (reflective and phosphorescent safety series)

    HIKARI

    Light-up accessory for dark areas. Use for guidance in dark areas or small fluorescent lights for tiny spaces.
    Note Photo shows the LS-1 model.
    From: ฿ 230.67
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Separation seal

    Separation seal

    HIKARI

    Shape: Horizontal rectangular
    · Size (short side) (mm): 50
    · Size (long side) (mm): 180
    · Quantity per package: 1
    From: ฿ 125.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sealant Tape "KER-TA Lock"

    Sealant Tape "KER-TA Lock"【100 Pieces Per Package】

    SUGATSUNE

    [Features]
    · Stick-on sealing tool.
    · Can be written on with ballpoint pen, etc.
    · Full-transfer type (blue) leaves full pattern and background on surfaces after being peeled off, leaving evidence of unsealing.
    · Non-transfer type (red) reveals pattern on seal surface after being peeled off, leaving evidence of unsealing on the seal itself

    [Applications]
    · Mail / packages
    · Transport containers
    · Safes
    · Electronic devices, etc.
    From: ฿ 1,270.06
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Triangular Stickers
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Triangular Stickers【10 Pieces Per Package】

    GRAPH

    Triangular stickers.
    · Made using PET film
    · Operating temperature: -20°C to 80°C
    · Has been coated with an adhesive (acrylic-based, 2-component type) so be sure to peel off the release paper before use.
    From: ฿ 490.24
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plastic Single-Action Touch Panel Fastener CP-420-MD

    Plastic Single-Action Touch Panel Fastener CP-420-MD

    TAKIGEN

    Single-action opening and closing of the inner doors on power distribution boards, saving energy. Simply insert for quick installation. Reduces work time and effort.

    [Features]
    · Single-action opening and closing of inner doors on power distribution boards which are usually held in place with screws or knurls, saving energy.
    · Simply insert for quick installation.
    · Reduces work time and effort.
    · Comes with simple lock that can be engaged and disengaged with a straight slot screwdriver (conforms to JIS C 8480).
    · Includes indicator to easily determine whether it is locked or not.
    · Lever can be fixed in place with sealing wire.
    · Uses flame-retardant materials (UL94 V-2)
    From: ฿ 20.00
    Days to Ship: day to ship 32 Day(s)
    day to ship 32 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Open/Close Marks, Open/Close Seals, ON/OFF Seal C-991

    Open/Close Marks, Open/Close Seals, ON/OFF Seal C-991

    TAKIGEN

    [Features]
    · As an operation display for L-shaped handles, lock handles, swing handles, pop handles, coin locks, etc.
    From: ฿ 20.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    KYARIEETAA

    KYARIEETAA

    HIKARI

    Soft and easy to stick on poles, fire extinguishers, and other curved surfaces.

    [Features]
    · Easy to stick on for a professional look.
    · Excellent durability.
    · Sharp enough to use as artwork for printing out.
    · Use for schedules, initial displays, and other household items
    From: ฿ 60.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Luminova luminous sheet

    Luminova luminous sheet

    HIKARI

    [Features]
    · Expose to sunlight or fluorescent light for 10 to 30 minutes to have the sheets light up for 8 to 10 hours.
    Note Photo shows the LM-1 model.
    From: ฿ 245.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sheet

    Sheet

    HIKARI

    Order any quantity, starting from 1
    From: ฿ 209.53
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Reflective Stickers

    Reflective Stickers

    HIKARI

    Shape: Portrait style
    · Size (short side) (mm): 100
    · Size (long side) (mm): 300
    · Color: Background: Yellow
    · Quantity per package: 1
    From: ฿ 297.54
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fluorescence Sheet

    Fluorescence Sheet【2 Pieces Per Package】

    YAHATA

    Vivid fluorescent color provides high daytime visibility and warns of danger. Highly weather-resistant. Can be used outdoors and is easily cut to your desired length and shape.
    Can be used to mark out dangerous gateposts, fences, etc. Also useful as safety marking for backpacks, bags, etc.
    From: ฿ 265.19
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Round Stickers

    Round Stickers【10 Pieces Per Package】

    GRAPH

    Round stickers.
    · Made using PET film
    · Operating temperature: -20°C to 80°C
    · Has been coated with an adhesive (acrylic-based, 2-component type) so be sure to peel off the release paper before use.
    From: ฿ 490.24
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Shape
Size (Round)(Ø)
Size (Shorter Side)(mm)
Size (Longer Side)(mm)
You can add up to 6 items per a category to the compare list.
Sale
Caution/Warning/Danger Stickers
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Warning/Danger Triangular Stickers
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Arrow Stickers/Curved
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Caution/Warning/Danger Mark Stickers [10 Pieces Per Package]
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Chinese Language Caution/Warning/Danger Stickers
You can add up to 6 items per a category to the compare list.
Temperature Recording Labels
You can add up to 6 items per a category to the compare list.
Sale
Arrow Stickers/Straight
Until 31/03/2025
Arrow Stickers/Straight
Arrow Stickers/Straight
You can add up to 6 items per a category to the compare list.
Lumisafety (reflective and phosphorescent safety series)
You can add up to 6 items per a category to the compare list.
Separation seal
You can add up to 6 items per a category to the compare list.
Sealant Tape "KER-TA Lock"
You can add up to 6 items per a category to the compare list.
Sale
Triangular Stickers
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Plastic Single-Action Touch Panel Fastener CP-420-MD
You can add up to 6 items per a category to the compare list.
Open/Close Marks, Open/Close Seals, ON/OFF Seal C-991
You can add up to 6 items per a category to the compare list.
KYARIEETAA
You can add up to 6 items per a category to the compare list.
Luminova luminous sheet
You can add up to 6 items per a category to the compare list.
Sheet
You can add up to 6 items per a category to the compare list.
Reflective Stickers
You can add up to 6 items per a category to the compare list.
Fluorescence Sheet
You can add up to 6 items per a category to the compare list.
Round Stickers
Brand

MISUMI

MISUMI

MISUMI

MISUMI

GRAPH

MISUMI

MISUMI

HIKARI

HIKARI

SUGATSUNE

GRAPH

TAKIGEN

TAKIGEN

HIKARI

HIKARI

HIKARI

HIKARI

YAHATA

GRAPH

Product Series

Caution/Warning/Danger Stickers

Warning/Danger Triangular Stickers【10 Pieces Per Package】

Arrow Stickers/Curved【10 Pieces Per Package】

Caution/Warning/Danger Mark Stickers [10 Pieces Per Package]【10 Pieces Per Package】

Chinese Language Caution/Warning/Danger Stickers【10 Pieces Per Package】

Temperature Recording Labels【20 Pieces Per Package】

Arrow Stickers/Straight【10 Pieces Per Package】

Lumisafety (reflective and phosphorescent safety series)

Separation seal

Sealant Tape "KER-TA Lock"【100 Pieces Per Package】

Triangular Stickers【10 Pieces Per Package】

Plastic Single-Action Touch Panel Fastener CP-420-MD

Open/Close Marks, Open/Close Seals, ON/OFF Seal C-991

KYARIEETAA

Luminova luminous sheet

Sheet

Reflective Stickers

Fluorescence Sheet【2 Pieces Per Package】

Round Stickers【10 Pieces Per Package】

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 97.82

Special Price

On Sale Until 31/03/2025

฿ 188.38

Special Price

On Sale Until 31/03/2025

฿ 273.91

Special Price

On Sale Until 31/03/2025

฿ 313.04

Special Price

On Sale Until 31/03/2025

฿ 734.14

฿ 1,183.00

฿ 266.08

Special Price

On Sale Until 31/03/2025

฿ 230.67

฿ 125.00

฿ 1,270.06

฿ 490.24

Special Price

On Sale Until 31/03/2025

฿ 20.00

฿ 20.00

฿ 60.00

฿ 245.00

฿ 209.53

฿ 297.54

฿ 265.19

฿ 490.24

Days to Ship Same day Same day Same day Same day 7 Day(s) Same day Same day Quote 10 Day(s) 1 Day(s) Same day 32 Day(s) Same day Quote 1 Day(s) Quote 10 Day(s) Quote 7 Day(s)
Shape----Vertical--Round / Vertical / Horizontal / Different Shape TypeHorizontalFor Sealing---Horizontal / Letter/Symbol TypeDifferent Shape TypeSquare / HorizontalVerticalVerticalRound
Size (Round)(Ø)-------10 ~ 26----------27
Size (Shorter Side)(mm)----60--8 ~ 4250----20 ~ 40-20 ~ 15010070 ~ 145-
Size (Longer Side)(mm)----90--15 ~ 80180----50~57 ~ 550-150 ~ 1000300140 ~ 240-

Loading...

  1. 1

Related Categories to Stickers