(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Silicone Rubber Heater (SR Type)
THREE HIGH
From: ฿ 2,132.02 |
---|
Days to Ship: |
Rubber Heaters-Square Type/Standard Selectable
MISUMI
Days to Ship: |
Rubber Heaters Items - Adhesives for Rubber Heater
MISUMI
From: ฿ 2,375.10 |
---|
Days to Ship: |
Rubber Heaters-Square Type/Flat Type
MISUMI
Days to Ship: |
KASHIMA
From: ฿ 3,060.16 |
---|
Days to Ship: |
RS PRO Silicone Heater Mat, 160 W, 102 x 203mm, 230 V AC
RS Pro
From: ฿ 4,637.17 |
---|
Special Price |
Days to Ship: |
Rubber Heaters-Square Type/With Thermostat
MISUMI
Days to Ship: |
Rubber Heaters-Round Type/Standard
MISUMI
Days to Ship: |
SAKAGUCHI
From: ฿ 1,256.18 |
---|
Days to Ship: |
SAKAGUCHI
From: ฿ 1,762.13 |
---|
Special Price |
Days to Ship: |
RS PRO Mica Heating Pad, 80 W, 230 V AC
RS Pro
From: ฿ 2,190.61 |
---|
Special Price |
Days to Ship: |
RS PRO Silicone Heater Mat, 200 W, 200 x 300mm, 240 V AC
RS Pro
From: ฿ 5,725.71 |
---|
Special Price |
Days to Ship: |
RS PRO Silicone Heater Mat, 4 W, 12 V DC
RS Pro
From: ฿ 901.36 |
---|
Special Price |
Days to Ship: |
RS PRO Silicone Heater Mat, 50 W, 100 x 150mm, 240 V AC
RS Pro
From: ฿ 3,245.99 |
---|
Special Price |
Days to Ship: |
RS PRO Silicone Heater Mat, 533 W, 200 x 400mm, 240 V AC
RS Pro
From: ฿ 7,746.19 |
---|
Special Price |
Days to Ship: |
RS PRO Silicone Heater Mat, 7.5 W, 50 x 150mm, 12 V DC
RS Pro
From: ฿ 2,187.60 |
---|
Special Price |
Days to Ship: |
RS PRO Silicone Heater Mat, 8 W, 12 V DC
RS Pro
From: ฿ 1,980.59 |
---|
Special Price |
Days to Ship: |
RS PRO Silicone Heater Mat, 80 W, 50 x 203mm, 12 V DC
RS Pro
From: ฿ 3,405.61 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Maximum Operating Temperature(°C) |
Rated Voltage(V) |
Length L (Range)(mm) |
Rated Capacity (Range)(W) |
Category |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | THREE HIGH | MISUMI | MISUMI | MISUMI | KASHIMA | RS Pro | MISUMI | MISUMI | SAKAGUCHI | SAKAGUCHI | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro |
Product Series | ||||||||||||||||||
CAD |
|
|
|
|
| |||||||||||||
From | ฿ 2,132.02 | ฿ 2,375.10 | ฿ 3,060.16 | ฿ 4,637.17 Special Price On Sale Until 30/09/2024 | ฿ 1,256.18 | ฿ 1,762.13 Special Price On Sale Until 31/03/2025 | ฿ 2,190.61 Special Price On Sale Until 30/09/2024 | ฿ 5,725.71 Special Price On Sale Until 30/09/2024 | ฿ 901.36 Special Price On Sale Until 30/09/2024 | ฿ 3,245.99 Special Price On Sale Until 30/09/2024 | ฿ 7,746.19 Special Price On Sale Until 30/09/2024 | ฿ 2,187.60 Special Price On Sale Until 30/09/2024 | ฿ 1,980.59 Special Price On Sale Until 30/09/2024 | ฿ 3,405.61 Special Price On Sale Until 30/09/2024 | ||||
Days to Ship | 3 Day(s) | 3 Day(s) | Same day | 7 Day(s) | 5 Day(s) | 8 Day(s) | 7 Day(s) | 7 Day(s) | 3 Day(s) | Same day | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) |
Maximum Operating Temperature(°C) | 200 | 200 ~ 250 | - | 200 | - | - | 220 | 220 ~ 250 | 230 | 260 | - | - | - | - | - | - | - | - |
Rated Voltage(V) | 100 | 100 ~ 200 | - | 100 ~ 200 | 100 | - | 100 ~ 200 | 100 ~ 200 | 100 ~ 200 | 120 | - | - | - | - | - | - | - | - |
Length L (Range)(mm) | - | ~100 ~ 101~200 | - | - | 201~ | - | - | - | ~100 ~ 201~ | ~100 ~ 101~200 | - | - | - | - | - | - | - | - |
Rated Capacity (Range)(W) | - | ~69 ~ 70~124 | - | - | 125~260 ~ 300~525 | - | - | - | ~69 ~ 550~ | ~69 ~ 550~ | - | - | - | - | - | - | - | - |
Category | Heater Main Body | Heater Main Body | Maintenance Components | Heater Main Body | Heater Main Body | - | Heater Main Body | Heater Main Body | Heater Main Body | Heater Main Body | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?