• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Micro Switches

Micro Switches are vital tools in the factory automation, designed to assist engineers in creating efficient systems. They're like the sensing equipment of machines, helping them react to changes in their conditions. These switches come in different shapes: plunger type, lever shape (push), and rod shape. Their function is to sense the changes and then initiate actions. Think of a plunger-type switch as a button – when you press it, it signals something to happen. Similarly, the lever-shaped switch is like a doorbell – pressing the lever activates a response. The rod-shaped switch works when its rod is moved. There are different types, such as single pole double throw, double pole double throw, single pole normally closed, and single pole normally open. These names might sound complex, but they simply describe how the switch behaves. Single pole means one pathway for electricity, and double pole means two path for electricity,. Normally open (NO) implies the switch is off (open circuit) until triggered, while normally closed (NC) indicates it's on (Close circuit) until triggered. In essence, Micro Switches play a significant role in factory automation, enabling machines to respond accurately to various scenarios.

Factors to Consider When Selecting a Micro Switchs

By carefully considering these factors, you can select the right micro switch for your application and ensure its reliable performance.

  • Electrical Ratings: Voltage Rating: Ensure the switch can handle the voltage in your application. Current Rating: Select a switch that can handle the current required by the connected load.
  • Operating Force and Travel: Operating Force: The amount of force required to actuate the switch. Travel Distance: The distance the actuator needs to move to actuate the switch.
  • Environmental Conditions: Temperature Range: The operating temperature range of the switch. Vibration and Shock: The switch's ability to withstand vibration and shock. Ingress Protection Rating: The level of protection against dust and water.
  • Electrical Life: Mechanical Life: The number of mechanical operations the switch can withstand. Electrical Life: The number of electrical switching cycles the switch can handle.
  • Mounting Options: Panel Mount: For mounting on panels or enclosures. Printed Circuit Board (PCB) Mount: For direct mounting on PCBs. Other Mounting Options: Consider specific mounting requirements for your application.
  • Safety Ratings: UL, CE, or other certifications: Ensure the switch meets safety standards and regulations.

Installing a Micro Switchs: A Quick Guide

By following these steps and considering the specific requirements of your application, you can ensure the successful installation of a micro switch.

  • Identify Terminals: Determine the common, normally open, and normally closed terminals.
  • Prepare Wires: Strip the insulation and prepare the wires for connection.
  • Connect Wires: Solder or screw the wires to the appropriate terminals.
  • Mount the Switch: Securely mount the switch to a stable surface.
  • Align Actuator: Ensure the actuator is aligned for proper operation.
  • Test Functionality: Verify the switch's operation using a multimeter or other testing equipment.

Recommended brands for Micro Switchs

MISUMI offers a wide range of micro switches from reputable brands. They often include popular brands like OMRON, which is known for its high-quality and reliable components. When purchasing micro switches from MISUMI, you can expect Wide Range of Options, High-Quality Products, Quick Delivery, Technical Support.

OMRON Micro Switchs

Omron is a renowned brand in the automation industry, and their micro switches are known for their high quality, reliability, and durability.

Omron offers a wide range of micro switches with various actuator types, ratings, and configurations to suit different applications. Designed to withstand harsh environmental conditions and provide long-term performance. Precise switching action and consistent performance over time. Visit OMRON Micro Switchs

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat