(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
MISUMI
Days to Ship: |
Basic Guides for Welding Fixtures / Guide Plates - Ribbed Type
MISUMI
Days to Ship: |
Basic Guides for Welding Fixtures / Guide Plates - Round Pole Type
MISUMI
Days to Ship: |
[Clean & Pack]Basic Guides - Narrow
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
This guide can be used as a tool to guide a workpiece into a fixture in a limited space.
Days to Ship: |
MISUMI
Days to Ship: |
Basic Guides for Welding Fixtures / Guide Plates - Plate Type
MISUMI
Days to Ship: |
[Clean & Pack]Basic Guides - Standard
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Environmentally friendly |
Characteristics/Applications |
Cleaning Method |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Basic Guides for Welding Fixtures / Guide Plates - Ribbed Type | Basic Guides for Welding Fixtures / Guide Plates - Round Pole Type | Basic Guides for Welding Fixtures / Guide Plates - Plate Type | ||||
CAD |
|
|
|
|
|
|
|
From | |||||||
Days to Ship | 8 Day(s) | 5 Day(s) | 7 Day(s) | 11 Day(s) | 7 Day(s) | 7 Day(s) | 12 Day(s) |
Environmentally friendly | - | - | - | RoHS Compliant (10 Substances) | - | - | RoHS Compliant (10 Substances) |
Characteristics/Applications | - | - | - | Clean Washed | - | - | Clean Washed |
Cleaning Method | - | - | - | Degreasing | - | - | Degreasing |
Loading...
How can we improve?
How can we improve?