(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lubrication-Free Material (Plates)

Lubrication-Free Material (Plates) products from the Automation Components category can be selected based on many product specifications. The recommended brands for Lubrication-Free Material (Plates) are DAIDO METAL, OILES. The products of Lubrication-Free Material (Plates) are offered in a total of 4 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 6 Day(s) or Less
  • 17 Day(s) or Less
  • 28 Day(s) or Less
  • Others
4 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Material plate glitron F (77P)

    Material plate glitron F (77P)

    OILES

    Has a low friction coefficient, and does not experience stick slip. Can also be used in a wide range of temperatures from low to high.
    From: ฿ 8,593.55
    Days to Ship: day to ship 28 Day(s)
    day to ship 28 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    #80 Plate Material (80P)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    #80 Plate Material (80P)

    OILES

    Lubrication-free material (plate) with excellent load-capacity and abrasion-resistance, low coefficient of friction and speed characteristics.
    [Features]
    · Material Plate # 80 (80P).
    · Can be used without lubrication. Features superior load capacity resistance and abrasion-resistance.
    · Low coefficient of friction and superior speed characteristics.
    · Prevents stick slip and squeak noises.
    · Injection-molded and so can be made in complicated shapes. Has good mass productivity.
    From: ฿ 4,210.46
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Divest DBB01 slide plate

    Divest DBB01 slide plate

    DAIDO METAL

    [Features]
    · The bearing is made of plastic materials with excellent properties, one of which is polyacetal resin. This resin is implanted with oleophilic fibers and special fillers in a uniform dispersion. The result is an oil-retaining bearing with self-lubricating properties.
    · Can be used completely oil free.
    · Can be used with high load and high-speed lateral operations.
    · The size and shape are stable, and the thin walls provide a compact design.
    · Demonstrates excellent abrasion-resistant properties in roundtrip movement, oscillatory movement, frequent stops and starts, and other operation areas that cause difficulty for oil membrane configurations.
    · An abundant variety of standard products such as rolled bushings, thrust bearings, and slide plates is available.
    · Compatible with DDK05 dry bearings and DBX01 bearings.
    From: ฿ 2,076.54
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Daidyne DDK05 Slide Plate

    Daidyne DDK05 Slide Plate

    DAIDO METAL

    This environmentally friendly, "lead-free," "complete lubrication-free" bearing requires no additional lubricant and does not use any lead at all.
    Daidyne DDK05 is a composite bearing that combines a low-friction polytetrafluoroethylene (PTFE) bearing surface through the use of a special filler agent, with the strength and dimensional stability of a metal backing.
    [Features]
    · The bearing surface slides smoothly without lubrication because its dynamic friction coefficient and static friction coefficient are extremely small. Generally known "Stick Slip" does not occur. Also safe to use in oil.
    · Can be used within a temperature range of -200°C to +280°C.
    · Suitable for use in different applications, including high-load, impact load, intermittent operation and oscillating motions.
    · Free from electrostatic induction (when installed, each bearing has an electrical resistance of 1 to 10 Ω per 1 cm^2).
    · Bearing surface has superior chemical resistance. It is also not affected by solvents, such as petroleum and alcohol.
    · Will not damage the mating shaft.
    · An extraordinarily long service lifespan.
    · Bearing is lightweight and thin (3 mm at its thickest), which is why it does not require much space. In other words, the design is compact.
    · Minimizes operating noise.
    From: ฿ 1,700.13
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Material plate glitron F (77P)
You can add up to 6 items per a category to the compare list.
Sale
#80 Plate Material (80P)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Divest DBB01 slide plate
You can add up to 6 items per a category to the compare list.
Daidyne DDK05 Slide Plate
Brand

OILES

OILES

DAIDO METAL

DAIDO METAL

Product Series

Material plate glitron F (77P)

#80 Plate Material (80P)

Divest DBB01 slide plate

Daidyne DDK05 Slide Plate

CAD
  • 2D / 3D
  • 2D / 3D
From

฿ 8,593.55

฿ 4,210.46

Special Price

On Sale Until 31/03/2025

฿ 2,076.54

฿ 1,700.13

Days to Ship 28 Day(s) Same day 3 Day(s) 3 Day(s)

Loading...

  1. 1

Related Categories to Lubrication-Free Material (Plates)