(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Temperature and Humidity Station
OMRON
From: ฿ 23,086.22 |
---|
Days to Ship: 6 Day(s) |
Environmental Sensor Type 2JCIE-BU
OMRON
From: ฿ 9,133.00 |
---|
Special Price |
Days to Ship: 38 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Object of measurement |
Number of input channels(ch) |
Power Supply |
Battery drive time(h) |
Representative Standard |
External interface |
Internal memory |
Temperature measurement range (lower limit)(°C) |
Temperature measurement range (upper limit)(°C) |
Humidity measuring range (lower limit)(%) |
Humidity measuring range (upper limit)(%) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | OMRON | OMRON |
Product Series | ||
From | ฿ 23,086.22 | ฿ 9,133.00 Special Price On Sale Until 31/03/2025 |
Days to Ship | 6 Day(s) | 38 Day(s) |
Object of measurement | Temperature / Humidity | Temperature / Humidity |
Number of input channels(ch) | 1 | - |
Power Supply | AC Adapter / Dry Cell Battery | - |
Battery drive time(h) | 2 | - |
Representative Standard | CE | - |
External interface | Ethernet | - |
Internal memory | Applicable | - |
Temperature measurement range (lower limit)(°C) | - | -10 |
Temperature measurement range (upper limit)(°C) | - | 60 |
Humidity measuring range (lower limit)(%) | - | 30 |
Humidity measuring range (upper limit)(%) | - | 85 |
Loading...
How can we improve?
How can we improve?