(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Rod End Shape |
Shape Type |
Working Pressure |
Cylinder Inner Diameter |
Brand |
Mounting Methods |
With/Without Switch |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Hydraulic Cylinder Standard High Pressure Type (Single Rod Type) FA 210kgf/cm² | Hydraulic Cylinder Standard High Pressure Type (Single Rod Type) SD 210kgf/cm² | Hydraulic Cylinder Standard High Pressure Type (Single Rod Type) FB 210kgf/cm² | Hydraulic Cylinder Standard High Pressure Type (Single Rod Type) LA 210kgf/cm² | Hydraulic Cylinder Standard High Pressure Type (Double Rod Type) FA 210kgf/cm² | Hydraulic Cylinder Standard High Pressure Type (Double Rod Type) LA 210kgf/cm² | Hydraulic Cylinder Standard High Pressure Type (Double Rod Type) SD 210kgf/cm² | Hydraulic Cylinder Standard High Pressure Type (Double Rod Type) FB 210kgf/cm² | ||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | ||||||||||||||||
Days to Ship | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) |
Rod End Shape | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) | IS (Male thread) |
Shape Type | General / Switch Equipped | General | General / Switch Equipped | General | General / Switch Equipped | General / Switch Equipped | General | Both Way Load / Switch Equipped Both Way Load | General | Both Way Load / Switch Equipped Both Way Load | Both Way Load / Switch Equipped Both Way Load | Both Way Load | Both Way Load | Both Way Load / Switch Equipped Both Way Load | Both Way Load | Both Way Load |
Working Pressure | 70kgf/cm² / 140kgf/cm² | 210kgf/cm² | 70kgf/cm² / 140kgf/cm² | 210kgf/cm² | 70kgf/cm² / 140kgf/cm² | 70kgf/cm² / 140kgf/cm² | 210kgf/cm² | 70kgf/cm² / 140kgf/cm² | 210kgf/cm² | 70kgf/cm² / 140kgf/cm² | 70kgf/cm² / 140kgf/cm² | 210kgf/cm² | 210kgf/cm² | 70kgf/cm² / 140kgf/cm² | 210kgf/cm² | 210kgf/cm² |
Cylinder Inner Diameter | 40 ~ 125 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 | 40 ~ 63 |
Brand | Economic Type | Economic Type | Economic Type | Economic Type | Economic Type | Economic Type | Economic Type | Economic Type | Economic Type | Economic Type | Economic Type | Economic Type | Economic Type | Economic Type | Economic Type | Economic Type |
Mounting Methods | FA | FA | SD | SD | FB | LA | FB | FA | LA | SD | FB | FA | LA | LA | SD | FB |
With/Without Switch | With / W/O | W/O | With / W/O | W/O | With / W/O | With / W/O | W/O | With / W/O | W/O | With / W/O | With / W/O | W/O | W/O | With / W/O | W/O | W/O |
Loading...
How can we improve?
How can we improve?