(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MISUMI Low Height Cylinder

Low Height Cylinder products in the Plastic Mold Components category from MISUMI. The product can be selected based on many product specifications such as With/Without Switch, Mounting Methods, Cylinder Inner Diameter, Working Pressure, Brand. MISUMI offers products around 11 items and the product specifications can easily be compared. Plastic Molding Parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
11 items
Sort By
30
60
90
  1. 1
Brand
Product Series
CAD
From
Days to Ship
With/Without Switch
Mounting Methods
Cylinder Inner Diameter
Working Pressure
Brand
Shape Type
You can add up to 6 items per a category to the compare list.
Hydraulic Cylinder Compact Type (Single Rod Type) LA 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.
Hydraulic Cylinder Compact Type (Switch Mounted Single Rod Type) SD 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.
Hydraulic Cylinder Compact High Pressure (Single Rod Type) SD 210 gf/cm²
You can add up to 6 items per a category to the compare list.
Hydraulic Cylinder Compact Type (Single Rod Type) SD 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.
Hydraulic Cylinder Compact Type (Single Rod Type) FA 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.
Hydraulic Cylinder Compact Type (Double Rod Type) LA 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.
Hydraulic Cylinder Compact Type (Double Rod Type) SD 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.
Hydraulic Cylinder Compact Type (Switch Mounted Double Rod Type) SD 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.
Hydraulic Cylinder Compact Type (Switch Mounted Single Rod Type) FA 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.
Hydraulic Cylinder Compact Type (Double Rod Type) FA 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.
Hydraulic Cylinder Compact Type (Switch Mounted Double Rod Type) FA 70・140kgf/cm²
Brand

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

Product Series

Hydraulic Cylinder Compact Type (Single Rod Type) LA 70・140kgf/cm²

Hydraulic Cylinder Compact Type (Switch Mounted Single Rod Type) SD 70・140kgf/cm²

Hydraulic Cylinder Compact High Pressure (Single Rod Type) SD 210 gf/cm²

Hydraulic Cylinder Compact Type (Single Rod Type) SD 70・140kgf/cm²

Hydraulic Cylinder Compact Type (Single Rod Type) FA 70・140kgf/cm²

Hydraulic Cylinder Compact Type (Double Rod Type) LA 70・140kgf/cm²

Hydraulic Cylinder Compact Type (Double Rod Type) SD 70・140kgf/cm²

Hydraulic Cylinder Compact Type (Switch Mounted Double Rod Type) SD 70・140kgf/cm²

Hydraulic Cylinder Compact Type (Switch Mounted Single Rod Type) FA 70・140kgf/cm²

Hydraulic Cylinder Compact Type (Double Rod Type) FA 70・140kgf/cm²

Hydraulic Cylinder Compact Type (Switch Mounted Double Rod Type) FA 70・140kgf/cm²

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From
Days to Ship 10 Day(s) 10 Day(s) 13 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s)
With/Without SwitchW/OWithW/OW/OW/OW/OW/OWithWithW/OWith
Mounting MethodsLASDSDSDFALASDSDFAFAFA
Cylinder Inner Diameter32 ~ 8032 ~ 10032 ~ 12532 ~ 10032 ~ 10032 ~ 8032 ~ 10032 ~ 10032 ~ 10032 ~ 10032 ~ 100
Working Pressure70kgf/cm² / 140kgf/cm²70kgf/cm² / 140kgf/cm²_70kgf/cm² / 140kgf/cm²70kgf/cm² / 140kgf/cm²70kgf/cm² / 140kgf/cm²70kgf/cm² / 140kgf/cm²70kgf/cm² / 140kgf/cm²70kgf/cm² / 140kgf/cm²70kgf/cm² / 140kgf/cm²70kgf/cm² / 140kgf/cm²
BrandEconomic TypeEconomic TypeEconomic TypeEconomic TypeEconomic TypeEconomic TypeEconomic TypeEconomic TypeEconomic TypeEconomic TypeEconomic Type
Shape TypeGeneralSwitch EquippedGeneralGeneralGeneralBoth Way LoadBoth Way LoadSwitch Equipped Both Way LoadSwitch EquippedBoth Way LoadSwitch Equipped Both Way Load

Loading...

  1. 1

Related Categories to Low Height Cylinder