(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
JUNKOSHA
From: ฿ 3,011.23 |
---|
Days to Ship: |
Junron Spiral Wrap (Protective Tying Tube) Junron SE (Polyethylene Spiral Tube)
JUNKOSHA
From: ฿ 1,391.61 |
---|
Days to Ship: |
Junron Spiral Tube (Protective Tying Tube), Junron SF (FEP Spiral Tube)
JUNKOSHA
From: ฿ 8,059.15 |
---|
Days to Ship: |
JUNKOSHA
From: ฿ 3,592.99 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
I.D. (Before Shrinkage)(mm) |
I.D. (After Shrinkage)(mm) |
Material |
Color |
Tube Length(m) |
Flame Resistance |
Adhesives |
Special Features / Application |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | JUNKOSHA | JUNKOSHA | JUNKOSHA | JUNKOSHA |
Product Series | Junron Spiral Wrap (Protective Tying Tube) Junron SE (Polyethylene Spiral Tube) | Junron Spiral Tube (Protective Tying Tube), Junron SF (FEP Spiral Tube) | ||
From | ฿ 3,011.23 | ฿ 1,391.61 | ฿ 8,059.15 | ฿ 3,592.99 |
Days to Ship | 5 Day(s) | 9 Day(s) | 11 Day(s) | 5 Day(s) |
I.D. (Before Shrinkage)(mm) | 1.8 ~ 78 | 2.6 ~ 25 | 2.6 ~ 12 | 0.55 ~ 2.9 |
I.D. (After Shrinkage)(mm) | 1.5 ~ 66 | - | - | 0.47 ~ 2.35 |
Material | Fluororesin | Others | Others | Fluororesin |
Color | Others | Black / Milky White | Others | Others |
Tube Length(m) | 1 | 25 ~ 100 | 20 | 10 |
Flame Resistance | Provided | Not Provided | Provided | Provided |
Adhesives | - | - | - | - |
Special Features / Application | - | - | - | - |
Loading...
How can we improve?
How can we improve?