(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IMARK Power Transformers

Power Transformers products in the Safety & General Supplies category from IMARK. The product can be selected based on many product specifications such as Product Type. IMARK offers products around 4 items and the product specifications can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. IMARK products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
4 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Switch Nameplate (Push Button/Select Switch)

    Switch Nameplate (Push Button/Select Switch)

    IMARK

    Glasses nameplates, also known as daruma nameplates or apron nameplates, are displays for push buttons.
    [Features]
    ·The letters are engraved on transparent acrylic with a white backing, so the letters are hard to erase.
    ·Font: Maru Gothic (JIS typeface).
    ·Materials: Clear acrylic (painted on white back).
    ·engraving method: Back engraving.
    [Applications]
    · Attach to switchboards, breaker panels, control panels, electricity and communication equipment, industrial machinery, etc. to indicate the name, purpose, function, etc.
    From: ฿ 132.31
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Label
    Label
    Label
    Label
    Label
    Label
    Label
    Label
    Label
    Label
    Label
    Label
    Label
    Label
    Label
    Label
    Label

    Label

    IMARK

    [Applications]
    · Attach to switchboards, breaker panels, control panels, electricity and communication equipment, industrial machinery, etc. to indicate the name, purpose, function, etc.
    From: ฿ 256.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oblong Rectangular Nameplate
    Oblong Rectangular Nameplate
    Oblong Rectangular Nameplate
    Oblong Rectangular Nameplate
    Oblong Rectangular Nameplate
    Oblong Rectangular Nameplate

    Oblong Rectangular Nameplate

    IMARK

    [Features]
    · Font: Round Gothic (JIS font)
    [Applications]
    · Mounted on a switchboard, power distribution board, control panel, electric communication device or industrial machinery, etc. to display the name, application and function.
    From: ฿ 176.78
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Snap Switch-Use Nameplate

    Snap Switch-Use Nameplate

    IMARK

    [Features]
    · Font: Round Gothic (JIS font)
    [Applications]
    · Mounted on a switchboard, power distribution board, control panel, electric communication device or industrial machinery, etc. to display the name, application and function.
    [Material]
    · Clear acrylic (white coating on rear surface)
    From: ฿ 185.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
Brand
Product Series
From
Days to Ship
Electrical wire length(m)
Product Type
Outlet Ratings(kVA)
Supported voltages(V)
No. of Outlets
Features
Electrical wire thickness(mm2)
Number of electrical wire cores(C)
You can add up to 6 items per a category to the compare list.
Switch Nameplate (Push Button/Select Switch)
You can add up to 6 items per a category to the compare list.
Label
Label
Label
Label
Label
Label
Label
Label
Label
Label
Label
Label
Label
Label
Label
Label
Label
You can add up to 6 items per a category to the compare list.
Oblong Rectangular Nameplate
Oblong Rectangular Nameplate
Oblong Rectangular Nameplate
Oblong Rectangular Nameplate
Oblong Rectangular Nameplate
Oblong Rectangular Nameplate
You can add up to 6 items per a category to the compare list.
Snap Switch-Use Nameplate
Brand

IMARK

IMARK

IMARK

IMARK

Product Series

Switch Nameplate (Push Button/Select Switch)

Label

Oblong Rectangular Nameplate

Snap Switch-Use Nameplate

From

฿ 132.31

฿ 256.00

฿ 176.78

฿ 185.00

Days to Ship Same day 1 Day(s) 10 Day(s) 1 Day(s)
Electrical wire length(m)----
Product TypeOtherOtherOtherOther
Outlet Ratings(kVA)----
Supported voltages(V)----
No. of Outlets----
Features----
Electrical wire thickness(mm2)----
Number of electrical wire cores(C)----

Loading...

  1. 1

Related Categories to Power Transformers