(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Handy Cleaner (Futon Nozzle Addapted ) EA899AM-83A
ESCO
From: ฿ 14,824.00 |
---|
Special Price |
Days to Ship: |
Domestic Vacuum Cleaner Dust Bag [3 Pcs] EA899-10
ESCO
From: ฿ 132.00 |
---|
Days to Ship: |
Paper Bag for Vacuum Cleaner [for HITACHI Products] EA899AH-101
ESCO
From: ฿ 507.00 |
---|
Days to Ship: |
[Cyclone Type] Vacuum Cleaner EA899AK-3A
ESCO
From: ฿ 4,760.00 |
---|
Days to Ship: |
[Cyclone Type] Vacuum Cleaner EA899AM-82
ESCO
From: ฿ 17,045.00 |
---|
Special Price |
Days to Ship: |
Blower Vacuum [with Crushing Function] EA899CB-5
ESCO
From: ฿ 11,522.00 |
---|
Days to Ship: |
100 V AC / 1,150 W / 5.0 L Commercial Vacuum Cleaner / Paper Pack【10 Pieces Per Package】
ESCO
From: ฿ 1,011.91 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Application |
Type |
Special Purpose |
Other |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
Product Series | Paper Bag for Vacuum Cleaner [for HITACHI Products] EA899AH-101 | 100 V AC / 1,150 W / 5.0 L Commercial Vacuum Cleaner / Paper Pack【10 Pieces Per Package】 | |||||
From | ฿ 14,824.00 Special Price On Sale Until 31/07/2024 | ฿ 132.00 | ฿ 507.00 | ฿ 4,760.00 | ฿ 17,045.00 Special Price On Sale Until 31/07/2024 | ฿ 11,522.00 | ฿ 1,011.91 |
Days to Ship | 12 Day(s) | Same day | 12 Day(s) | 20 Day(s) | 12 Day(s) | 12 Day(s) | 5 Day(s) |
Product Type | - | - | - | - | - | - | - |
Application | - | - | - | - | - | - | - |
Type | - | - | - | - | - | - | - |
Special Purpose | - | - | - | - | - | - | - |
Other | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?