ESCO Cable Stickers
A cable sticker is a tool used to bundle and secure wiring such as cables, etc. Use it by sticking it to the place you want to fix it with adhesive tape, and fix it so that it does not come off by hooking the cable. It is also relatively easy to remove the cable. Metal products such as steel, stainless steel and nylon products are separated, and the metal products are securely fixed by hooking the cable and holding down the binding part. Stainless steel products do not rust and are also suitable for use outdoors or in humid environments. A type with a sponge is also available to avoid damaging the cable. In addition, many nylon products have a locking mechanism, and some of them can adjust the bundle diameter within the range, so that loosening during binding can be reduced.