(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ESCO Display Lights (Options, Others)

Display Lights (Options, Others) products in the Electrical & Controls category from ESCO. The product can be selected based on many product specifications. ESCO offers products around 7 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. ESCO products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
Filter By
CAD
7 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Square pull switch EA940CB-34

    Square pull switch EA940CB-34

    ESCO

    【Product Specifications】
    ・Rated capacity-10A, 250V
    ・External dim.-48(W) x 29.7(D) x 48(H)mm
    From: ฿ 392.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Socket for Electric Bulb EA940C-101
    Until 31/03/2025
    Sale
    Until 31/03/2025

    Socket for Electric Bulb EA940C-101

    ESCO

    【Product Specifications】
    ・Size- -101:φ55x47mm -102: φ55x55.5mm
    ・Socket-E26
    ・Rating-6A 250V
    From: ฿ 290.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Canopy Switch EA940C-120

    Canopy Switch EA940C-120

    ESCO

    【Product Specifications】
    ・Rated Capacity …3A・300V
    ・Size …34.5×23.5×19(D)mm
    ・Thread Length …850mm
    ・Small Type・Thin Type(EA940C-115 Comparison Capacity About 60%)
    ・Not Available To Be Attached With Wood Screw. (to Be Attached Using A Nut Only)
    From: ฿ 312.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sealing EA940CE-140

    Sealing EA940CE-140

    ESCO

    【Product Specifications】
    ・Rated Capacity …6A・250V
    ・Size …Dia 65×37.5mm
    ・With Feed Terminal
    ・Color …Black
    From: ฿ 252.39
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    [Round type] Hook-on ceiling body EA940CJ-25

    [Round type] Hook-on ceiling body EA940CJ-25

    ESCO

    【Product Specifications】
    ・Rated capacity-6A, 125V
    ・Dim. (body)-Dia. 95 x 22.9(T)mm
    ・With feed terminal
    ・Mounting screw-M4 x 2 pcs (included)
    ・Color…Pure white
    From: ฿ 550.98
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Hanger (For EA940CJ-31 ) EA940CJ-32

    Hanger (For EA940CJ-31 ) EA940CJ-32

    ESCO

    【Product Specifications】
    ・Rated capacity-6A, 125V
    ・Load capacity-10kg or less
    ・Regardless of ceiling material thickness, attach this product so that the depth of screwing into the ceiling joist becomes 20mm or more.
    ・Name…Hanger (M4 x 20 two screws included)
    From: ฿ 180.96
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Plug for Mount Hole EA940DC-5
    Until 31/03/2025
    Sale
    Until 31/03/2025

    Plug for Mount Hole EA940DC-5

    ESCO

    【Product Specifications】
    ・IDEC
    ・Type -OB-13B
    ・For dia. 30
    ・Rubber
    ・Color-Black
    ・Use to fill in the reserve hole cut in a panel.
    From: ฿ 912.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Square pull switch EA940CB-34
You can add up to 6 items per a category to the compare list.
Sale
Socket for Electric Bulb EA940C-101
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Canopy Switch EA940C-120
You can add up to 6 items per a category to the compare list.
Sealing EA940CE-140
You can add up to 6 items per a category to the compare list.
[Round type] Hook-on ceiling body EA940CJ-25
You can add up to 6 items per a category to the compare list.
Hanger (For EA940CJ-31 ) EA940CJ-32
You can add up to 6 items per a category to the compare list.
Sale
Plug for Mount Hole EA940DC-5
Until 31/03/2025
Brand

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Square pull switch EA940CB-34

Socket for Electric Bulb EA940C-101

Canopy Switch EA940C-120

Sealing EA940CE-140

[Round type] Hook-on ceiling body EA940CJ-25

Hanger (For EA940CJ-31 ) EA940CJ-32

Plug for Mount Hole EA940DC-5

From

฿ 392.00

฿ 290.00

Special Price

On Sale Until 31/03/2025

฿ 312.00

฿ 252.39

฿ 550.98

฿ 180.96

฿ 912.00

Special Price

On Sale Until 31/03/2025

Days to Ship 17 Day(s) Same day 17 Day(s) Quote Quote Quote Same day

Loading...

  1. 1

Related Categories to Display Lights (Options, Others)