(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS Pro Motors with Brush

Motors with Brush products in the Automation Components category from RS Pro. The product can be selected based on many product specifications. RS Pro offers products around 32 items and the product specifications can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. RS Pro products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
Filter By
CAD
32 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 24 V, 600 mNm, 23 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 24 V, 600 mNm, 23 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 24 V
    DC Motor Type = Brushed Geared
    Output Speed = 23 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 600 mNm
    Gearhead Type = Spur
    Gear Ratio = 200:1
    Dimensions = 107.6 x 38 x 38 mm
    Length = 107.6mm
    Width = 38mm
    Depth = 38mm
    Standards Met = RoHS Compliant
    From: ฿ 6,304.64
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 29 Ncm, 256 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 29 Ncm, 256 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V DC
    DC Motor Type = Brushed Geared
    Power Rating = 19.8 W
    Output Speed = 256 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 3000 gcm
    Gearhead Type = Spur
    Current Rating = 2.81 A
    Length = 79.1mm
    Width = 37mm
    Core Construction = Iron Core
    From: ฿ 4,249.29
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushless DC Motor, 24 V, 0.19 Nm, 4000 rpm, 5mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushless DC Motor, 24 V, 0.19 Nm, 4000 rpm, 5mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 24 V DC
    DC Motor Type = Brushless
    Output Speed = 4000 rpm
    Shaft Diameter = 5mm
    Maximum Output Torque = 0.19 Nm
    Dimensions = 41 x 42 x 42 mm
    Current Rating = 5.4 A
    Length = 41mm
    Width = 42mm
    Depth = 42mm
    From: ฿ 3,430.99
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Geared DC Geared Motor, 24 V, 20 Ncm, 75 rpm, 5mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Geared DC Geared Motor, 24 V, 20 Ncm, 75 rpm, 5mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 24 V DC
    DC Motor Type = Geared
    Output Speed = 75 rpm
    Shaft Diameter = 5mm
    Maximum Output Torque = 200 mNm
    Gearhead Type = Spur
    Length = 57.8mm
    Width = 27.7mm
    Core Construction = Iron Core
    From: ฿ 2,986.67
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 24 V, 30 Ncm, 47 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 24 V, 30 Ncm, 47 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 24 V
    DC Motor Type = Brushed Geared
    Output Speed = 47 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 30 Ncm
    Gearhead Type = Spur
    Gear Ratio = 100:1
    Dimensions = 73.7 x 38 x 38 mm
    Length = 73.7mm
    Width = 38mm
    Depth = 38mm
    Core Construction = Iron Core
    From: ฿ 4,267.44
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 41.3 W, 12 V, 2 Nm, 55 rpm, 8mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 41.3 W, 12 V, 2 Nm, 55 rpm, 8mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V DC
    DC Motor Type = Brushed Geared
    Power Rating = 41.3 W
    Output Speed = 55 rpm
    Shaft Diameter = 8mm
    Maximum Output Torque = 20000 gcm
    Gearhead Type = Planetary
    Current Rating = 5.5 A
    Length = 111.9mm
    Width = 44.6mm
    Core Construction = Iron Core
    From: ฿ 3,993.47
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Geared DC Geared Motor, 24 V, 30 Ncm, 12 rpm, 5mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Geared DC Geared Motor, 24 V, 30 Ncm, 12 rpm, 5mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 24 V DC
    DC Motor Type = Geared
    Output Speed = 12 rpm
    Shaft Diameter = 5mm
    Maximum Output Torque = 300 mNm
    Gearhead Type = Spur
    Length = 62.3mm
    Width = 27.7mm
    Core Construction = Iron Core
    From: ฿ 2,370.00
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 7 W, 12 V, 29 Ncm, 119 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 7 W, 12 V, 29 Ncm, 119 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V
    DC Motor Type = Brushed Geared
    Power Rating = 7 W
    Output Speed = 119 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 29 Ncm
    Gearhead Type = Spur
    Dimensions = 27.9 (Dia.) x 92.1 mm
    Current Rating = 900 mA
    Length = 70.5mm
    Width = 37 (Dia.)mm
    Core Construction = Iron Core
    From: ฿ 1,951.23
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushless DC Motor, 36 V, 0.68 Nm, 4000 rpm, 8mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushless DC Motor, 36 V, 0.68 Nm, 4000 rpm, 8mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 36 V DC
    DC Motor Type = Brushless
    Output Speed = 4000 rpm
    Shaft Diameter = 8mm
    Maximum Output Torque = 0.68 Nm
    Dimensions = 57 (Dia.) x 74 mm
    Current Rating = 9.8 A
    Length = 74mm
    Width = 47mm
    Depth = 48mm
    Core Construction = Metal
    From: ฿ 6,377.15
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Geared DC Geared Motor, 24 V, 30 Ncm, 5 rpm, 5mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Geared DC Geared Motor, 24 V, 30 Ncm, 5 rpm, 5mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 24 V DC
    DC Motor Type = Geared
    Output Speed = 5 rpm
    Shaft Diameter = 5mm
    Maximum Output Torque = 300 mNm
    Gearhead Type = Spur
    Length = 66.8mm
    Width = 27.7mm
    Core Construction = Iron Core
    From: ฿ 2,903.29
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 1.62 W, 12 to 24 V, 5 mNm, 2 to 4199 rpm, 2mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 1.62 W, 12 to 24 V, 5 mNm, 2 to 4199 rpm, 2mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 → 24 V DC
    DC Motor Type = Brushed Geared
    Power Rating = 1.62 W
    Output Speed = 2 - 2100 rpm
    Shaft Diameter = 2mm
    Maximum Output Torque = 50 gcm
    Gearhead Type = Spur
    Current Rating = 300 mA
    Length = 52mm
    Width = 110mm
    Core Construction = Iron Core
    From: ฿ 723.76
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 98 Ncm, 120 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 98 Ncm, 120 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V DC
    DC Motor Type = Brushed Geared
    Power Rating = 19.8 W
    Output Speed = 120 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 10000 gcm
    Gearhead Type = Planetary
    Current Rating = 2.75 A
    Length = 85.8mm
    Width = 35.8mm
    Core Construction = Iron Core
    From: ฿ 2,871.13
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 24 V, 20 Ncm, 80 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 24 V, 20 Ncm, 80 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 24 V
    DC Motor Type = Brushed Geared
    Output Speed = 80 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 20 Ncm
    Gearhead Type = Spur
    Gear Ratio = 60:1
    Dimensions = 73.7 x 38 x 38 mm
    Length = 73.7mm
    Width = 38mm
    Depth = 38mm
    Core Construction = Iron Core
    From: ฿ 7,108.63
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 24 V, 70 mNm, 260 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 24 V, 70 mNm, 260 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 24 V
    DC Motor Type = Brushed Geared
    Output Speed = 260 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 70 mNm
    Gearhead Type = Spur
    Gear Ratio = 18:1
    Dimensions = 71.2 x 38 x 38 mm
    Length = 71.2mm
    Width = 38mm
    Depth = 38mm
    Standards Met = RoHS Compliant
    From: ฿ 6,161.93
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Geared DC Geared Motor, 24 V, 30 Ncm, 30 rpm, 5mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Geared DC Geared Motor, 24 V, 30 Ncm, 30 rpm, 5mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 24 V DC
    DC Motor Type = Geared
    Output Speed = 30 rpm
    Shaft Diameter = 5mm
    Maximum Output Torque = 300 mNm
    Gearhead Type = Spur
    Length = 62.3mm
    Width = 27.7mm
    Core Construction = Iron Core
    From: ฿ 2,370.00
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Geared DC Motor, 24.6 W, 3 to 7.2 V, 107.3 gcm, 22356 rpm, 2.3mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Geared DC Motor, 24.6 W, 3 to 7.2 V, 107.3 gcm, 22356 rpm, 2.3mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 3 → 7.2 V DC
    DC Motor Type = Geared
    Power Rating = 19.68 W
    Output Speed = 19000 rpm
    Shaft Diameter = 2.3mm
    Maximum Output Torque = 375 gcm
    Dimensions = 27.7 (Dia.) x 38 mm
    Current Rating = 4.41 A
    Length = 38mm
    Core Construction = Iron Core
    From: ฿ 326.60
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 1.31 W, 12 V, 10 Ncm, 66 rpm, 4mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 1.31 W, 12 V, 10 Ncm, 66 rpm, 4mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V, 12 → 24 V DC
    DC Motor Type = Brushed Geared
    Power Rating = 1.31 W
    Output Speed = 66 rpm
    Shaft Diameter = 4mm
    Maximum Output Torque = 1000 gcm
    Gearhead Type = Spur
    Current Rating = 190 mA
    Length = 51mm
    Width = 27mm
    Core Construction = Iron Core
    From: ฿ 972.63
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 13.2 W, 24 V, 4.5 Nm, 27 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 13.2 W, 24 V, 4.5 Nm, 27 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 24 V DC
    DC Motor Type = Brushed Geared
    Power Rating = 13.2 W
    Output Speed = 27 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 4.5 Nm
    Gearhead Type = Planetary
    Current Rating = 850 mA
    Length = 106mm
    Width = 38mm
    Core Construction = Iron Core
    From: ฿ 20,676.83
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 13.2 W, 24 V, 4.5 Nm, 63 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 13.2 W, 24 V, 4.5 Nm, 63 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 24 V DC
    DC Motor Type = Brushed Geared
    Power Rating = 13.2 W
    Output Speed = 63 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 4.5 Nm
    Gearhead Type = Planetary
    Current Rating = 850 mA
    Length = 106mm
    Width = 38mm
    Core Construction = Iron Core
    From: ฿ 20,676.83
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 29 Ncm, 12048 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 29 Ncm, 12048 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V
    DC Motor Type = Brushed Geared
    Power Rating = 19.8 W
    Output Speed = 12048 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 29 Ncm
    Gearhead Type = Spur
    Current Rating = 2.85 A
    Length = 78mm
    Width = 38.5mm
    Depth = 39mm
    Series = 919D
    From: ฿ 1,802.17
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 24 V, 10 Ncm, 155 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 24 V, 10 Ncm, 155 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 24 V
    DC Motor Type = Brushed Geared
    Output Speed = 155 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 10 Ncm
    Gearhead Type = Spur
    Gear Ratio = 30:1
    Dimensions = 38 x 38 x 40 mm
    Length = 71.2mm
    Width = 38mm
    Depth = 38mm
    Core Construction = Iron Core
    From: ฿ 5,862.65
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 41.3 W, 12 V, 2.9 Nm, 11 rpm, 8mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 41.3 W, 12 V, 2.9 Nm, 11 rpm, 8mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V DC
    DC Motor Type = Brushed Geared
    Power Rating = 41.3 W
    Output Speed = 11 rpm
    Shaft Diameter = 8mm
    Maximum Output Torque = 30000 gcm
    Gearhead Type = Planetary
    Current Rating = 5.5 A
    Length = 118.6mm
    Width = 44.6mm
    Core Construction = Iron Core
    From: ฿ 9,099.95
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 7 W, 12 V, 59 Ncm, 60 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 7 W, 12 V, 59 Ncm, 60 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V
    DC Motor Type = Brushed Geared
    Power Rating = 7 W
    Output Speed = 60 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 59 Ncm
    Gearhead Type = Spur
    Dimensions = 27.9 (Dia.) x 92.1 mm
    Current Rating = 900 mA
    Length = 71mm
    Width = 37 (Dia.)mm
    Core Construction = Iron Core
    From: ฿ 1,420.44
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Geared DC Geared Motor, 12 V, 20 Ncm, 70 rpm, 5mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Geared DC Geared Motor, 12 V, 20 Ncm, 70 rpm, 5mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V DC
    DC Motor Type = Geared
    Output Speed = 70 rpm
    Shaft Diameter = 5mm
    Maximum Output Torque = 200 mNm
    Gearhead Type = Spur
    Length = 57.8mm
    Width = 27.7mm
    Core Construction = Iron Core
    From: ฿ 3,050.29
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Geared DC Geared Motor, 12 V, 30 Ncm, 29 rpm, 5mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Geared DC Geared Motor, 12 V, 30 Ncm, 29 rpm, 5mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V DC
    DC Motor Type = Geared
    Output Speed = 29 rpm
    Shaft Diameter = 5mm
    Maximum Output Torque = 300 mNm
    Gearhead Type = Spur
    Length = 62.3mm
    Width = 27.7mm
    Core Construction = Iron Core
    From: ฿ 2,986.67
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Geared DC Motor, 5.75 W, 6 to 15 V, 58.8 gcm, 10668 rpm, 2.31mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Geared DC Motor, 5.75 W, 6 to 15 V, 58.8 gcm, 10668 rpm, 2.31mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 6 → 15 V DC
    DC Motor Type = Geared
    Power Rating = 5.75 W
    Output Speed = 10668 rpm
    Shaft Diameter = 2.31mm
    Maximum Output Torque = 58.8 gcm
    Dimensions = 27.63 (Dia.) x 32.5 mm
    Current Rating = 770 mA
    Length = 32.5mm
    Core Construction = Iron Core
    From: ฿ 213.48
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 0.58 W, 3 V, 9 Ncm, 45 rpm, 3mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 0.58 W, 3 V, 9 Ncm, 45 rpm, 3mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 3 V
    DC Motor Type = Brushed Geared
    Power Rating = 0.58 W
    Output Speed = 45 rpm
    Shaft Diameter = 3mm
    Maximum Output Torque = 9 Ncm
    Gearhead Type = Spur
    Dimensions = 29.25 x 10 x 12 mm
    Current Rating = 320 mA
    Length = 24.25mm
    Width = 12mm
    Depth = 12mm
    Core Construction = Metal
    From: ฿ 853.67
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 1.5 W, 12 V, 20 Ncm, 76 rpm, 4mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 1.5 W, 12 V, 20 Ncm, 76 rpm, 4mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V DC
    DC Motor Type = Brushed Geared
    Power Rating = 1.5 W
    Output Speed = 76 rpm
    Shaft Diameter = 4mm
    Maximum Output Torque = 2000 gcm
    Gearhead Type = Planetary
    Current Rating = 200 mA
    Length = 54mm
    Width = 22mm
    Core Construction = Iron Core
    From: ฿ 1,802.17
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 59 Ncm, 15 rpm, 6mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 59 Ncm, 15 rpm, 6mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V DC
    DC Motor Type = Brushed Geared
    Power Rating = 19.8 W
    Output Speed = 15 rpm
    Shaft Diameter = 6mm
    Maximum Output Torque = 6000 gcm
    Gearhead Type = Spur
    Current Rating = 2.75 A
    Length = 80.4mm
    Width = 39mm
    Core Construction = Iron Core
    From: ฿ 1,933.16
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 38.7 W, 12 V, 95 Ncm, 1085 rpm, 12mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 38.7 W, 12 V, 95 Ncm, 1085 rpm, 12mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V DC
    DC Motor Type = Brushed Geared
    Power Rating = 38.7 W
    Output Speed = 1085 rpm
    Shaft Diameter = 12mm
    Maximum Output Torque = 9734 gcm
    Gearhead Type = Planetary
    Current Rating = 4.61 A
    Length = 98.5mm
    Width = 51.8mm
    Core Construction = Iron Core
    From: ฿ 7,722.85
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Brushed Geared DC Geared Motor, 41.3 W, 12 V, 2.5 Nm, 27 rpm, 8mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Brushed Geared DC Geared Motor, 41.3 W, 12 V, 2.5 Nm, 27 rpm, 8mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 12 V
    DC Motor Type = Brushed Geared
    Power Rating = 41.3 W
    Output Speed = 27 rpm
    Shaft Diameter = 8mm
    Maximum Output Torque = 2.5 Nm
    Gearhead Type = Planetary
    Dimensions = 44.6 (Dia.) x 140.6 mm
    Current Rating = 5.5 A
    Length = 118.6mm
    Width = 44.6 (Dia.)mm
    Core Construction = Iron Core
    From: ฿ 4,212.60
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Geared DC Motor, 1.6 W, 1.5 to 3 V, 20 gcm, 7800 rpm, 2mm Shaft Diameter
    Until 30/09/2024
    Sale
    Until 30/09/2024

    RS PRO Geared DC Motor, 1.6 W, 1.5 to 3 V, 20 gcm, 7800 rpm, 2mm Shaft Diameter

    RS Pro

    Specifications
    Supply Voltage = 1.5 → 3 V DC
    DC Motor Type = Geared
    Power Rating = 1.6 W
    Output Speed = 7800 rpm
    Shaft Diameter = 2mm
    Maximum Output Torque = 20 gcm
    Dimensions = 23.8 (Dia.) x 30.5 mm
    Current Rating = 850 mA
    Length = 30.5mm
    Core Construction = Iron Core
    From: ฿ 135.44
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Type
Type of Motor
Main Body Shape
Flange Size A(mm)
Rated Output(W)
Voltage(V)
Gearhead Type
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 24 V, 600 mNm, 23 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 29 Ncm, 256 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushless DC Motor, 24 V, 0.19 Nm, 4000 rpm, 5mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Geared DC Geared Motor, 24 V, 20 Ncm, 75 rpm, 5mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 24 V, 30 Ncm, 47 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 41.3 W, 12 V, 2 Nm, 55 rpm, 8mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Geared DC Geared Motor, 24 V, 30 Ncm, 12 rpm, 5mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 7 W, 12 V, 29 Ncm, 119 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushless DC Motor, 36 V, 0.68 Nm, 4000 rpm, 8mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Geared DC Geared Motor, 24 V, 30 Ncm, 5 rpm, 5mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 1.62 W, 12 to 24 V, 5 mNm, 2 to 4199 rpm, 2mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 98 Ncm, 120 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 24 V, 20 Ncm, 80 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 24 V, 70 mNm, 260 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Geared DC Geared Motor, 24 V, 30 Ncm, 30 rpm, 5mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Geared DC Motor, 24.6 W, 3 to 7.2 V, 107.3 gcm, 22356 rpm, 2.3mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 1.31 W, 12 V, 10 Ncm, 66 rpm, 4mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 13.2 W, 24 V, 4.5 Nm, 27 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 13.2 W, 24 V, 4.5 Nm, 63 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 29 Ncm, 12048 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 24 V, 10 Ncm, 155 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 41.3 W, 12 V, 2.9 Nm, 11 rpm, 8mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 7 W, 12 V, 59 Ncm, 60 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Geared DC Geared Motor, 12 V, 20 Ncm, 70 rpm, 5mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Geared DC Geared Motor, 12 V, 30 Ncm, 29 rpm, 5mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Geared DC Motor, 5.75 W, 6 to 15 V, 58.8 gcm, 10668 rpm, 2.31mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 0.58 W, 3 V, 9 Ncm, 45 rpm, 3mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 1.5 W, 12 V, 20 Ncm, 76 rpm, 4mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 59 Ncm, 15 rpm, 6mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 38.7 W, 12 V, 95 Ncm, 1085 rpm, 12mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Brushed Geared DC Geared Motor, 41.3 W, 12 V, 2.5 Nm, 27 rpm, 8mm Shaft Diameter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Geared DC Motor, 1.6 W, 1.5 to 3 V, 20 gcm, 7800 rpm, 2mm Shaft Diameter
Until 30/09/2024
Brand

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

RS PRO Brushed Geared DC Geared Motor, 24 V, 600 mNm, 23 rpm, 6mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 29 Ncm, 256 rpm, 6mm Shaft Diameter

RS PRO Brushless DC Motor, 24 V, 0.19 Nm, 4000 rpm, 5mm Shaft Diameter

RS PRO Geared DC Geared Motor, 24 V, 20 Ncm, 75 rpm, 5mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 24 V, 30 Ncm, 47 rpm, 6mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 41.3 W, 12 V, 2 Nm, 55 rpm, 8mm Shaft Diameter

RS PRO Geared DC Geared Motor, 24 V, 30 Ncm, 12 rpm, 5mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 7 W, 12 V, 29 Ncm, 119 rpm, 6mm Shaft Diameter

RS PRO Brushless DC Motor, 36 V, 0.68 Nm, 4000 rpm, 8mm Shaft Diameter

RS PRO Geared DC Geared Motor, 24 V, 30 Ncm, 5 rpm, 5mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 1.62 W, 12 to 24 V, 5 mNm, 2 to 4199 rpm, 2mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 98 Ncm, 120 rpm, 6mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 24 V, 20 Ncm, 80 rpm, 6mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 24 V, 70 mNm, 260 rpm, 6mm Shaft Diameter

RS PRO Geared DC Geared Motor, 24 V, 30 Ncm, 30 rpm, 5mm Shaft Diameter

RS PRO Geared DC Motor, 24.6 W, 3 to 7.2 V, 107.3 gcm, 22356 rpm, 2.3mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 1.31 W, 12 V, 10 Ncm, 66 rpm, 4mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 13.2 W, 24 V, 4.5 Nm, 27 rpm, 6mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 13.2 W, 24 V, 4.5 Nm, 63 rpm, 6mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 29 Ncm, 12048 rpm, 6mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 24 V, 10 Ncm, 155 rpm, 6mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 41.3 W, 12 V, 2.9 Nm, 11 rpm, 8mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 7 W, 12 V, 59 Ncm, 60 rpm, 6mm Shaft Diameter

RS PRO Geared DC Geared Motor, 12 V, 20 Ncm, 70 rpm, 5mm Shaft Diameter

RS PRO Geared DC Geared Motor, 12 V, 30 Ncm, 29 rpm, 5mm Shaft Diameter

RS PRO Geared DC Motor, 5.75 W, 6 to 15 V, 58.8 gcm, 10668 rpm, 2.31mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 0.58 W, 3 V, 9 Ncm, 45 rpm, 3mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 1.5 W, 12 V, 20 Ncm, 76 rpm, 4mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 19.8 W, 12 V, 59 Ncm, 15 rpm, 6mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 38.7 W, 12 V, 95 Ncm, 1085 rpm, 12mm Shaft Diameter

RS PRO Brushed Geared DC Geared Motor, 41.3 W, 12 V, 2.5 Nm, 27 rpm, 8mm Shaft Diameter

RS PRO Geared DC Motor, 1.6 W, 1.5 to 3 V, 20 gcm, 7800 rpm, 2mm Shaft Diameter

From

฿ 6,304.64

Special Price

On Sale Until 30/09/2024

฿ 4,249.29

Special Price

On Sale Until 30/09/2024

฿ 3,430.99

Special Price

On Sale Until 30/09/2024

฿ 2,986.67

Special Price

On Sale Until 30/09/2024

฿ 4,267.44

Special Price

On Sale Until 30/09/2024

฿ 3,993.47

Special Price

On Sale Until 30/09/2024

฿ 2,370.00

Special Price

On Sale Until 30/09/2024

฿ 1,951.23

Special Price

On Sale Until 30/09/2024

฿ 6,377.15

Special Price

On Sale Until 30/09/2024

฿ 2,903.29

Special Price

On Sale Until 30/09/2024

฿ 723.76

Special Price

On Sale Until 30/09/2024

฿ 2,871.13

Special Price

On Sale Until 30/09/2024

฿ 7,108.63

Special Price

On Sale Until 30/09/2024

฿ 6,161.93

Special Price

On Sale Until 30/09/2024

฿ 2,370.00

Special Price

On Sale Until 30/09/2024

฿ 326.60

Special Price

On Sale Until 30/09/2024

฿ 972.63

Special Price

On Sale Until 30/09/2024

฿ 20,676.83

Special Price

On Sale Until 30/09/2024

฿ 20,676.83

Special Price

On Sale Until 30/09/2024

฿ 1,802.17

Special Price

On Sale Until 30/09/2024

฿ 5,862.65

Special Price

On Sale Until 30/09/2024

฿ 9,099.95

Special Price

On Sale Until 30/09/2024

฿ 1,420.44

Special Price

On Sale Until 30/09/2024

฿ 3,050.29

Special Price

On Sale Until 30/09/2024

฿ 2,986.67

Special Price

On Sale Until 30/09/2024

฿ 213.48

Special Price

On Sale Until 30/09/2024

฿ 853.67

Special Price

On Sale Until 30/09/2024

฿ 1,802.17

Special Price

On Sale Until 30/09/2024

฿ 1,933.16

Special Price

On Sale Until 30/09/2024

฿ 7,722.85

Special Price

On Sale Until 30/09/2024

฿ 4,212.60

Special Price

On Sale Until 30/09/2024

฿ 135.44

Special Price

On Sale Until 30/09/2024

Days to Ship 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 3 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s)
Type--------------------------------
Type of Motor--------------------------------
Main Body Shape--------------------------------
Flange Size A(mm)--------------------------------
Rated Output(W)--------------------------------
Voltage(V)--------------------------------
Gearhead Type--------------------------------

Loading...

  1. 1

Application example related to this category

Related Categories to Motors with Brush