RS Pro Wiremold Options
Cable raceway options are parts for supplementing the cable raceways used for cable storage or protection. These are mainly used for indoor wiring and types include corner joints used in cable lead-in locations from a wall or ceiling; joint covers that connect cable raceways to each other; and T branch connection accessories used at T-shaped branch connections of VVF cables or communication lines. ABS resin is the most commonly used material. These supplementary parts are used in parallel to cable raceways and enable the storage of wires and cables that are difficult to do with straight cable raceways without impairing the appearance. Furthermore, cable raceways used on the floor are subject to frequent impacts from people or platform trucks passing over them, therefore they are made from special impact-resistant resin to prevent warping or deformation.