RS Pro Soldering Iron Holders
A soldering iron holder is a place for placing a soldering iron. In order to place a hot soldering iron, you need a soldering iron holder that can be securely fixed. Care should be taken when choosing a soldering iron, as there are some that can be accommodated, not just the manufacturer, and some that can use only a limited number of soldering irons. In some cases, the built-in temperature sensor can provide accurate temperature control. Many of the soldering iron holders are designed so that the sponge can be moistened with water so that the soldering iron tip can be cleaned, but some include cleaning. In addition, there are soldering iron holders with lids for carrying around, and such devices have been devised in various ways so that they do not leak when carrying. It is necessary to select an appropriate soldering iron holder depending on the place and operating environment.