(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
RS PRO 330pF Mica Capacitor 500V DC ±1% Tolerance Radial【5 Pieces Per Package】
RS Pro
From: ฿ 1,747.97 |
---|
Special Price |
Days to Ship: |
RS PRO 4.7pF Mica Capacitor 500V DC ±0.5pF Tolerance Radial【5 Pieces Per Package】
RS Pro
From: ฿ 1,759.11 |
---|
Special Price |
Days to Ship: |
RS Pro
From: ฿ 503.67 |
---|
Special Price |
Days to Ship: |
RS Pro
From: ฿ 3,626.17 |
---|
Special Price |
Days to Ship: |
RS Pro
From: ฿ 508.88 |
---|
Special Price |
Days to Ship: |
RS Pro
From: ฿ 524.69 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Installation Type |
Electrostatic Capacity |
Electrostatic Capacity Allowable Error |
Rated Voltage(V) |
Package Type |
Series |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro |
Product Series | RS PRO 330pF Mica Capacitor 500V DC ±1% Tolerance Radial【5 Pieces Per Package】 | RS PRO 4.7pF Mica Capacitor 500V DC ±0.5pF Tolerance Radial【5 Pieces Per Package】 | ||||
From | ฿ 1,747.97 Special Price On Sale Until 30/09/2024 | ฿ 1,759.11 Special Price On Sale Until 30/09/2024 | ฿ 503.67 Special Price On Sale Until 30/09/2024 | ฿ 3,626.17 Special Price On Sale Until 30/09/2024 | ฿ 508.88 Special Price On Sale Until 30/09/2024 | ฿ 524.69 Special Price On Sale Until 30/09/2024 |
Days to Ship | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) |
Installation Type | - | - | - | - | - | - |
Electrostatic Capacity | - | - | - | - | - | - |
Electrostatic Capacity Allowable Error | - | - | - | - | - | - |
Rated Voltage(V) | - | - | - | - | - | - |
Package Type | - | - | - | - | - | - |
Series | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?