(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
ROHM
From: ฿ 135.96 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Series |
Package |
Maximum Collector Current(A) |
Maximum Collector to Emitter Voltage(V) |
You can add up to 6 items per a category to the compare list. | |
Brand | ROHM |
Product Series | |
From | ฿ 135.96 |
Days to Ship | 5 Day(s) |
Product Type | Automotive ~ Standard |
Series | TV: For inverter (tsc 2µs) ~ WS:High speed SW, cost effective |
Package | TO-262 ~ LPDS |
Maximum Collector Current(A) | 13 ~ 80 |
Maximum Collector to Emitter Voltage(V) | 650 ~ 1200 |
Loading...
How can we improve?
How can we improve?