- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
ROHM Photo Transistors
Photo Transistors products in the Electrical & Controls category from ROHM. The product can be selected based on many product specifications such as Installation Type, Maximum Collector Current, Light Reception Peak Sensitivity Wavelength, Maximum Dark Current, Maximum Power Loss. ROHM offers products around 1 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. ROHM products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
Specification/Dimensions
-
Installation Type
-
Maximum Collector Current(Value)
-
Light Reception Peak Sensitivity Wavelength(nm)
-
Maximum Dark Current(Value)
-
Maximum Power Loss(mW)
-
Maximum Collector - Emmiter Voltage(V)
-
[ROHM] Phototransistor
Various packaged products of phototransistors such as through-hole mounting type and surface mounting type.
From:
฿ 19.44
|
Days to Ship:
6 Day(s)
|
![day to ship](/en/vcommon/common/img/svg/icon-truck.svg)
6 Day(s)
|
---|
Brand |
---|
Product Series |
---|
From |
---|
Days to Ship |
---|
Installation Type
|
---|
Maximum Collector Current(Value)
|
---|
Light Reception Peak Sensitivity Wavelength(nm)
|
---|
Maximum Dark Current(Value)
|
---|
Maximum Power Loss(mW)
|
---|
Maximum Collector - Emmiter Voltage(V)
|
---|
| |
---|
Brand | ROHM |
---|
Product Series | [ROHM] Phototransistor |
---|
From |
฿ 19.44
|
---|
Days to Ship |
6 Day(s)
|
---|
Installation Type | Surface Mount |
---|
Maximum Collector Current(Value) | 30 mA |
---|
Light Reception Peak Sensitivity Wavelength(nm) | 800nm |
---|
Maximum Dark Current(Value) | 0.5µA |
---|
Maximum Power Loss(mW) | 80mW |
---|
Maximum Collector - Emmiter Voltage(V) | 32V |
---|
Loading...
Related Categories to Photo Transistors
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?