(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
From: ฿ 12,550.89 |
---|
Days to Ship: 31 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Connector |
Number of Poles(Pole) |
Mounting Method |
Supported equipment manufacturer |
Pitch Between Terminals(mm) |
Supported equipment |
Dimension width(mm) |
Terminal Block Screw |
Representative Standard |
Dimension vertical(mm) |
Dimension depth(mm) |
You can add up to 6 items per a category to the compare list. | |
Brand | FESTO |
Product Series | |
From | ฿ 12,550.89 |
Days to Ship | 31 Day(s) |
Connector | - |
Number of Poles(Pole) | - |
Mounting Method | - |
Supported equipment manufacturer | - |
Pitch Between Terminals(mm) | - |
Supported equipment | - |
Dimension width(mm) | - |
Terminal Block Screw | - |
Representative Standard | - |
Dimension vertical(mm) | - |
Dimension depth(mm) | - |
Loading...
How can we improve?
How can we improve?