(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pincers (Explosion-Proof)

Combination pliers (explosion-proof) are work tools that do not generate sparks due to impact or friction. Depending on the environment in which they are used, it is necessary to select from 2 materials, either copper aluminum nickel alloy or beryllium- copper alloy. Combination pliers (explosion-proof) are used in places where explosion due to sparks is expected, and because they also have excellent corrosion resistance and non-magnetic properties, they are suitable for use in the chemical industry, gas industry, explosives manufacturing plants, aluminum refineries, and other sites. The combination pliers (explosion-proof) are as strong as steel tools, so you can use them with confidence. There are explosion-proof combination pliers that process wire and copper wire, explosion-proof long nose combination pliers that can perform fine wiring work, and explosion-proof crimping combination pliers that process wiring terminals. Therefore, it is necessary to select from various types according to the work application.
Filter By
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 12 Day(s) or Less
6 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Pliers

    Pliers

    HAMACO

    [Features]
    · This tool will not spark under friction or impact.
    · Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
    · Certified FM Approved by the US National Accreditation Board.
    · UKAS (United Kingdom Accreditation Service) certified.
    [Applications]
    · For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.
    From: ฿ 6,895.13
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Pliers

    Explosion-Proof Pliers

    NGK(NIHONGAISHI)

    No combustion-causing sparks are generated, even from intense friction or strikes. Boasts excellent corrosion resistance, with a strength that is virtually the same as steel tools. Ideal for workplaces sensitive to magnetism.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Longnose Pliers

    Explosion-Proof Longnose Pliers

    NGK(NIHONGAISHI)

    No combustion-causing sparks are generated, even from intense friction or strikes. Boasts excellent corrosion resistance, with a strength that is virtually the same as steel tools. Ideal for workplaces sensitive to magnetism.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Explosion-Proof] Crimping Pliers EA642GB-1
    Until 31/07/2024

    Sale
    Until 31/07/2024

    [Explosion-Proof] Crimping Pliers EA642GB-1

    ESCO

    【Product Specifications】
    ・For insulated terminal
    ・Overall length-200mm
    ・Crimp range-0.75mm2 to 6.0mm2
    ・Material-Beryllium copper alloy
    From: ฿ 35,582.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Explosion-Proof] Pliers EA642HF-210
    Until 31/07/2024

    Sale
    Until 31/07/2024

    [Explosion-Proof] Pliers EA642HF-210

    ESCO

    【Product Specifications】
    ・Overall length-230mm
    ・Weight-380g
    ・Material-Aluminum bronze
    From: ฿ 18,497.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Explosion-Proof] Long nose Pliers EA642HG-180
    Until 31/07/2024

    Sale
    Until 31/07/2024

    [Explosion-Proof] Long nose Pliers EA642HG-180

    ESCO

    【Product Specifications】
    ・Overall length-180mm
    ・With cutter
    ・Weight-160g
    ・Material-Aluminum bronze
    From: ฿ 15,857.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Pliers
You can add up to 6 items per a category to the compare list.
Explosion-Proof Pliers
You can add up to 6 items per a category to the compare list.
Explosion-Proof Longnose Pliers
You can add up to 6 items per a category to the compare list.
Sale
[Explosion-Proof] Crimping Pliers EA642GB-1
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
[Explosion-Proof] Pliers EA642HF-210
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
[Explosion-Proof] Long nose Pliers EA642HG-180
Until 31/07/2024
Brand

HAMACO

NGK(NIHONGAISHI)

NGK(NIHONGAISHI)

ESCO

ESCO

ESCO

Product Series

Pliers

Explosion-Proof Pliers

Explosion-Proof Longnose Pliers

[Explosion-Proof] Crimping Pliers EA642GB-1

[Explosion-Proof] Pliers EA642HF-210

[Explosion-Proof] Long nose Pliers EA642HG-180

From

฿ 6,895.13

฿ 999,999,999.00

฿ 999,999,999.00

฿ 35,582.00

Special Price

On Sale Until 31/07/2024

฿ 18,497.00

Special Price

On Sale Until 31/07/2024

฿ 15,857.00

Special Price

On Sale Until 31/07/2024

Days to Ship 5 Day(s) Quote Quote 12 Day(s) 12 Day(s) 12 Day(s)

Loading...

  1. 1

Related Categories to Pincers (Explosion-Proof)