(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Socket Wrenches (Insulated)

A socket wrench (insulated) is a tool used to tighten and loosen bolts and nuts, and is coated with an insulating material to prevent conduction of electricity or heat. It consists of a socket that covers the heads of bolts and nuts, a handle that drives the socket, and various attachments. Combinations are used depending on the content of the work. Because it is covered with insulating material, it is useful for working safely in situations where current cannot be temporarily stopped, such as in the construction of communication equipment and the maintenance of factory production lines. There are various types of socket depending on the length, the insertion angle of the handle, and the types of bolt and nut to be covered. There are also several types of handle including ratchet handles, so you need to select one according to the content of your work.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • Others
112 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Insulation T Type Hex Wrench

    Insulation T Type Hex Wrench

    TRUSCO

    [Features]
    · 1000 V insulation spec.
    · IEC 60900 standard product.
    · Withstand voltage tested.
    · Convenient for attachment/removal of hex socket bolts mounted in deep places.
    · T-shaped handle is easy to grasp.

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
    From: ฿ 621.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Tool, Torque Wrench 3/8

    Insulated Tool, Torque Wrench 3/8

    TECH EV

    [Features]
    ·Reliable insulated tool with excellent work performance and safety performance
    ·Uses a soft handle that fits comfortably in your hand
    From: ฿ 17,417.93
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3/8 Inch Insulated Socket and Ratchet 10-Point Set

    3/8 Inch Insulated Socket and Ratchet 10-Point Set

    WIHA

    3/8" insulated reversible ratchet, insulated extension bar and insulated socket (8-19 mm, 8 pieces) 10-piece set.

    [Features]
    · Manufacturing Standard: Manufactured in accordance with EN/IEC 60900: 2004.
    · Design: Includes a powerful locking mechanism on the drive pin side.
    · Normal rotation and reverse rotation can be switched.
    · Material: Chrome Vanadium Steel
    From: ฿ 24,735.10
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    1/2 SQ Insulated Socket

    1/2 SQ Insulated Socket

    KNIPEX

    [Features]
    · 1,000 V insulated.
    · Insulating sockets are available in metric and imperial sizes.
    · 6 points
    From: ฿ 2,164.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated InHex Socket EA640LG-8

    (1/2")Insulated InHex Socket EA640LG-8

    ESCO

    【Product Specifications】
    ・Overall length-75mm
    ・1000V insulated
    ・Drive size-1/2
    ・Hex dim.…8mm
    From: ฿ 3,799.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Socket Set
    Insulated Socket Set
    Insulated Socket Set
    Insulated Socket Set
    From: ฿ 13,695.93
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3/8 SQ Insulated Hexalobular Bit & Socket 12174VDE-T40

    3/8 SQ Insulated Hexalobular Bit & Socket 12174VDE-T40

    Stahlwille

    [Features]
    · 1,000 V Insulated hexalobular bit & socket.
    [Specifications]
    · Socket (SQ): 3/8
    · Size: T40
    · JAN Code: 4018754253623
    From: ฿ 1,941.62
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Preset Torque Wrench, Insulated Torque Handle

    Preset Torque Wrench, Insulated Torque Handle

    TOP

    Prioritizes actual work needs. Compact Insulation Tool

    [Features]
    · For industries where live wires cannot be temporarily disconnected, such as telecommunications and hospital power facility construction.
    · Preset shape enables the tightening torque to be adjusted each time to suit the bolt and nut.
    · A clicking sound or a light shock to the hand indicate that the preset torque value has been reached.
    · Maximum working voltage 240 V, 1,000 V x 60 sec insulation tested.
    · The grip part is protected with a transparent fluorine tube.
    From: ฿ 9,212.06
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Tool Deep Socket

    Insulation Tool Deep Socket

    TECH EV

    [Features]
    · The socket has built-in magnets in 2 places.
    · Prevents short-circuiting due to bolt dropping during work operations, reducing the chances that a bolt will drop.
    · Uses a lock type retention system.
    · Prevents sockets from coming out unexpectedly to prevent short circuits
    From: ฿ 782.76
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Tool Extension Bar

    Insulation Tool Extension Bar

    TECH EV

    [Specifications]
    ·A lock-type retention system is used for the socket insertion part.
    From: ฿ 1,231.98
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Tool Long Deep Socket

    Insulation Tool Long Deep Socket

    TECH EV

    [Features]
    ·The socket has two built-in magnets!
    ·Reduced possibility of bolt drop to prevent short circuit due to bolt drop while working
    ·Uses a locking retention system
    ·Prevents accidental disconnection of the socket and prevents short-circuit accidents due to falling sockets.
    From: ฿ 2,156.62
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Tool Ratchet Handle

    Insulation Tool Ratchet Handle

    TECH EV

    [Features]
    · Trusted insulation tool with superior work performance and safety performance.
    · Uses a soft, easy-fit handle.
    From: ฿ 4,359.89
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3/8 SQ Insulated Socket

    3/8 SQ Insulated Socket

    KNIPEX

    Chrome plating finished 3/8 SQ insulated socket
    [Features]
    · 1,000 V insulated socket wrench.
    · 6 point.
    · Sockets can be mounted quickly and easily.
    [Applications]
    · Optimal for work in electrically conductive places upon checking for safety.
    From: ฿ 1,387.46
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3/8 SQ Insulation Hex Bit Socket

    3/8 SQ Insulation Hex Bit Socket

    KNIPEX

    [Features]
    · 1,000 V insulated.
    · Hex bit socket for metric sizes.
    · The tool body has chrome plating
    From: ฿ 4,429.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    1/2 SQ Insulated Hex Bit Socket

    1/2 SQ Insulated Hex Bit Socket

    KNIPEX

    [Features]
    · 1,000 V insulated.
    · Hex bit socket for metric sizes.
    · The tool body has chrome plating.
    From: ฿ 3,907.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    1/2 DR Insulated Socket, Hex

    1/2 DR Insulated Socket, Hex

    SIGNET

    The grip is manufactured in accordance with the EN60900 standard.
    From: ฿ 1,025.64
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3/8 DR Insulated Socket, Hex

    3/8 DR Insulated Socket, Hex

    SIGNET

    The grip is manufactured in accordance with the EN60900 standard.
    From: ฿ 1,025.64
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Ratchet Handle

    Insulation Ratchet Handle

    SIGNET

    The grip is manufactured in accordance with the EN60900 standard.
    From: ฿ 5,809.43
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Extension Bar

    Insulated Extension Bar

    SIGNET

    The grip is manufactured in accordance with the EN60900 standard.
    From: ฿ 2,140.26
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Socket Plug, Insertion Angle 12.7 mm

    Insulated Socket Plug, Insertion Angle 12.7 mm

    TRUSCO

    [Features]
    · 1000 V insulation spec.
    · IEC 60900 standard product.
    · Includes a safety sign that allows visual confirmation.
    · The bolt nut is not easily damaged even if high stress is applied to the contact surface.
    · Withstand voltage tested.

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
    From: ฿ 811.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Socket Plug, Insertion Angle 6.35 mm

    Insulated Socket Plug, Insertion Angle 6.35 mm

    TRUSCO

    [Features]
    · 1000 V insulation spec.
    · IEC 60900 standard product.
    · Includes a safety sign that allows visual confirmation.
    · The bolt nut is not easily damaged even if high stress is applied to the contact surface.
    · Withstand voltage tested.

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
    From: ฿ 548.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Socket Plug, Insertion Angle 9.5 mm

    Insulated Socket Plug, Insertion Angle 9.5 mm

    TRUSCO

    [Features]
    · 1000 V insulation spec.
    · IEC 60900 standard product.
    · Includes a safety sign that allows visual confirmation.
    · The bolt nut is not easily damaged even if high stress is applied to the contact surface.
    · Withstand voltage tested.

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
    From: ฿ 614.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Insulation Socket Wrench Set
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Insulation Socket Wrench Set

    TRUSCO

    [Features]
    · 1000 V insulation spec.
    · IEC 60900 standard product.
    · Includes a safety sign that allows visual confirmation.
    · The foam tray has a two-layer structure of black and red, making it easy to see whether tools are missing.

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
    From: ฿ 15,380.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    VDE Insulated Socket

    VDE Insulated Socket

    BAHCO

    [Features]
    · 1000 V insulation spec.
    · The product conforms to the European Standard EN60900.
    · Has a safety sign for visually checking safety.
    · Voltage withstand tested.
    From: ฿ 1,426.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    9.5‑sq. Insulated Socket

    9.5‑sq. Insulated Socket

    KTC(KYOTO TOOL)

    [Features]
    · This product conforms to IEC 60900:2004, which is the only international standard for insulated tools.
    · Supports voltages up to 1,000 V AC and 1,500 V DC.
    · The opening part features a power-fit shape to help prevent damage to nuts and bolts and to prevent concentrations of stress.
    [Applications]
    · Maintenance of hybrid cars
    From: ฿ 1,096.71
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    9.5‑sq. Insulated Deep Socket

    9.5‑sq. Insulated Deep Socket

    KTC(KYOTO TOOL)

    [Features]
    · This product conforms to IEC 60900:2004, which is the only international standard for insulated tools.
    · Supports voltages up to 1,000 V AC and 1,500 V DC.
    · The opening part features a power-fit shape to help prevent damage to nuts and bolts and to prevent concentrations of stress.
    [Applications]
    · Maintenance of hybrid cars
    From: ฿ 1,518.84
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Deep Socket

    Insulated Deep Socket

    TECH EV

    [Features]
    ・ This product conforms with IEC60900 standard.
    ·The insulation coating of the molded resin has achieved an unprecedented thinness of the coating.
    [Applications]
    ·For electric and hybrid vehicles and general low voltage work
    From: ฿ 786.24
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    9.5‑sq. Insulated Extension Bar

    9.5‑sq. Insulated Extension Bar

    KTC(KYOTO TOOL)

    [Features]
    · This product conforms to IEC 60900:2004, which is the only international standard for insulated tools.
    · Supports voltages up to 1,000 V AC and 1,500 V DC.
    · Features an "anti-drop screw" to prevent the socket from falling.
    [Applications]
    · Maintenance of hybrid cars
    From: ฿ 2,302.81
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Extension Bar

    Insulation Extension Bar

    TRUSCO

    [Features]
    · 1000 V insulation spec.
    · IEC 60900 standard product.
    · Includes a safety sign that allows visual confirmation.
    · The socket can be equipped quickly and easily.
    · The forged body provides further strength.
    [Applications]
    · For electric vehicles and hybrid vehicles. For general low-voltage work

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
    From: ฿ 729.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    9.5‑sq. Insulated T-Handle Wrench

    9.5‑sq. Insulated T-Handle Wrench

    KTC(KYOTO TOOL)

    [Features]
    · Supports voltages up to 1,000 V AC and 1,500 V DC.
    · The product is compliant with IEC 60900:2004 standard.
    · Features an "anti-drop screw" to prevent the socket from falling.
    [Applications]
    · Maintenance of hybrid cars, etc.
    From: ฿ 3,755.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation T Type Hex Wrench Set

    Insulation T Type Hex Wrench Set

    TRUSCO

    [Features]
    · 1000 V insulation spec.
    · IEC 60900 standard product.
    · Withstand voltage tested.
    · Convenient for attachment/removal of hex socket bolts mounted in deep places.
    · T-shaped handle is easy to grasp.

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
    From: ฿ 5,834.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    9.5‑sq. Insulation Ratchet Handle

    9.5‑sq. Insulation Ratchet Handle

    KTC(KYOTO TOOL)

    [Features]
    · This product conforms to IEC 60900:2004, which is the only international standard for insulated tools.
    · Supports voltages up to 1,000 V AC and 1,500 V DC.
    · Uses union mechanism that simplifies socket attachment and detachment, and prevents the socket from falling.
    [Applications]
    · Maintenance of hybrid cars
    From: ฿ 9,462.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated T-Type Socket Wrench EA612B-10

    Insulated T-Type Socket Wrench EA612B-10

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Overall length-200mm
    ・Dim.…10mm
    From: ฿ 3,422.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated T-Type Socket Wrench EA612B-13

    Insulated T-Type Socket Wrench EA612B-13

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Overall length-200mm
    ・Dim.…13mm
    From: ฿ 3,552.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated T-Type Socket Wrench EA612B-17

    Insulated T-Type Socket Wrench EA612B-17

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Overall length-200mm
    ・Dim.…17mm
    From: ฿ 2,067.91
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated T-Type Socket Wrench EA612B-19

    Insulated T-Type Socket Wrench EA612B-19

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Overall length-200mm
    ・Dim.…19mm
    From: ฿ 3,922.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated T-Type Socket Wrench EA612B-8

    Insulated T-Type Socket Wrench EA612B-8

    ESCO

    【Product Specifications】
    ・1000V Inslated
    ・Dim.-8mm
    ・Overall length-200mm
    From: ฿ 3,140.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated T-Type Socket Wrench EA612BA-17

    Insulated T-Type Socket Wrench EA612BA-17

    ESCO

    【Product Specifications】
    ・1000V Inslated
    ・Dim.-17mm
    ・Overall length-300mm
    From: ฿ 4,435.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated ratchet handle EA640LC-3

    Insulated ratchet handle EA640LC-3

    ESCO

    【Product Specifications】
    ・Overall length-190mm
    ・1000V insulated
    ・Square drive…3/8"
    From: ฿ 12,269.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated ratchet handle EA640LC-4

    Insulated ratchet handle EA640LC-4

    ESCO

    【Product Specifications】
    ・Overall length-190mm
    ・1000V insulated
    ・Square drive…1/2"
    From: ฿ 13,267.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated T-type Handle EA640LD-3

    (3/8")Insulated T-type Handle EA640LD-3

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Overall length-200mm
    ・The socket is locked quickly and simply.
    ・Square drive-3/8"
    From: ฿ 6,720.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated T-type Handle EA640LD-4

    (1/2")Insulated T-type Handle EA640LD-4

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Overall length-200mm
    ・Drive size-1/2
    From: ฿ 6,547.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Extension Bar EA640LE-125

    Insulated Extension Bar EA640LE-125

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Square drive…1/2
    ・Length…125mm
    From: ฿ 4,710.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Extension Bar EA640LE-250

    Insulated Extension Bar EA640LE-250

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Square drive…1/2
    ・Length…250mm
    From: ฿ 5,230.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated Socket EA640LF-10

    (1/2")Insulated Socket EA640LF-10

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-1/2
    ・Overall length-49mm
    ・Dim.…10mm
    From: ฿ 2,105.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated Socket EA640LF-11

    (1/2")Insulated Socket EA640LF-11

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-1/2
    ・Overall length-49mm
    ・Dim.…11mm
    From: ฿ 2,105.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated Socket EA640LF-12

    (1/2")Insulated Socket EA640LF-12

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-1/2
    ・Overall length-49mm
    ・Dim.…12mm
    From: ฿ 2,105.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated Socket EA640LF-13

    (1/2")Insulated Socket EA640LF-13

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-1/2
    ・Overall length-49mm
    ・Dim.…13mm
    From: ฿ 2,105.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated Socket EA640LF-14

    (1/2")Insulated Socket EA640LF-14

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-1/2
    ・Overall length-49mm
    ・Dim.…14mm
    From: ฿ 2,105.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated Socket EA640LF-16

    (1/2")Insulated Socket EA640LF-16

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-1/2
    ・Overall length-49mm
    ・Dim.…16mm
    From: ฿ 2,237.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated Socket EA640LF-17

    (1/2")Insulated Socket EA640LF-17

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-1/2
    ・Overall length-49mm
    ・Dim.…17mm
    From: ฿ 2,237.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated Socket EA640LF-18

    (1/2")Insulated Socket EA640LF-18

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-1/2
    ・Overall length-49mm
    ・Dim.…18mm
    From: ฿ 2,309.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated Socket EA640LF-19

    (1/2")Insulated Socket EA640LF-19

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-1/2
    ・Overall length-49mm
    ・Dim.…19mm
    From: ฿ 2,380.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated Socket EA640LF-22

    (1/2")Insulated Socket EA640LF-22

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-1/2
    ・Overall length-49mm
    ・Dim.…22mm
    From: ฿ 2,850.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated Socket EA640LF-24

    (1/2")Insulated Socket EA640LF-24

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-1/2
    ・Overall length-49mm
    ・Dim.…24mm
    From: ฿ 2,887.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated Socket EA640LF-27

    (1/2")Insulated Socket EA640LF-27

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-1/2
    ・Overall length-49mm
    ・Dim.…27mm
    From: ฿ 3,039.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated InHex Socket EA640LG-5

    (1/2")Insulated InHex Socket EA640LG-5

    ESCO

    【Product Specifications】
    ・Overall length-75mm
    ・1000V insulated
    ・Drive size-1/2
    ・Hex dim.…5mm
    From: ฿ 3,799.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2")Insulated InHex Socket EA640LG-6

    (1/2")Insulated InHex Socket EA640LG-6

    ESCO

    【Product Specifications】
    ・Overall length-75mm
    ・1000V insulated
    ・Drive size-1/2
    ・Hex dim.…6mm
    From: ฿ 3,799.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Extension Bar EA640LH-125

    Insulated Extension Bar EA640LH-125

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Square drive…3/8
    ・Length…125mm
    From: ฿ 4,312.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Extension Bar EA640LH-250

    Insulated Extension Bar EA640LH-250

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Square drive…3/8
    ・Length…250mm
    From: ฿ 4,977.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated Socket EA640LJ-10

    (3/8")Insulated Socket EA640LJ-10

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-3/8
    ・Overall length-38mm
    ・Dim.…10mm
    From: ฿ 2,062.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated Socket EA640LJ-11

    (3/8")Insulated Socket EA640LJ-11

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-3/8
    ・Overall length-38mm
    ・Dim.…11mm
    From: ฿ 2,062.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated Socket EA640LJ-12

    (3/8")Insulated Socket EA640LJ-12

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-3/8
    ・Overall length-38mm
    ・Dim.…12mm
    From: ฿ 2,062.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated Socket EA640LJ-13

    (3/8")Insulated Socket EA640LJ-13

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-3/8
    ・Overall length-38mm
    ・Dim.…13mm
    From: ฿ 2,105.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated Socket EA640LJ-14

    (3/8")Insulated Socket EA640LJ-14

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-3/8
    ・Overall length-38mm
    ・Dim.…14mm
    From: ฿ 2,105.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated Socket EA640LJ-17

    (3/8")Insulated Socket EA640LJ-17

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-3/8
    ・Overall length-38mm
    ・Dim.…17mm
    From: ฿ 2,324.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated Socket EA640LJ-19

    (3/8")Insulated Socket EA640LJ-19

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Drive size-3/8
    ・Overall length-38mm
    ・Dim.…19mm
    From: ฿ 2,324.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated InHex Socket EA640LK-5

    (3/8")Insulated InHex Socket EA640LK-5

    ESCO

    【Product Specifications】
    ・Overall length-75mm
    ・1000V insulated
    ・Drive size-3/8
    ・Hex dim.…5mm
    From: ฿ 4,319.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated InHex Socket EA640LK-6

    (3/8")Insulated InHex Socket EA640LK-6

    ESCO

    【Product Specifications】
    ・Overall length-75mm
    ・1000V insulated
    ・Drive size-3/8
    ・Hex dim.…6mm
    From: ฿ 2,449.70
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated Extension Bar EA640MB-250S

    (3/8")Insulated Extension Bar EA640MB-250S

    ESCO

    【Product Specifications】
    ・Drive size-3/8
    ・1000V insulated
    ・With lock function
    ・Length…250mm
    From: ฿ 6,627.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated Socket [Thin-Wall] EA640MC-19A

    (3/8")Insulated Socket [Thin-Wall] EA640MC-19A

    ESCO

    【Product Specifications】
    ・Drive size-3/8
    ・1000V insulated
    ・Opposite edge (mm)…19
    ・Overall length (mm)…47
    From: ฿ 1,564.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8")Insulated Hex Bit Socket EA640MD-6A

    (3/8")Insulated Hex Bit Socket EA640MD-6A

    ESCO

    【Product Specifications】
    ・Drive size-3/8
    ・Overall length-43mm
    ・1000V insulated
    ・Across flats…6mm
    From: ฿ 1,984.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8"") Insulated Ratchet Handle EA640SF-3

    (3/8"") Insulated Ratchet Handle EA640SF-3

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Square drive-3/8
    ・Length-200mm
    From: ฿ 6,031.06
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2"") Insulated Socket EA640SG-10

    (1/2"") Insulated Socket EA640SG-10

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Square drive-1/2
    ・Length-54mm
    ・Across flats-10
    ・O.D.-18.7mm
    From: ฿ 1,440.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2"") Insulated Socket EA640SG-12

    (1/2"") Insulated Socket EA640SG-12

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Square drive-1/2
    ・Length-54mm
    ・Across flats-12mm
    ・O.D.-21.2mm
    From: ฿ 1,440.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (1/2"") Insulated Socket EA640SG-14

    (1/2"") Insulated Socket EA640SG-14

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Square drive-1/2
    ・Length-54mm
    ・Across flats-14mm
    ・O.D.-23.7mm
    From: ฿ 1,440.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8"") Insulated Socket EA640SJ-10

    (3/8"") Insulated Socket EA640SJ-10

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Square drive-3/8
    ・Length-44mm
    ・Across flats-10
    ・O.D.-17.9mm
    From: ฿ 1,440.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8"") Insulated Socket EA640SJ-12

    (3/8"") Insulated Socket EA640SJ-12

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Square drive-3/8
    ・Length-44mm
    ・Across flats-12mm
    ・O.D.-22.0mm
    From: ฿ 1,440.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8"") Insulated Socket EA640SJ-13

    (3/8"") Insulated Socket EA640SJ-13

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Square drive-3/8
    ・Length-44mm
    ・Across flats-13mm
    ・O.D.-22.1mm
    From: ฿ 1,440.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8"") Insulated Socket EA640SJ-14

    (3/8"") Insulated Socket EA640SJ-14

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Square drive-3/8
    ・Length-44mm
    ・Across flats-14mm
    ・O.D.-22.9mm
    From: ฿ 1,440.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8"") Insulated Socket EA640SJ-17

    (3/8"") Insulated Socket EA640SJ-17

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Square drive-3/8
    ・Length-44mm
    ・Across flats-17mm
    ・O.D.-26.4mm
    From: ฿ 1,492.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8"") Insulated Socket EA640SJ-19

    (3/8"") Insulated Socket EA640SJ-19

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Square drive-3/8
    ・Length-44mm
    ・Across flats-19mm
    ・O.D.-29.3mm
    From: ฿ 1,549.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8"") Insulated Socket EA640SJ-8

    (3/8"") Insulated Socket EA640SJ-8

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Square drive-3/8
    ・Length-44mm
    ・Across flats-8mm
    ・O.D.-15.3mm
    From: ฿ 1,440.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (3/8"") Insulated Extension Bar EA640SL-3

    (3/8"") Insulated Extension Bar EA640SL-3

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Square drive-3/8
    ・Length-125mm
    From: ฿ 3,155.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Ratchet Torque Wrench EA723KN-3A

    Insulated Ratchet Torque Wrench EA723KN-3A

    ESCO

    【Product Specifications】
    ・Overall length-385mm
    ・Torque range-5 to 50Nm
    ・Accuracy-±4%
    ・Ratchet Type
    ・Revolvable in both directions
    ・1000V insulated
    ・Square drive…3/8"
    From: ฿ 24,962.40
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Insulated Ratchet Torque Wrench EA723KN-4A
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Insulated Ratchet Torque Wrench EA723KN-4A

    ESCO

    【Product Specifications】
    ・Overall length-385mm
    ・Torque range-5 to 50Nm
    ・Accuracy-±4%
    ・Ratchet Type
    ・Revolvable in both directions
    ・1000V insulated
    ・Square drive…1/2"
    From: ฿ 42,744.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    1/2 SQ Insulated Hex Socket

    1/2 SQ Insulated Hex Socket

    KNIPEX

    · Made with special tool steel.
    · Conforms with DIN EN/IEC60900 standards.
    · Hex bit socket for mini sizes.
    [Caution]
    *For increased safety, use together with the Knipex insulated series.
    From: ฿ 3,907.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3/8 SQ Insulated Hex Socket

    3/8 SQ Insulated Hex Socket

    KNIPEX

    · Made with special tool steel.
    · Conforms with DIN EN/IEC60900 standards.
    · Hex bit socket for mini sizes.
    [Caution]
    *For increased safety, use together with the Knipex insulated series.
    From: ฿ 4,429.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Insulated Socket Wrench Set HEV-4 HV/EV Vehicles
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Insulated Socket Wrench Set HEV-4 HV/EV Vehicles

    KNIPEX

    · 1,000 V insulated
    · Deep socket wrench set for HV/EV vehicles
    · Insulated tool set that is optimal for battery and cable mounting/removal.
    From: ฿ 15,495.00
    Special Price
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated T-Type Socket Wrench 9805-13

    Insulated T-Type Socket Wrench 9805-13

    KNIPEX

    · Made from oil quenched and tempered special tool steel.
    · Conforms with DIN EN/IEC60900 standards.
    From: ฿ 4,349.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
Brand
Product Series
From
Days to Ship
Single Product/Set Classification
Insertion Angle(mm)
Insertion Angle(Inch)
Width across flat dimension(mm)
Overall Length(mm)
Applicable Standards
You can add up to 6 items per a category to the compare list.
Insulation T Type Hex Wrench
You can add up to 6 items per a category to the compare list.
Insulated Tool, Torque Wrench 3/8
You can add up to 6 items per a category to the compare list.
3/8 Inch Insulated Socket and Ratchet 10-Point Set
You can add up to 6 items per a category to the compare list.
1/2 SQ Insulated Socket
You can add up to 6 items per a category to the compare list.
(1/2")Insulated InHex Socket EA640LG-8
You can add up to 6 items per a category to the compare list.
Insulated Socket Set
Insulated Socket Set
Insulated Socket Set
Insulated Socket Set
You can add up to 6 items per a category to the compare list.
3/8 SQ Insulated Hexalobular Bit & Socket 12174VDE-T40
You can add up to 6 items per a category to the compare list.
Preset Torque Wrench, Insulated Torque Handle
You can add up to 6 items per a category to the compare list.
Insulation Tool Deep Socket
You can add up to 6 items per a category to the compare list.
Insulation Tool Extension Bar
You can add up to 6 items per a category to the compare list.
Insulation Tool Long Deep Socket
You can add up to 6 items per a category to the compare list.
Insulation Tool Ratchet Handle
You can add up to 6 items per a category to the compare list.
3/8 SQ Insulated Socket
You can add up to 6 items per a category to the compare list.
3/8 SQ Insulation Hex Bit Socket
You can add up to 6 items per a category to the compare list.
1/2 SQ Insulated Hex Bit Socket
You can add up to 6 items per a category to the compare list.
1/2 DR Insulated Socket, Hex
You can add up to 6 items per a category to the compare list.
3/8 DR Insulated Socket, Hex
You can add up to 6 items per a category to the compare list.
Insulation Ratchet Handle
You can add up to 6 items per a category to the compare list.
Insulated Extension Bar
You can add up to 6 items per a category to the compare list.
Insulated Socket Plug, Insertion Angle 12.7 mm
You can add up to 6 items per a category to the compare list.
Insulated Socket Plug, Insertion Angle 6.35 mm
You can add up to 6 items per a category to the compare list.
Insulated Socket Plug, Insertion Angle 9.5 mm
You can add up to 6 items per a category to the compare list.
Sale
Insulation Socket Wrench Set
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
VDE Insulated Socket
You can add up to 6 items per a category to the compare list.
9.5‑sq. Insulated Socket
You can add up to 6 items per a category to the compare list.
9.5‑sq. Insulated Deep Socket
You can add up to 6 items per a category to the compare list.
Insulated Deep Socket
You can add up to 6 items per a category to the compare list.
9.5‑sq. Insulated Extension Bar
You can add up to 6 items per a category to the compare list.
Insulation Extension Bar
You can add up to 6 items per a category to the compare list.
9.5‑sq. Insulated T-Handle Wrench
You can add up to 6 items per a category to the compare list.
Insulation T Type Hex Wrench Set
You can add up to 6 items per a category to the compare list.
9.5‑sq. Insulation Ratchet Handle
You can add up to 6 items per a category to the compare list.
Insulated T-Type Socket Wrench EA612B-10
You can add up to 6 items per a category to the compare list.
Insulated T-Type Socket Wrench EA612B-13
You can add up to 6 items per a category to the compare list.
Insulated T-Type Socket Wrench EA612B-17
You can add up to 6 items per a category to the compare list.
Insulated T-Type Socket Wrench EA612B-19
You can add up to 6 items per a category to the compare list.
Insulated T-Type Socket Wrench EA612B-8
You can add up to 6 items per a category to the compare list.
Insulated T-Type Socket Wrench EA612BA-17
You can add up to 6 items per a category to the compare list.
Insulated ratchet handle EA640LC-3
You can add up to 6 items per a category to the compare list.
Insulated ratchet handle EA640LC-4
You can add up to 6 items per a category to the compare list.
(3/8")Insulated T-type Handle EA640LD-3
You can add up to 6 items per a category to the compare list.
(1/2")Insulated T-type Handle EA640LD-4
You can add up to 6 items per a category to the compare list.
Insulated Extension Bar EA640LE-125
You can add up to 6 items per a category to the compare list.
Insulated Extension Bar EA640LE-250
You can add up to 6 items per a category to the compare list.
(1/2")Insulated Socket EA640LF-10
You can add up to 6 items per a category to the compare list.
(1/2")Insulated Socket EA640LF-11
You can add up to 6 items per a category to the compare list.
(1/2")Insulated Socket EA640LF-12
You can add up to 6 items per a category to the compare list.
(1/2")Insulated Socket EA640LF-13
You can add up to 6 items per a category to the compare list.
(1/2")Insulated Socket EA640LF-14
You can add up to 6 items per a category to the compare list.
(1/2")Insulated Socket EA640LF-16
You can add up to 6 items per a category to the compare list.
(1/2")Insulated Socket EA640LF-17
You can add up to 6 items per a category to the compare list.
(1/2")Insulated Socket EA640LF-18
You can add up to 6 items per a category to the compare list.
(1/2")Insulated Socket EA640LF-19
You can add up to 6 items per a category to the compare list.
(1/2")Insulated Socket EA640LF-22
You can add up to 6 items per a category to the compare list.
(1/2")Insulated Socket EA640LF-24
You can add up to 6 items per a category to the compare list.
(1/2")Insulated Socket EA640LF-27
You can add up to 6 items per a category to the compare list.
(1/2")Insulated InHex Socket EA640LG-5
You can add up to 6 items per a category to the compare list.
(1/2")Insulated InHex Socket EA640LG-6
You can add up to 6 items per a category to the compare list.
Insulated Extension Bar EA640LH-125
You can add up to 6 items per a category to the compare list.
Insulated Extension Bar EA640LH-250
You can add up to 6 items per a category to the compare list.
(3/8")Insulated Socket EA640LJ-10
You can add up to 6 items per a category to the compare list.
(3/8")Insulated Socket EA640LJ-11
You can add up to 6 items per a category to the compare list.
(3/8")Insulated Socket EA640LJ-12
You can add up to 6 items per a category to the compare list.
(3/8")Insulated Socket EA640LJ-13
You can add up to 6 items per a category to the compare list.
(3/8")Insulated Socket EA640LJ-14
You can add up to 6 items per a category to the compare list.
(3/8")Insulated Socket EA640LJ-17
You can add up to 6 items per a category to the compare list.
(3/8")Insulated Socket EA640LJ-19
You can add up to 6 items per a category to the compare list.
(3/8")Insulated InHex Socket EA640LK-5
You can add up to 6 items per a category to the compare list.
(3/8")Insulated InHex Socket EA640LK-6
You can add up to 6 items per a category to the compare list.
(3/8")Insulated Extension Bar EA640MB-250S
You can add up to 6 items per a category to the compare list.
(3/8")Insulated Socket [Thin-Wall] EA640MC-19A
You can add up to 6 items per a category to the compare list.
(3/8")Insulated Hex Bit Socket EA640MD-6A
You can add up to 6 items per a category to the compare list.
(3/8"") Insulated Ratchet Handle EA640SF-3
You can add up to 6 items per a category to the compare list.
(1/2"") Insulated Socket EA640SG-10
You can add up to 6 items per a category to the compare list.
(1/2"") Insulated Socket EA640SG-12
You can add up to 6 items per a category to the compare list.
(1/2"") Insulated Socket EA640SG-14
You can add up to 6 items per a category to the compare list.
(3/8"") Insulated Socket EA640SJ-10
You can add up to 6 items per a category to the compare list.
(3/8"") Insulated Socket EA640SJ-12
You can add up to 6 items per a category to the compare list.
(3/8"") Insulated Socket EA640SJ-13
You can add up to 6 items per a category to the compare list.
(3/8"") Insulated Socket EA640SJ-14
You can add up to 6 items per a category to the compare list.
(3/8"") Insulated Socket EA640SJ-17
You can add up to 6 items per a category to the compare list.
(3/8"") Insulated Socket EA640SJ-19
You can add up to 6 items per a category to the compare list.
(3/8"") Insulated Socket EA640SJ-8
You can add up to 6 items per a category to the compare list.
(3/8"") Insulated Extension Bar EA640SL-3
You can add up to 6 items per a category to the compare list.
Insulated Ratchet Torque Wrench EA723KN-3A
You can add up to 6 items per a category to the compare list.
Sale
Insulated Ratchet Torque Wrench EA723KN-4A
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
1/2 SQ Insulated Hex Socket
You can add up to 6 items per a category to the compare list.
3/8 SQ Insulated Hex Socket
You can add up to 6 items per a category to the compare list.
Sale
Insulated Socket Wrench Set HEV-4 HV/EV Vehicles
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Insulated T-Type Socket Wrench 9805-13
Brand

TRUSCO

TECH EV

WIHA

KNIPEX

ESCO

SIGNET

Stahlwille

TOP

TECH EV

TECH EV

TECH EV

TECH EV

KNIPEX

KNIPEX

KNIPEX

SIGNET

SIGNET

SIGNET

SIGNET

TRUSCO

TRUSCO

TRUSCO

TRUSCO

BAHCO

KTC(KYOTO TOOL)

KTC(KYOTO TOOL)

TECH EV

KTC(KYOTO TOOL)

TRUSCO

KTC(KYOTO TOOL)

TRUSCO

KTC(KYOTO TOOL)

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

KNIPEX

KNIPEX

KNIPEX

KNIPEX

Product Series

Insulation T Type Hex Wrench

Insulated Tool, Torque Wrench 3/8

3/8 Inch Insulated Socket and Ratchet 10-Point Set

1/2 SQ Insulated Socket

(1/2")Insulated InHex Socket EA640LG-8

Insulated Socket Set

3/8 SQ Insulated Hexalobular Bit & Socket 12174VDE-T40

Preset Torque Wrench, Insulated Torque Handle

Insulation Tool Deep Socket

Insulation Tool Extension Bar

Insulation Tool Long Deep Socket

Insulation Tool Ratchet Handle

3/8 SQ Insulated Socket

3/8 SQ Insulation Hex Bit Socket

1/2 SQ Insulated Hex Bit Socket

1/2 DR Insulated Socket, Hex

3/8 DR Insulated Socket, Hex

Insulation Ratchet Handle

Insulated Extension Bar

Insulated Socket Plug, Insertion Angle 12.7 mm

Insulated Socket Plug, Insertion Angle 6.35 mm

Insulated Socket Plug, Insertion Angle 9.5 mm

Insulation Socket Wrench Set

VDE Insulated Socket

9.5‑sq. Insulated Socket

9.5‑sq. Insulated Deep Socket

Insulated Deep Socket

9.5‑sq. Insulated Extension Bar

Insulation Extension Bar

9.5‑sq. Insulated T-Handle Wrench

Insulation T Type Hex Wrench Set

9.5‑sq. Insulation Ratchet Handle

Insulated T-Type Socket Wrench EA612B-10

Insulated T-Type Socket Wrench EA612B-13

Insulated T-Type Socket Wrench EA612B-17

Insulated T-Type Socket Wrench EA612B-19

Insulated T-Type Socket Wrench EA612B-8

Insulated T-Type Socket Wrench EA612BA-17

Insulated ratchet handle EA640LC-3

Insulated ratchet handle EA640LC-4

(3/8")Insulated T-type Handle EA640LD-3

(1/2")Insulated T-type Handle EA640LD-4

Insulated Extension Bar EA640LE-125

Insulated Extension Bar EA640LE-250

(1/2")Insulated Socket EA640LF-10

(1/2")Insulated Socket EA640LF-11

(1/2")Insulated Socket EA640LF-12

(1/2")Insulated Socket EA640LF-13

(1/2")Insulated Socket EA640LF-14

(1/2")Insulated Socket EA640LF-16

(1/2")Insulated Socket EA640LF-17

(1/2")Insulated Socket EA640LF-18

(1/2")Insulated Socket EA640LF-19

(1/2")Insulated Socket EA640LF-22

(1/2")Insulated Socket EA640LF-24

(1/2")Insulated Socket EA640LF-27

(1/2")Insulated InHex Socket EA640LG-5

(1/2")Insulated InHex Socket EA640LG-6

Insulated Extension Bar EA640LH-125

Insulated Extension Bar EA640LH-250

(3/8")Insulated Socket EA640LJ-10

(3/8")Insulated Socket EA640LJ-11

(3/8")Insulated Socket EA640LJ-12

(3/8")Insulated Socket EA640LJ-13

(3/8")Insulated Socket EA640LJ-14

(3/8")Insulated Socket EA640LJ-17

(3/8")Insulated Socket EA640LJ-19

(3/8")Insulated InHex Socket EA640LK-5

(3/8")Insulated InHex Socket EA640LK-6

(3/8")Insulated Extension Bar EA640MB-250S

(3/8")Insulated Socket [Thin-Wall] EA640MC-19A

(3/8")Insulated Hex Bit Socket EA640MD-6A

(3/8"") Insulated Ratchet Handle EA640SF-3

(1/2"") Insulated Socket EA640SG-10

(1/2"") Insulated Socket EA640SG-12

(1/2"") Insulated Socket EA640SG-14

(3/8"") Insulated Socket EA640SJ-10

(3/8"") Insulated Socket EA640SJ-12

(3/8"") Insulated Socket EA640SJ-13

(3/8"") Insulated Socket EA640SJ-14

(3/8"") Insulated Socket EA640SJ-17

(3/8"") Insulated Socket EA640SJ-19

(3/8"") Insulated Socket EA640SJ-8

(3/8"") Insulated Extension Bar EA640SL-3

Insulated Ratchet Torque Wrench EA723KN-3A

Insulated Ratchet Torque Wrench EA723KN-4A

1/2 SQ Insulated Hex Socket

3/8 SQ Insulated Hex Socket

Insulated Socket Wrench Set HEV-4 HV/EV Vehicles

Insulated T-Type Socket Wrench 9805-13

From

฿ 621.00

฿ 17,417.93

฿ 24,735.10

฿ 2,164.00

฿ 3,799.00

฿ 13,695.93

฿ 1,941.62

฿ 9,212.06

฿ 782.76

฿ 1,231.98

฿ 2,156.62

฿ 4,359.89

฿ 1,387.46

฿ 4,429.00

฿ 3,907.00

฿ 1,025.64

฿ 1,025.64

฿ 5,809.43

฿ 2,140.26

฿ 811.00

฿ 548.00

฿ 614.00

฿ 15,380.00

Special Price

On Sale Until 31/07/2024

฿ 1,426.00

฿ 1,096.71

฿ 1,518.84

฿ 786.24

฿ 2,302.81

฿ 729.00

฿ 3,755.00

฿ 5,834.00

฿ 9,462.00

฿ 3,422.00

฿ 3,552.00

฿ 2,067.91

฿ 3,922.00

฿ 3,140.00

฿ 4,435.00

฿ 12,269.00

฿ 13,267.00

฿ 6,720.00

฿ 6,547.00

฿ 4,710.00

฿ 5,230.00

฿ 2,105.00

฿ 2,105.00

฿ 2,105.00

฿ 2,105.00

฿ 2,105.00

฿ 2,237.00

฿ 2,237.00

฿ 2,309.00

฿ 2,380.00

฿ 2,850.00

฿ 2,887.00

฿ 3,039.00

฿ 3,799.00

฿ 3,799.00

฿ 4,312.00

฿ 4,977.00

฿ 2,062.00

฿ 2,062.00

฿ 2,062.00

฿ 2,105.00

฿ 2,105.00

฿ 2,324.00

฿ 2,324.00

฿ 4,319.00

฿ 2,449.70

฿ 6,627.00

฿ 1,564.00

฿ 1,984.00

฿ 6,031.06

฿ 1,440.00

฿ 1,440.00

฿ 1,440.00

฿ 1,440.00

฿ 1,440.00

฿ 1,440.00

฿ 1,440.00

฿ 1,492.00

฿ 1,549.00

฿ 1,440.00

฿ 3,155.00

฿ 24,962.40

฿ 42,744.00

Special Price

On Sale Until 31/07/2024

฿ 3,907.00

฿ 4,429.00

฿ 15,495.00

Special Price

On Sale Until 31/07/2024

฿ 4,349.00

Days to Ship 1 Day(s) 8 Day(s) 31 Day(s) 11 Day(s) 12 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 5 Day(s) 8 Day(s) 3 Day(s) 5 Day(s) 11 Day(s) 11 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 14 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 1 Day(s) 11 Day(s) 1 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 11 Day(s)
Single Product/Set ClassificationSingle ItemSingle ItemSet ProductSingle Item-Set Product-Single ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle Item-Single ItemSingle ItemSingle ItemSet ProductSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSet ProductSingle Item------------------------------------------------------Single ItemSingle ItemSet ProductSingle Item
Insertion Angle(mm)-9.5------9.59.59.59.5-------12.76.359.56.35 ~ 12.712.79.59.59.59.56.35 ~ 12.79.5-9.5----------------------------------------------------------
Insertion Angle(Inch)--3/8--------------1/2 ~ 3/81/2 ~ 3/8-----------------------------------------------------------------------
Width across flat dimension(mm)2.5 ~ 10-8 ~ 19-----7 ~ 14-10----10 ~ 1912 ~ 19--10 ~ 324 ~ 146 ~ 20-8 ~ 328 ~ 128 ~ 128 ~ 10---------------------------------------------------------------
Overall Length(mm)150 ~ 215280-----235 ~ 3307267 ~ 117147195-75755444200 ~ 25012554 ~ 614146-50 ~ 5840.5 ~ 42.578.5 ~ 83.582144 ~ 26866 ~ 266207-195------------------------------------------------------7575-300
Applicable Standards-IEC60900IEC60900 / European Standard EN60900None-IEC60900--IEC60900IEC60900IEC60900IEC60900NoneNoneNoneEuropean Standard EN60900European Standard EN60900European Standard EN60900European Standard EN60900-----IEC60900IEC60900-IEC60900---IEC60900----------------------------------------------------------

Loading...

Related Categories to Socket Wrenches (Insulated)