(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Socket Handles (Insulated)

A socket handle (insulated) is a socket handle covered with insulating material. Many products have 1,000 V insulation specifications to prevent earth leakage and energization during work. All products are compliant with strict international standards and also have an insulated socket handle with a safety sign for visual confirmation of safety. Selections such as one that allows quick and easy installation of sockets, one that prevents the sockets from unwanted falling by adopting a union mechanism, and one that can be used in both forward and reverse rotation directions are also available. It is also used for general low-voltage work, electrical equipment work, etc., as well as for socket installation in electric vehicles and hybrid vehicles. When using an insulated socket handle, it is necessary to use an insulating glove even when it is not energized.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 11 Day(s) or Less
6 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    3/8 SQ Insulation T Type Handle

    3/8 SQ Insulation T Type Handle

    KNIPEX

    Attaches sockets quickly and simply.

    [Features]
    · 1,000 V insulated.
    · Used in combination with an insulated socket.
    · The tool body has chrome plating.
    From: ฿ 7,032.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    1/2 SQ Insulated T-Type Handle

    1/2 SQ Insulated T-Type Handle

    KNIPEX

    Attaches sockets quickly and simply.

    [Features]
    · 1,000 V insulated.
    · Used in combination with an insulated socket.
    · The tool body has chrome plating.
    From: ฿ 6,750.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3/8 SQ Insulation Ratchet Handle

    3/8 SQ Insulation Ratchet Handle

    KNIPEX

    Attaches sockets quickly and simply.

    [Features]
    · 1,000 V insulated.
    · Used in combination with an insulated socket.
    · It can be used in both forward and reverse rotation.
    From: ฿ 7,774.92
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3/8 SQ Insulation Extension Bar

    3/8 SQ Insulation Extension Bar

    KNIPEX

    [Features]
    · 1,000 V insulated.
    · Used in combination with an insulated socket or insulated ratchet handle.
    · It is equipped with insulation coating around the insertion part on the concave side.
    From: ฿ 4,594.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    1/2 SQ Insulated Extension Bar

    1/2 SQ Insulated Extension Bar

    KNIPEX

    1,000 V insulation. Used in combination with an insulation socket and insulated ratchet handle. It is equipped with insulation coating around the insertion part on the concave side.
    From: ฿ 4,869.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Ratchet Handle

    Insulation Ratchet Handle

    TRUSCO

    [Features]
    · 1000 V insulation spec.
    · IEC 60900 standard product.
    · Push & release function included.
    · Withstand voltage tested.
    · Includes a safety sign that allows visual confirmation.
    · It can be used in both forward and reverse rotation.
    · Uses 72-tooth gears to achieve a fine feed angle.
    · Adopts a union mechanism that prevents inadvertent dropping of the socket.
    [Applications]
    · For electric vehicles and hybrid vehicles. For general low-voltage work
    [Product Specifications]
    · Number of teeth: 72

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
    From: ฿ 3,524.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
Brand
Product Series
From
Days to Ship
Overall Length(mm)
Handle Length(mm)
Insertion Angle(mm)
Mass(g)
Single Product Set
You can add up to 6 items per a category to the compare list.
3/8 SQ Insulation T Type Handle
You can add up to 6 items per a category to the compare list.
1/2 SQ Insulated T-Type Handle
You can add up to 6 items per a category to the compare list.
3/8 SQ Insulation Ratchet Handle
You can add up to 6 items per a category to the compare list.
3/8 SQ Insulation Extension Bar
You can add up to 6 items per a category to the compare list.
1/2 SQ Insulated Extension Bar
You can add up to 6 items per a category to the compare list.
Insulation Ratchet Handle
Brand

KNIPEX

KNIPEX

KNIPEX

KNIPEX

KNIPEX

TRUSCO

Product Series

3/8 SQ Insulation T Type Handle

1/2 SQ Insulated T-Type Handle

3/8 SQ Insulation Ratchet Handle

3/8 SQ Insulation Extension Bar

1/2 SQ Insulated Extension Bar

Insulation Ratchet Handle

From

฿ 7,032.00

฿ 6,750.00

฿ 7,774.92

฿ 4,594.00

฿ 4,869.00

฿ 3,524.00

Days to Ship 11 Day(s) 11 Day(s) 5 Day(s) 11 Day(s) 11 Day(s) 1 Day(s)
Overall Length(mm)200200190125 ~ 250125 ~ 250148 ~ 270
Handle Length(mm)-165----
Insertion Angle(mm)-----6.35 ~ 12.7
Mass(g)447631325140 ~ 260258 ~ 490120 ~ 600
Single Product SetSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle Item

Loading...

  1. 1

Related Categories to Socket Handles (Insulated)