(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Cutters

Angled bolt cutters are cutters that can manually cut angled materials to the required length. They cut by three simple actions, raising the handle to raise the cutting blades, fixing the angle in the groove, and slowly lowering the raised blades. They are lightweight and easy to carry, the long handles require less effort due to using the principle of leverage, and they do not cause burrs. In addition, there is no need for a power supply and they do not produce sparks or noise, making it possible to work in tight places. Thanks to a mechanism that can handle long angles, the angle does not fly off due to the force used at the moment of cutting. The blades have the same L shape as the angle. In principle, they can be used to cut all L-angles, perforated angles, and multi-angles. However, some products are divided into R-type and L-type dedicated models, so care must be taken when purchasing.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 31 Day(s) or Less
10 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    FG Plastic Nippers

    FG Plastic Nippers

    SK 11

    Angled bolt cutters with cutting performance
    [Features]
    ・ Adopting an original grip makes them fit well in the hand and has excellent cutting performance.
    ・ Heat treatment: Oxidation-free hardening, blade induction hardening
    ・ Hardness (Blade part): HRC56 to 60
    ・ They are made of special steel
    [Applications]
    ・ Cutting of flexible resin (plastic), etc.
    From: ฿ 457.13
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FG Mini Nippers with Spring

    FG Mini Nippers with Spring

    SK 11

    Ideal for precision work.
    From: ฿ 450.94
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FG Heavy Duty Nippers JIS

    FG Heavy Duty Nippers JIS

    SK 11

    Excellent sharpness and durability.
    From: ฿ 469.53
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Cutter
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Angle Cutter

    MOKUBA

    No power supply required and no chips or sparks are generated. Beautifully cut surface, no deburring required. The angle can be inserted from the front, and positioning can be determined in one go. (PAT)
    From: ฿ 25,908.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Angle Cutter _ Replacement Blade

    Angle Cutter _ Replacement Blade

    MOKUBA

    [Specifications]
    ·This is a replacement blade for angled bolt cutters made by MOKUBA.
    ·Please select according to the compatible model, etc.
    From: ฿ 5,326.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Raceway Cutter For Pipe Hangers

    Raceway Cutter For Pipe Hangers

    MOKUBA

    [Features]
    · A manual single-stroke cutter that helps you work faster without generating sparks, noise, burrs or dust.
    · Weighing a light 7.1 kg, it is easy to bring with you on site.
    [Applications]
    · For cutting pipe hangers.
    From: ฿ 31,523.33
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Raceway Cutter For Raceways & Ducts

    Raceway Cutter For Raceways & Ducts

    MOKUBA

    [Features]
    · A manual single-stroke cutter that helps you work faster without generating sparks, noise, burrs or dust.
    · Weighing a light 7.1 kg, it is easy to bring with you on site.
    [Applications]
    · For cutting raceways and duct channels.
    From: ฿ 31,523.33
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Raceway Cutter Movable Blade

    Raceway Cutter Movable Blade

    MOKUBA

    [Features]
    · A manual single-stroke cutter that helps you work faster without generating sparks, noise, burrs or dust.
    From: ฿ 7,586.79
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Raceway Cutter Fixed Blade

    Raceway Cutter Fixed Blade

    MOKUBA

    [Features]
    · A manual single-stroke cutter that helps you work faster without generating sparks, noise, burrs or dust.
    From: ฿ 7,596.73
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Angle Cutter Head

    Angle Cutter Head

    NISHIDASEISAKU

    [Features]
    · There is no scattering of chips, no generation of sparks and smoke, and the material doesn't become hot.
    · High quality finish that makes secondary processing simple.
    · Lightweight, compact, and portable. Optimal even for foodstuffs, medical, and chemical industry on-site work where emphasis is placed on the work environment.
    · Actually used even for disassembly work inside nuclear power generation plants, optimal in various industries.
    [Applications]
    · Angle machining. (Angle Cutter NC-M-LW50A)
    · Remarks: Double cutting edge structure
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
FG Plastic Nippers
You can add up to 6 items per a category to the compare list.
FG Mini Nippers with Spring
You can add up to 6 items per a category to the compare list.
FG Heavy Duty Nippers JIS
You can add up to 6 items per a category to the compare list.
Sale
Angle Cutter
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Angle Cutter _ Replacement Blade
You can add up to 6 items per a category to the compare list.
Raceway Cutter For Pipe Hangers
You can add up to 6 items per a category to the compare list.
Raceway Cutter For Raceways & Ducts
You can add up to 6 items per a category to the compare list.
Raceway Cutter Movable Blade
You can add up to 6 items per a category to the compare list.
Raceway Cutter Fixed Blade
You can add up to 6 items per a category to the compare list.
Angle Cutter Head
Brand

SK 11

SK 11

SK 11

MOKUBA

MOKUBA

MOKUBA

MOKUBA

MOKUBA

MOKUBA

NISHIDASEISAKU

Product Series

FG Plastic Nippers

FG Mini Nippers with Spring

FG Heavy Duty Nippers JIS

Angle Cutter

Angle Cutter _ Replacement Blade

Raceway Cutter For Pipe Hangers

Raceway Cutter For Raceways & Ducts

Raceway Cutter Movable Blade

Raceway Cutter Fixed Blade

Angle Cutter Head

From

฿ 457.13

฿ 450.94

฿ 469.53

฿ 25,908.00

Special Price

On Sale Until 31/07/2024

฿ 5,326.00

฿ 31,523.33

฿ 31,523.33

฿ 7,586.79

฿ 7,596.73

฿ 999,999,999.00

Days to Ship 3 Day(s) 31 Day(s) 31 Day(s) 1 Day(s) 5 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) Quote

Loading...

  1. 1

Related Categories to Angle Cutters