• แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Washing Bottles

A wash bottle is a container with a nozzle that is used for cleaning various equipment. There are round and square shapes for the container body, and there are narrow and wide mouth types. The size of the container varies from a small capacity type of about 50 ml to a large capacity type of 1000 ml. The material of the container is resin, polyethylene, soft low density polyethylene, etc. Detergents using fluoropolymer material for the container body, lid, and nozzle are suitable for microanalysis sites because there is no metal elution. Products with colored caps and tip nozzles can be easily identified by color, so they can be classified and used according to liquid or individual. Care must be taken with ethanol and acetone, as the liquid may leak because the pressure inside the container may rise. For use and storage of volatile chemicals, products with a pressure adjustment function for gas vent are suitable.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat