(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electrical Chain Blocks

An electric chain hoist is a tool that lifts and lowers heavy objects using the power of electricity. Small trolley-type electric chain hoists are often used in shops, factories, etc. The electric chain hoist enables high-speed hoisting and unwinding, thereby reducing work time. Some hoisting speeds are one speed, but two speeds and continuously variable speeds are also available. When using at low speeds, precision work such as positioning and mold matching is also possible. Some products have additional functions, such as an overwind prevention device and emergency stop buttons. In addition to the power supply that can be used with a 200 V commercial power supply, there is also a power supply that can be used anywhere with a general 100 V power supply.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • Others
34 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Hoist Select Series (Single-Speed Type) Single-Phase 200 V
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Hoist Select Series (Single-Speed Type) Single-Phase 200 V

    KITO

    [Features]
    · Can be used more powerfully with a commercial power source (single phase 200 V).
    · A short head type that minimizes dead space.
    · Includes mechanical brakes, an upper limit switch, and an overwinding prevention device.
    · Powerful load chain is used (alloy steel quenched chain with special rust prevention treatment).
    From: ฿ 40,508.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Block Select Series (2 Speed Cylinder Type / Short Head Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Block Select Series (2 Speed Cylinder Type / Short Head Type)

    KITO

    [Features]
    ·It is a single-phase 100 V specification that can be used with a household power supply, and is a small capacity type that combines power and speed.
    ·A short head type that minimizes dead space.
    ·It has a mechanical brake.
    ·Equipped with upper limit switch and overwinding prevention device.
    ·It moves up and down at two speeds, high and low, by operating the cylinder switch.
    ·Powerful load chains are used (hardened alloy steel chains with special anti-corrosion treatment).
    [Applications]
    ·Since it has a very low speed, it is effective for precision work such as mold matching and assembly.
    ·One-touch replacement of hooks and special hanging tools improves work efficiency.
    From: ฿ 66,132.84
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Hoist Select Series (2-Speed Type) Single-Phase 100 V Type
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Hoist Select Series (2-Speed Type) Single-Phase 100 V Type

    KITO

    A single-phase 100 V specification that can be used with a household power supply, this small-capacity chain hoist combines power and speed.
    [Features]
    ·A small-capacity hoist that condenses the ease of use of the Kito electric chain hoist.
    ·The optimum model can be selected according to the work application and site environment based on power supply voltage, operation method, rated load, and lifting speed.
    ·The push button is a two-stage type, so pressing it once will switch to low speed, and pressing it again will switch to high speed.
    ·Short head type with minimal dead space. With mechanical brake.
    ·Uses a strong load chain (special anti-rust treated alloy steel quenched chain). Equipped with upper limit switch and overwinding prevention device.
    [Applications]
    ·High-speed hoisting and lowering greatly improve work efficiency. Suitable for lifting heavy objects from 60 to 480 kg.
    ·By using low speed, it demonstrates its power in precision work such as alignment and mold matching.
    From: ฿ 44,206.79
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Block, α Series, 1-Speed Rated Load 0.06-0.49 t
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Block, α Series, 1-Speed Rated Load 0.06-0.49 t

    ELEPHANT

    A compact electric chain block that is compact and easy to carry.
    [Features]
    ·High-speed hoisting and lowering work greatly improves work efficiency.
    ·Compact design that can be used anywhere.
    ·All models are equipped with a torque converter function and an overwinding prevention device as standard, realizing safe work.
    ·Transforms into a manual crane that can be retrofitted in combination with the light rail crane HB system.
    ·Compact design provides powerful and safe work.
    [Applications]
    ·For lifting and suspending heavy objects.
    From: ฿ 32,579.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric chain hoist FA type (1 speed type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric chain hoist FA type (1 speed type)

    ELEPHANT

    [Features]
    ·A one-shot process (blanking system) was used to press the steel plate.
    ·The motor output is higher than the L type, so the hoisting speed is faster.
    ·The rational design reduces the amount of electrical equipment involved, making it even easier to use.
    [Applications]
    ·Cargo handling and transportation work at stores, factories, and on-site locations.
    From: ฿ 46,368.73
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Trolley (Electrical Chain Block, for Select)

    Mini Trolley (Electrical Chain Block, for Select)

    KITO

    Mini trolley for electric chain blocks used for installation and lateral movement on H-type and C-type beams.
    [Features]
    · Includes a KITO select mini-trolley and 2 hanging straps.
    · A manual trolley used for mounting KITO Select to an H-beam/C-beam for lateral movement.
    [Applications]
    · Used when mounting KITO Select to an H-beam/C-beam.
    From: ฿ 3,247.08
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Hoist Select Series (2-Speed Type) Single-Phase 200 V Type
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Hoist Select Series (2-Speed Type) Single-Phase 200 V Type

    KITO

    [Features]
    · Can be used more powerfully with a commercial power source (single phase 200 V).
    · A short head type that minimizes dead space.
    · Includes mechanical brakes, an upper limit switch, and an overwinding prevention device.
    From: ฿ 46,333.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Small Electric Chain Block (Step-less Speed Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Small Electric Chain Block (Step-less Speed Type)

    ELEPHANT

    Small / lightweight / high‑performance electrical chain block.
    [Features]
    · Power supply: 100 V single‑phase.
    · Variable speed type (dial type) hoist.
    · Specifiable continuous optimal speed to match the work content.
    · Compact design provides powerful and safe work.
    [Applications]
    · Optimal for loading materials at construction sites.
    · Optimal for replacing machining molds.
    · Convenient for warehouse unloading.
    From: ฿ 44,435.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Block Replacement Parts
    Until 30/06/2024
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts
    Electric Chain Block Replacement Parts

    Sale
    Until 30/06/2024

    Electric Chain Block Replacement Parts

    ELEPHANT

    Assorted replacement parts for electrical chain blocks.
    [Features]
    · Replacement parts for the electrical chain block are available for purchase from single items.
    · Compatible series: ALPHA series, BETA series, FA series, FB series and SA series.
    [Applications]
    · Used for various repairs.
    · Usable also for inspections.
    From: ฿ 164.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Hoist, Select Series (Single-Phase 100 V / 1-Speed Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Hoist, Select Series (Single-Phase 100 V / 1-Speed Type)

    KITO

    [Specifications]
    ·Materials (load chain): Nickel plated special steel alloy
    ·Power Supply: Single-phase 100 V
    From: ฿ 38,472.56
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electrical Chain Block α Series (2 Speed)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electrical Chain Block α Series (2 Speed)

    ELEPHANT

    [Features]
    · Two‑stage pushbutton enables low‑speed or high‑speed to be selected. Demonstrates ground‑breaking positioning work capability.
    From: ฿ 38,654.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Block Select Series (2-Speed Selection Type, Short Head Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Block Select Series (2-Speed Selection Type, Short Head Type)

    KITO

    Small capacity chain block with excellent power and speed, which can be used with household power supply.
    [Features]
    · Single phase 100 V specification which can be used for household power supply, small capacity type featuring power and speed.
    · A short head type that minimizes dead space. Includes mechanical brakes.
    · Upper limit switch and overwinding prevention device included. Can be adjusted to the ideal speed according to the work.
    · Powerful load chain is used (alloy steel quenched chain with special rust prevention treatment).
    · The ideal model is selectable from power supply voltage, operation methods, rated load and elevation velocity depending on the work application and field environment.
    · Speed adjustment knob on push button can be used for ideal speed adjustment.
    [Applications]
    · For raising/lowering heavy items from 60 to 480 kg.
    From: ฿ 53,867.63
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Trolley Type Chain Block Excel Series (2 Speed)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Trolley Type Chain Block Excel Series (2 Speed)

    KITO

    [Features]
    · Product guarantee: 3 years, hoisting brake guarantee: 10 years.
    · Vertical and lateral speed are both inverter controlled.
    · A nickel-plated load chain is used for improved wear resistance and fatigue strength.
    · High performance, long-life solenoid brakes.
    · With a push button switch with an emergency stop button.
    · It comes with a friction clutch upper and lower limit switch.
    · Includes a CH meter (start-up counter and operation time display).
    From: ฿ 177,872.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    β Type Small Electrical Chain Block (1 speed)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    β Type Small Electrical Chain Block (1 speed)

    ELEPHANT

    Industry's smallest electric chain hoist β series.
    [Features]
    ·Ultra-light and compact electric chain hoist weighing only 7.2 kg.
    ·A ⌀3 mm V-class surface hardened load chain is used.
    ·Achieved industry's smallest minimum hook distance of 280 mm.
    ·Equipped with an overload prevention function as standard to prevent accidents caused by overwork.
    [Applications]
    ·For lifting and suspending heavy objects.
    From: ฿ 29,640.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Manual Traveling Electric Chain Block FA Model (1 Speed / Plain Trolley Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Manual Traveling Electric Chain Block FA Model (1 Speed / Plain Trolley Type)

    ELEPHANT

    [Features]
    · Fast hoist speed.
    · Steel‑plate press machining utilizing single‑pass machining (blanking system).
    · Overload prevention function (torque control) equipped type is also available. Please contact us.
    From: ฿ 52,349.36
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electrical Trolley Type Electrical Chain Block SA Type (1 Speed)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electrical Trolley Type Electrical Chain Block SA Type (1 Speed)

    ELEPHANT

    [Features]
    · Same 100 V single‑phase power supply as the hoist main body is supplied for the electric power of the trolley.
    · Overload prevention function (torque control) equipped type is also available.
    · Hoisting and traversing cannot be operated simultaneously.
    From: ฿ 97,904.22
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric chain hoist FB type (2 speed type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric chain hoist FB type (2 speed type)

    ELEPHANT

    Electric chain hoist high-speed low-speed two-speed model.
    [Features]
    ·Depending on how much the push button is pressed, it can be operated in two ways: a high-speed type and a low-speed type that is one-sixth the speed.
    ·Easy position adjustment without inching operation.
    [Applications]
    For lifting and suspending heavy objects.
    From: ฿ 69,031.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Block Excel Series (1 Speed)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Block Excel Series (1 Speed)

    KITO

    [Features]
    · Product guarantee: 3 years, hoisting brake guarantee: 10 years.
    · High performance, long-life solenoid brakes.
    · With a push button switch with an emergency stop button.
    · It comes with a friction clutch upper and lower limit switch.
    · Includes a CH meter (start-up counter and operation time display).
    From: ฿ 77,000.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Trolley Type Electric Chain Block Excel Series ER2M (1 Speed)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Trolley Type Electric Chain Block Excel Series ER2M (1 Speed)

    KITO

    [Features]
    · Product guarantee: 3 years, hoisting brake guarantee: 10 years.
    · With a push button switch with an emergency stop button.
    · It comes with a friction clutch upper and lower limit switch.
    · Includes a CH meter (start-up counter and operation time display).
    From: ฿ 131,325.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SA Type Single Phase 100 V Electrical Trolley Electrical Chain Block (Single Speed)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    SA Type Single Phase 100 V Electrical Trolley Electrical Chain Block (Single Speed)

    ELEPHANT

    General‑purpose electrical chain block.
    [Features]
    · Power supply: 100 V single‑phase, 250 kg, 490 kg, 0.5 t, 0.9 t and 1 t product lineup.
    · The motor draws power effectively. Highly reliable direct‑current type brake.
    · Fully closed design utilizes a small/lightweight steel plate frame structure.
    · Strong load chain with a break stress of 900 MPa. Lightweight/compact strong main body casing.
    · The hook is compatible with both workability and safety. Over-winding prevention mechanism equipped as standard.
    · Specially strengthened plastic chain bucket for durability.
    [Applications]
    · Optimal for loading materials at construction sites, replacing machining molds and warehouse unloading.
    From: ฿ 49,755.07
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electrical Chain Block α Series (2 Speed Select)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electrical Chain Block α Series (2 Speed Select)

    ELEPHANT

    [Features]
    · Adjustable optimal speed to match the work content.
    · Overload prevention function included.
    · Standard lifting height: 6 m.
    From: ฿ 47,963.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Block, α Series, 1-Speed Rated Load (t) 0.15 – 0.49
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Block, α Series, 1-Speed Rated Load (t) 0.15 – 0.49

    ELEPHANT

    Small electric chain hoist 1-speed model.
    [Features]
    ·With a weight of only 15 kg and a low noise design, it can be used at any site.
    ·Adopts a double brake of mechanical brake and motor brake.
    ·Uses surface-hardened load chains that are resistant to harsh conditions.
    ·Equipped with an overload prevention function as standard to prevent accidents caused by overwork.
    [Applications]
    ·For lifting and suspending heavy objects.
    From: ฿ 42,964.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Suspension type electric chain hoist DA type (constant speed type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Suspension type electric chain hoist DA type (constant speed type)

    ELEPHANT

    High-speed electric chain hoist high-speed hoisting and lowering model.
    [Features]
    ·Adopts a high-performance hoist motor equipped with cooling fins for high-frequency, long-term use.
    ·The dust-proof and splash-proof body can be used even in dusty areas.
    ·Adoption of double brakes of mechanical brakes and motor brakes with an emphasis on safety.
    [Applications]
    ·Can be used for lifting and suspending heavy objects.
    From: ฿ 60,621.69
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Block FB (2-Speed) Rated Load (t) 0.5 – 2
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Block FB (2-Speed) Rated Load (t) 0.5 – 2

    ELEPHANT

    [Features]
    · Low speed side: 1/4x high speed (standard speed).
    · Combinable trolley and chain block by hooking or direct coupling.
    · Complete system incorporating a 4‑point manual trolley type and an electric trolley.
    From: ฿ 61,973.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SA Type Plain Trolley Electrical Chain Block (Single Speed, Hand Operation)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    SA Type Plain Trolley Electrical Chain Block (Single Speed, Hand Operation)

    ELEPHANT

    General‑purpose manual driven type electrical chain block.
    [Features]
    · Power supply: 100 V single‑phase, 250 kg, 490 kg, 0.5 t, 0.9 t and 1 t product lineup.
    · Applicable traverse rail widths: 75/100/125 mm.
    · Large cradle hook with top/bottom disconnection stoppers for easy slinging.
    · Bottom hook rotates smoothly by a bearing.
    · Specially strengthened plastic chain bucket for superior durability.
    [Applications]
    · Optimal for loading materials at construction sites, replacing machining molds and warehouse unloading.
    From: ฿ 55,735.69
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electrical Trolley Type Chain Block α Series (1 Speed)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electrical Trolley Type Chain Block α Series (1 Speed)

    ELEPHANT

    [Features]
    · Enables high speed hoisting/lowering work for greatly improved work efficiency.
    · Overload prevention function included.
    From: ฿ 82,698.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric trolley type chain block FA type (1 speed type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric trolley type chain block FA type (1 speed type)

    ELEPHANT

    Traversing motorized electric chain hoist 1-speed model.
    [Features]
    ·An electric chain hoist that moves vertically and horizontally.
    ·There is also a type in which the hoist body is directly connected to the electric trolley. (Optional specification)
    ·Some models are equipped with overload protection devices.
    [Applications]
    ·For lifting, suspending, and traversing heavy objects.
    From: ฿ 93,308.48
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric trolley type chain block FB type (2 speed type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric trolley type chain block FB type (2 speed type)

    ELEPHANT

    Trolley motorized electric chain hoist 2-speed model.
    [Features]
    ·An electric chain hoist that moves vertically and horizontally.
    ·Depending on how much the push button is pressed, it can be operated in two ways: a high-speed type and a low-speed type that is a quarter of that speed.
    ·Easy position adjustment without inching operation.
    [Applications]
    ·For lifting, suspending, and traversing heavy objects.
    From: ฿ 108,564.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Block Model EQ (2-Speed Type, Suspended Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Block Model EQ (2-Speed Type, Suspended Type)

    KITO

    A lightweight, compact size electric chain block specially designed by Kito.
    [Features]
    ·Equipped with a 2-speed inverter as standard, realizing smooth movement that suppresses load vibration.
    ·The electronic overload limiter, friction clutch, and upper/lower limit switch provide a triple safety mechanism as standard equipment.
    ·3-year product warranty, 10-year lifting brake warranty.
    ·An inverter is equipped as standard, and slow start and slow stop ensure smooth operation. It also reduces load swing.
    ·It can be hoisted and lowered at 1.3 times the high speed with a load ranging from no load to 30% of the rated load.
    ·By pressing the push button switch with an emergency stop button, the motor circuit is cut off at hand.
    [Applications]
    ·For lifting heavy objects from 125 to 980 kg.
    From: ฿ 61,475.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Block "EQ Type", (Dual Speed Type / Plain Trolley Coupling Type)_SP
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Block "EQ Type", (Dual Speed Type / Plain Trolley Coupling Type)_SP

    KITO

    Equipped with a 2-speed inverter as standard, it achieves smooth movement that suppresses load vibration. An electronic overload limiter, friction clutch, and upper/lower limit switch are standard equipment for a triple safety mechanism. 3-year product warranty and 10-year lifting brake warranty.
    From: ฿ 77,677.09
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Block "Model EQ" (2-Speed Type, Electric Trolley Connected Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Block "Model EQ" (2-Speed Type, Electric Trolley Connected Type)

    KITO

    Equipped with a 2-speed inverter as standard, it achieves smooth movement that suppresses load vibration. An electronic overload limiter, friction clutch, and upper/lower limit switch are standard equipment for a triple safety mechanism. 3-year product warranty and 10-year lifting brake warranty.
    From: ฿ 153,237.79
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Chain Block DB Type (2-Speed)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Chain Block DB Type (2-Speed)

    ELEPHANT

    [Features]
    · Widely used in high-frequency use production lines.
    · Superior safety, power cost, performance and service life, etc.
    · 5 m cabtyre cable included.
    · Operating voltage: 24 V.
    · Large capacity (7.5 t or higher) types are also available.
    · 2‑speed type with a 3:1 reduction gear ratio.
    [Applications]
    · Loading/transporting work at stores, factories and worksites.
    From: ฿ 78,115.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Manual Travel Electric Chain Block SAG Type (1 Speed, Geared Trolley Coupled Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Manual Travel Electric Chain Block SAG Type (1 Speed, Geared Trolley Coupled Type)

    ELEPHANT

    [Features]
    · Fully closed design utilizes a small/lightweight steel plate frame structure.
    · Large cradle hook with top/bottom disconnection stoppers for easy slinging.
    · Bottom hook rotates smoothly by a bearing.
    · Specially strengthened plastic chain bucket for durability.
    [Applications]
    · Loading/transporting work at stores, factories and worksites.
    From: ฿ 62,863.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    100 V AC Electric Chain Hoist, 200 kg

    100 V AC Electric Chain Hoist, 200 kg

    ESCO

    At work sites such as factories, you can easily lift heavy objects without using force.
    From: ฿ 37,694.23
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Load Rating(t)
Power Supply
Product Type
Other
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Hoist Select Series (Single-Speed Type) Single-Phase 200 V
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Block Select Series (2 Speed Cylinder Type / Short Head Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Hoist Select Series (2-Speed Type) Single-Phase 100 V Type
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Block, α Series, 1-Speed Rated Load 0.06-0.49 t
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric chain hoist FA type (1 speed type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Mini Trolley (Electrical Chain Block, for Select)
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Hoist Select Series (2-Speed Type) Single-Phase 200 V Type
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Small Electric Chain Block (Step-less Speed Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Block Replacement Parts
Until 30/06/2024
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
Electric Chain Block Replacement Parts
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Hoist, Select Series (Single-Phase 100 V / 1-Speed Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electrical Chain Block α Series (2 Speed)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Block Select Series (2-Speed Selection Type, Short Head Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Trolley Type Chain Block Excel Series (2 Speed)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
β Type Small Electrical Chain Block (1 speed)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Manual Traveling Electric Chain Block FA Model (1 Speed / Plain Trolley Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electrical Trolley Type Electrical Chain Block SA Type (1 Speed)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric chain hoist FB type (2 speed type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Block Excel Series (1 Speed)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Trolley Type Electric Chain Block Excel Series ER2M (1 Speed)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
SA Type Single Phase 100 V Electrical Trolley Electrical Chain Block (Single Speed)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electrical Chain Block α Series (2 Speed Select)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Block, α Series, 1-Speed Rated Load (t) 0.15 – 0.49
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Suspension type electric chain hoist DA type (constant speed type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Block FB (2-Speed) Rated Load (t) 0.5 – 2
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
SA Type Plain Trolley Electrical Chain Block (Single Speed, Hand Operation)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electrical Trolley Type Chain Block α Series (1 Speed)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric trolley type chain block FA type (1 speed type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric trolley type chain block FB type (2 speed type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Block Model EQ (2-Speed Type, Suspended Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Block "EQ Type", (Dual Speed Type / Plain Trolley Coupling Type)_SP
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Block "Model EQ" (2-Speed Type, Electric Trolley Connected Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Chain Block DB Type (2-Speed)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Manual Travel Electric Chain Block SAG Type (1 Speed, Geared Trolley Coupled Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
100 V AC Electric Chain Hoist, 200 kg
Brand

KITO

KITO

KITO

ELEPHANT

ELEPHANT

KITO

KITO

ELEPHANT

ELEPHANT

KITO

ELEPHANT

KITO

KITO

ELEPHANT

ELEPHANT

ELEPHANT

ELEPHANT

KITO

KITO

ELEPHANT

ELEPHANT

ELEPHANT

ELEPHANT

ELEPHANT

ELEPHANT

ELEPHANT

ELEPHANT

ELEPHANT

KITO

KITO

KITO

ELEPHANT

ELEPHANT

ESCO

Product Series

Electric Chain Hoist Select Series (Single-Speed Type) Single-Phase 200 V

Electric Chain Block Select Series (2 Speed Cylinder Type / Short Head Type)

Electric Chain Hoist Select Series (2-Speed Type) Single-Phase 100 V Type

Electric Chain Block, α Series, 1-Speed Rated Load 0.06-0.49 t

Electric chain hoist FA type (1 speed type)

Mini Trolley (Electrical Chain Block, for Select)

Electric Chain Hoist Select Series (2-Speed Type) Single-Phase 200 V Type

Small Electric Chain Block (Step-less Speed Type)

Electric Chain Block Replacement Parts

Electric Chain Hoist, Select Series (Single-Phase 100 V / 1-Speed Type)

Electrical Chain Block α Series (2 Speed)

Electric Chain Block Select Series (2-Speed Selection Type, Short Head Type)

Electric Trolley Type Chain Block Excel Series (2 Speed)

β Type Small Electrical Chain Block (1 speed)

Manual Traveling Electric Chain Block FA Model (1 Speed / Plain Trolley Type)

Electrical Trolley Type Electrical Chain Block SA Type (1 Speed)

Electric chain hoist FB type (2 speed type)

Electric Chain Block Excel Series (1 Speed)

Electric Trolley Type Electric Chain Block Excel Series ER2M (1 Speed)

SA Type Single Phase 100 V Electrical Trolley Electrical Chain Block (Single Speed)

Electrical Chain Block α Series (2 Speed Select)

Electric Chain Block, α Series, 1-Speed Rated Load (t) 0.15 – 0.49

Suspension type electric chain hoist DA type (constant speed type)

Electric Chain Block FB (2-Speed) Rated Load (t) 0.5 – 2

SA Type Plain Trolley Electrical Chain Block (Single Speed, Hand Operation)

Electrical Trolley Type Chain Block α Series (1 Speed)

Electric trolley type chain block FA type (1 speed type)

Electric trolley type chain block FB type (2 speed type)

Electric Chain Block Model EQ (2-Speed Type, Suspended Type)

Electric Chain Block "EQ Type", (Dual Speed Type / Plain Trolley Coupling Type)_SP

Electric Chain Block "Model EQ" (2-Speed Type, Electric Trolley Connected Type)

Electric Chain Block DB Type (2-Speed)

Manual Travel Electric Chain Block SAG Type (1 Speed, Geared Trolley Coupled Type)

100 V AC Electric Chain Hoist, 200 kg

From

฿ 40,508.00

Special Price

On Sale Until 30/06/2024

฿ 66,132.84

Special Price

On Sale Until 30/06/2024

฿ 44,206.79

Special Price

On Sale Until 30/06/2024

฿ 32,579.00

Special Price

On Sale Until 30/06/2024

฿ 46,368.73

Special Price

On Sale Until 30/06/2024

฿ 3,247.08

฿ 46,333.00

Special Price

On Sale Until 30/06/2024

฿ 44,435.00

Special Price

On Sale Until 30/06/2024

฿ 164.00

Special Price

On Sale Until 30/06/2024

฿ 38,472.56

Special Price

On Sale Until 30/06/2024

฿ 38,654.00

Special Price

On Sale Until 30/06/2024

฿ 53,867.63

Special Price

On Sale Until 30/06/2024

฿ 177,872.00

Special Price

On Sale Until 30/06/2024

฿ 29,640.00

Special Price

On Sale Until 30/06/2024

฿ 52,349.36

Special Price

On Sale Until 30/06/2024

฿ 97,904.22

Special Price

On Sale Until 30/06/2024

฿ 69,031.00

Special Price

On Sale Until 30/06/2024

฿ 77,000.00

Special Price

On Sale Until 30/06/2024

฿ 131,325.00

Special Price

On Sale Until 30/06/2024

฿ 49,755.07

Special Price

On Sale Until 30/06/2024

฿ 47,963.00

Special Price

On Sale Until 30/06/2024

฿ 42,964.00

Special Price

On Sale Until 30/06/2024

฿ 60,621.69

Special Price

On Sale Until 30/06/2024

฿ 61,973.00

Special Price

On Sale Until 30/06/2024

฿ 55,735.69

Special Price

On Sale Until 30/06/2024

฿ 82,698.00

Special Price

On Sale Until 30/06/2024

฿ 93,308.48

Special Price

On Sale Until 30/06/2024

฿ 108,564.00

Special Price

On Sale Until 30/06/2024

฿ 61,475.00

Special Price

On Sale Until 30/06/2024

฿ 77,677.09

Special Price

On Sale Until 30/06/2024

฿ 153,237.79

Special Price

On Sale Until 30/06/2024

฿ 78,115.00

Special Price

On Sale Until 30/06/2024

฿ 62,863.00

Special Price

On Sale Until 30/06/2024

฿ 37,694.23

Days to Ship 12 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 40 Day(s) 1 Day(s) 12 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 40 Day(s) 10 Day(s) 40 Day(s) 40 Day(s) 35 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 35 Day(s) 35 Day(s) 8 Day(s)
Load Rating(t)0.06 ~ 0.480.06 ~ 0.240.06 ~ 0.480.06 ~ 0.490.5 ~ 20.250.06 ~ 0.480.06 ~ 0.49-0.06 ~ 0.480.06 ~ 0.490.06 ~ 0.480.5 ~ 20.125 ~ 0.20.5 ~ 20.25 ~ 10.5 ~ 2.80.5 ~ 20.5 ~ 20.25 ~ 10.06 ~ 0.50.15 ~ 0.490.25 ~ 2.50.5 ~ 20.25 ~ 10.06 ~ 0.490.5 ~ 20.5 ~ 20.125 ~ 0.980.125 ~ 0.980.125 ~ 0.980.25 ~ 5--
Power SupplySingle-Phase 200 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 V ~ Single-Phase 200 VThree-Phase 200 V-Single-Phase 200 VSingle-Phase 100 V ~ Single-Phase 200 V-Single-Phase 100 VSingle-Phase 100 V ~ Single-Phase 200 VSingle-Phase 100 VThree-Phase 200 VSingle-Phase 100 VThree-Phase 200 VSingle-Phase 100 VThree-Phase 200 VThree-Phase 200 VThree-Phase 200 VSingle-Phase 100 VSingle-Phase 100 VThree-Phase 200 VThree-Phase 200 VThree-Phase 200 VSingle-Phase 100 VSingle-Phase 100 VThree-Phase 200 VThree-Phase 200 VThree-Phase 200 VThree-Phase 200 VThree-Phase 200 VThree-Phase 200 VSingle-Phase 100 V-
Product TypeElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockParts for electric chain blocksElectric chain blockElectric chain blockParts for electric chain blocksElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain blockElectric chain block-
Other-----Option----------------------------

Loading...

  1. 1

Related Categories to Electrical Chain Blocks