(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Automotive Tools

Automobile tools are dedicated tools, parts, consumables, etc. for car repair and repair. They range from jacks for lifting cars to small parts such as automotive fuses, screws, sockets, etc. There are a wide variety of products for repairing things such as scratches, dents, etc. on automobiles, from pen-type paint with a brush that can easily fix small scratches and peeling on the body, to putty that can fill large dents, etc. Tools dedicated for automobiles are used, but care must be taken because the types vary depending on the application, and the available tools differ depending on whether the car is domestic or imported. There are also tools dedicated for manufacturers, etc. so you need to choose the best one for your car.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • Others
322 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Simple Tool For Corrugated Tube EA944BT-110

    Simple Tool For Corrugated Tube EA944BT-110

    ESCO

    【Product Specifications】
    ・Material-Nylon66
    ・As a bundle of cables can be inserted along the guide, you can easily perform the work.
    ・Applicable ID-10mm
    From: ฿ 485.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Spade Terminal EA538RA-22

    [For Automobile] Spade Terminal EA538RA-22

    ESCO

    【Product Specifications】
    ・Compatible cable-0.5 to 1.25mm2
    ・Bolt Hole dia.…5mm
    ・W…10.0
    ・E…16.5
    ・L…21.0
    ・d dia.…5.5
    From: ฿ 659.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Halogen Lamp For Automobile [Fog Lamp] EA758ZF-2

    Halogen Lamp For Automobile [Fog Lamp] EA758ZF-2

    ESCO

    【Product Specifications】
    ・Shape-H3
    ・Bulb-T11.5
    ・Light color-Clear
    ・Base-PK22s
    ・Dim.-Dia. 11.5 x 42mm
    ・For fog lamp
    ・Rating…12V55W
    From: ฿ 583.33
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Halogen Lamp For Automobile [Fog Lamp] EA758ZF-3

    Halogen Lamp For Automobile [Fog Lamp] EA758ZF-3

    ESCO

    【Product Specifications】
    ・Shape-H3
    ・Bulb-T11.5
    ・Light color-Clear
    ・Base-PK22s
    ・Dim.-Dia. 11.5 x 42mm
    ・For fog lamp
    ・Rating…24V70W
    From: ฿ 1,042.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Halogen Lamp For Automobile [Fog Lamp] EA758ZF-4

    Halogen Lamp For Automobile [Fog Lamp] EA758ZF-4

    ESCO

    【Product Specifications】
    ・Shape-H3
    ・Bulb-T11.5
    ・Light color-Clear
    ・Base-PK22s
    ・Dim.-Dia. 11.5 x 42mm
    ・For fog lamp
    ・Rating…24V55W
    From: ฿ 1,042.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Jack Stand

    Jack Stand

    BAHCO

    [Features]
    ·1 set contains 2 legs.
    ·It will be a click posting system.
    ·Comes with a safety pin.
    ·It has wide feet that provide excellent stability.
    ·Please use it as a support when using a jack.
    From: ฿ 3,706.99
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-105

    [For Automobile] Lining Clip EA527CP-105

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Toyota, Daihatsu, Mazda
    ・Applicable dim.-Hole dia.: 6.5mmPlate thickness: 2 to 5mm
    ・Major application-Fender liner
    From: ฿ 399.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-117

    [For Automobile] Lining Clip EA527CP-117

    ESCO

    【Product Specifications】
    ・(Screw rivet)
    ・Nissan in particular
    ・Applicable dim.-Hole dia.: 6mmPlate thickness: 2 to 3mm
    ・Major application-Tire house
    From: ฿ 450.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-123

    [For Automobile] Lining Clip EA527CP-123

    ESCO

    【Product Specifications】
    ・(Door trim clip)
    ・Toyota, Suzuki
    ・Applicable dim.-Hole dia.: 8.5mmPlate thickness: 1 to 2mm
    ・Major application-Door liner
    From: ฿ 240.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    0.50 mm to 2.00 mm2, Bullet Type Plug

    0.50 mm to 2.00 mm2, Bullet Type Plug【10 Pieces Per Package】

    ESCO

    [Product Specifications]
    ·Compatible power cable: 0.5 to 2.0 mm2
    ·Materials: Brass (tin plating)
    ·Quantity: 100 Pcs.
    ·JAN: 4518340454873
    From: ฿ 630.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Double Socket EA538RA-16

    [For Automobile] Double Socket EA538RA-16

    ESCO

    【Product Specifications】
    ・For RA-1
    ・Compatible cable-0.5 to 2.0mm2
    From: ฿ 964.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250 Shell Set EA538RA-18R

    [For Automobile] 250 Shell Set EA538RA-18R

    ESCO

    【Product Specifications】
    ・Multi-pole connector for RA-9 and -10
    ・Set of male and female
    ・Number of poles…4
    ・Spec.…With lock
    From: ฿ 615.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Spade Terminal EA538RA-21

    [For Automobile] Spade Terminal EA538RA-21

    ESCO

    【Product Specifications】
    ・Compatible cable-0.5 to 1.25mm2
    ・Bolt Hole dia.…4mm
    ・W…8.0
    ・E…15.5
    ・L…19.5
    ・d dia.…4.5
    From: ฿ 594.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250 Shell Set EA538RA-37R

    [For Automobile] 250 Shell Set EA538RA-37R

    ESCO

    【Product Specifications】
    ・Multi-pole connector for RA-9 and -10
    ・Set of male and female
    ・Number of poles…2
    ・Spec.…With T-type lock
    From: ฿ 550.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250 Shell Set EA538RA-38R

    [For Automobile] 250 Shell Set EA538RA-38R

    ESCO

    【Product Specifications】
    ・Multi-pole connector for RA-9 and -10
    ・Set of male and female
    ・Number of poles…3
    ・Spec.…With lock
    From: ฿ 594.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Branch Tap EA538RA-52

    [For Automobile] Branch Tap EA538RA-52

    ESCO

    【Product Specifications】
    ・A cable can be branched off just by closing the tap.
    ・Dim.- -51S: 11(W) x 12(L) x 7(H)mm-51: 17.5(W) x 18(L) x 11(H)mm-52: 16.2(W) x 17.5(L) x 11.5(H)mm
    ・Compatible cable…1.25 to 2.00mm2
    ・Color…Blue
    From: ฿ 1,137.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Halogen Lamp For Automobile [Fog Lamp] EA758ZF-1

    Halogen Lamp For Automobile [Fog Lamp] EA758ZF-1

    ESCO

    【Product Specifications】
    ・Shape-H3
    ・Bulb-T11.5
    ・Light color-Clear
    ・Base-PK22s
    ・Dim.-Dia. 11.5 x 42mm
    ・For fog lamp
    ・Rating…12V35W
    From: ฿ 559.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lamp For Automobile [Tail & Stop] EA758ZJ-12

    Lamp For Automobile [Tail & Stop] EA758ZJ-12

    ESCO

    【Product Specifications】
    ・Bulb-S25
    ・Light color-Clear
    ・Base-BAY15d
    ・Dim.-Dia. 25 x 50mm
    ・Applicable--10 to -12: General cars,-13: Diesel cars and general cars
    ・For stoplight, taillight, parking light, and sidelight
    ・Rating…12V 27/5W
    From: ฿ 117.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Low Profile Fuse For Automobile (Electric Line Code Addapted) EA758ZS-124

    Low Profile Fuse For Automobile (Electric Line Code Addapted) EA758ZS-124

    ESCO

    【Product Specifications】
    ・Full length …230mm
    ・Fuse Size …8.7×10.9mm
    ・Bullet Terminal Terminal Addapted
    ・Rated Current …Fuse :10ACode :5A
    ・Color …Red
    ・Qty. Per Unit …10 Pcs
    From: ฿ 1,765.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    0.85mm2 x 25m [ AVS/Blue] Cord For Automobile EA812JY-113

    0.85mm2 x 25m [ AVS/Blue] Cord For Automobile EA812JY-113

    ESCO

    【Product Specifications】
    ・AVS wire.
    ・Light shield type of AV line.
    ・JASO D611 compliant product.
    ・Allowable current- -101 to -104:12A, -111 to -114:15A, -121 to -124:21A, -131 to -134:27A, -141 to -144:37A
    ・Nominal cross-section x Length-0.85mm2 x 25m
    ・Color-Blue
    From: ฿ 1,100.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    0.5mm2 x 25m [CAVS/white] Cord For Automobile EA812JY-215

    0.5mm2 x 25m [CAVS/white] Cord For Automobile EA812JY-215

    ESCO

    【Product Specifications】
    ・CAVS wire.
    ・Super-thin wire with compressed conductor + 0.35mm thick insulator
    ・JASO D611 compliant product.
    ・Allowable current- -201 to -205:8A, -211 to -215:11A
    ・Nominal cross-section x Length-0.5mm2 x 25m
    ・Color-White
    From: ฿ 797.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Touch-Up Pen, Color: White/Red/Black/Silver

    Touch-Up Pen, Color: White/Red/Black/Silver

    SOFT99

    [Features]
    ・ A car paint with a brush that is convenient for repairing small scratches and peeling on the car body
    [Applications]
    ・ Repairing small scratches on car bodies and bumpers
    [Materials]
    ·Component: Synthetic resin (acrylic), nitrocellulose, pigment, organic solvent
    From: ฿ 263.10
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Headlight Coating System HD-1, Base Cleaner

    Headlight Coating System HD-1, Base Cleaner

    YOKOHAMAYUSIKOG

    [Features]
    · Quickly removes stubborn yellowing or whitening built up on the top layer.
    · The special cleaning ingredients remove the dirt on the surface layer in a flash.
    · Our uniquely developed formula reduces the burden on the headlight material.
    [Applications]
    · Eliminates yellowing or whitening of headlights
    From: ฿ 1,142.39
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M™ Buff, Buff / Sponge

    3M™ Buff, Buff / Sponge

    3M

    [Features]
    · Tapered for ease of checking when polishing.
    · Uses flexible cushioning material, which helps to prevent deep scratches on the paint film.
    [Applications]
    · For erasing marks and adjusting the skin
    From: ฿ 1,598.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Quality Color Sand Paper Set
    From: ฿ 346.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Muffler Heat Resistant Tape (Heat Resistance Temperature 150°C)
    From: ฿ 320.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobiles]Lining Clip

    [For Automobiles]Lining Clip

    ESCO

    [Product Specifications]
    ·"Set contents": 23 types
    ·Push rivet (compatible hole diameter: 6 mm, plate thickness: 3 to 5 mm): 5 pcs.
    ·Push rivet (compatible hole diameter: 6.5 mm, plate thickness: 3 to 4.5 mm): 5 pcs.
    ·Push rivet (compatible hole diameter: 7 mm, plate thickness: 4 to 6 mm): 5 pcs.
    ·Push rivet (compatible hole diameter: 8 mm, plate thickness: 2.5 to 4 mm): 5 pcs.
    ·Push rivet (compatible hole diameter: 6.5 to 7 mm, plate thickness: 2.5 to 3.5 mm): 5 pcs.
    ·Push rivet (compatible hole diameter: 6.5 to 7 mm, plate thickness: 3.5 to 5.5 mm): 5 pcs.
    ·Push rivet (compatible hole diameter: 7.8 to 8.5 mm, plate thickness: 5.4 to 8 mm): 5 pcs.
    ·Push-pull rivet (compatible hole diameter: 7 mm, plate thickness: 1.5 to 2.5 mm): 5 pcs.
    ·Push-pull rivet (compatible hole diameter: 8 mm, plate thickness: 3.7 to 4.7 mm): 5 pcs.
    ·Push-pull rivet (compatible hole diameter: 8 mm, plate thickness: 1.5 to -4 mm): 5 pcs.
    ·Push-pull rivet (compatible hole diameter: 8 mm, plate thickness: 4.2 mm): 5 pcs.
    ·Push-pull rivet (compatible hole diameter: 10 mm, plate thickness: 4 to 5.5 mm): 5 pcs.
    ·Pull rivet closed type (compatible hole diameter: 9 mm, plate thickness: 4.3 mm): 5 pcs.
    ·Push turn rivet (compatible hole diameter: 6 mm, plate thickness: 3.5-5 mm): 5 pcs.
    ·Push turn rivet (compatible hole diameter: 7 mm, plate thickness: 2 to 7 mm): 5 pcs.
    ·Scrivet (compatible hole diameter: 6.2 to 7 mm, plate thickness: 3 to 4.5 mm): 5 pcs.
    ·Scrivet (compatible hole diameter: 7 mm, plate thickness: 5 to 6.5 mm): 5 pcs.
    ·Scrivet (compatible hole diameter: 8.2 mm, plate thickness: 5.4 to 6.4 mm): 5 pcs.
    ·Scrivet (compatible hole diameter: 8.5 mm, plate thickness: 4.8 to 6.8 mm): 5 pcs.
    ·Trim clip (compatible hole diameter: 8.5 mm, plate thickness: 0.7 to 1.6 mm): 5 pcs.
    ·Trim clip (compatible hole diameter: 8.5 mm, plate thickness: 1.4 mm): 5 pcs.
    ·Brush clip (compatible hole diameter: 6 mm, plate thickness: 2 to 10.4 mm): 5 pcs.
    ·Anchor clip (compatible hole diameter: 7 mm, plate thickness: 4 to 6.5 mm): 5 pcs.
    ·Case size: 300 (W) × 203 (D) × 40 (H) mm
    ·Case material: plastic
    ·Total weight: 0.6 kg
    ·Clip set frequently used by major Japanese manufacturers
    ·JAN: 4548745902068
    From: ฿ 5,969.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-101

    [For Automobile] Lining Clip EA527CP-101

    ESCO

    【Product Specifications】
    ・(Grommet)
    ・Toyota, Daihatsu
    ・Applicable dim.-Hole dia.: 8.5mmPlate thickness: 1 to 2.5mm
    ・Major application-Fender
    From: ฿ 290.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-102

    [For Automobile] Lining Clip EA527CP-102

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Toyota in particular
    ・Applicable dim.-Hole dia.: 7mmPlate thickness: 1 to 2mm
    ・Major application-Fender liner
    From: ฿ 450.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-103

    [For Automobile] Lining Clip EA527CP-103

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Toyota in particular
    ・Applicable dim.-Hole dia.: 9mm,Plate thickness: 2mm
    ・Major application-Radiator grill
    From: ฿ 674.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-104

    [For Automobile] Lining Clip EA527CP-104

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Toyota, Nissan
    ・Applicable dim.-Hole dia.: 6mmPlate thickness: 3.5mm
    ・Major application-Fender, bumper
    From: ฿ 399.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-106

    [For Automobile] Lining Clip EA527CP-106

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Nissan in particular
    ・Applicable dim.-Hole dia.: 8mmPlate thickness: 2.5mm
    ・Major application-Hood cowl, fender
    From: ฿ 399.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-107

    [For Automobile] Lining Clip EA527CP-107

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Nissan, Daihatsu, Mitsubishi
    ・Applicable dim.-Hole dia.: 8mmPlate thickness: 1.5 to 3mm
    ・Major application-Fender, bumper
    From: ฿ 399.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-108

    [For Automobile] Lining Clip EA527CP-108

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Toyota, Nissan, Suzuki
    ・Applicable dim.-Hole dia.: 6.5mmPlate thickness: 2.5mm
    ・Major application-Grill
    From: ฿ 399.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-109

    [For Automobile] Lining Clip EA527CP-109

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Toyota, Suzuki
    ・Applicable dim.-Hole dia.: 7mmPlate thickness: 10 to 13mm
    ・Major application-Engine room
    From: ฿ 550.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-110

    [For Automobile] Lining Clip EA527CP-110

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Suzuki, Mazda, Toyota
    ・Applicable dim.-Hole dia.: 7mmPlate thickness: 1.2 to 2.3mm
    ・Major application-Grill, tire house, bumper
    From: ฿ 550.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-111

    [For Automobile] Lining Clip EA527CP-111

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Suzuki, Mazda
    ・Applicable dim.-Hole dia.: 8mmPlate thickness: 1 to 2.3mm
    ・Major application-Fender, bumper
    From: ฿ 724.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-112

    [For Automobile] Lining Clip EA527CP-112

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Honda, Toyota
    ・Applicable dim.-Hole dia.: 8mmPlate thickness: 1.5 to 4mm
    ・Major application-Bumper, under cover
    From: ฿ 450.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-113

    [For Automobile] Lining Clip EA527CP-113【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Honda in particular
    ・Applicable dim.-Hole dia.: 10mmPlate thickness: 6.5 to 7mm
    ・Major application-Bumper, under cover
    From: ฿ 500.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-114

    [For Automobile] Lining Clip EA527CP-114

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Honda
    ・Applicable dim.-Hole dia.: 10mmPlate thickness: 1 to 3mm
    ・Major application-Bumper, under cover
    From: ฿ 500.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-115

    [For Automobile] Lining Clip EA527CP-115

    ESCO

    【Product Specifications】
    ・(Push rivet)
    ・Toyota, Daihatsu, Suzuki
    ・Applicable dim.-Hole dia.: 6mmPlate thickness: 2 to 3mm
    ・Major application-Bumper, under cover
    From: ฿ 624.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-116

    [For Automobile] Lining Clip EA527CP-116

    ESCO

    【Product Specifications】
    ・(Screw rivet)
    ・Daihatsu, Nissan
    ・Applicable dim.-Hole dia.: 7mmPlate thickness: 4 to 5.5mm
    ・Major application-Grill, bumper
    From: ฿ 399.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    4.0 to 6.8 mm / ø7.0 mm Push Rivet Lining Clip (10 Pcs.)

    4.0 to 6.8 mm / ø7.0 mm Push Rivet Lining Clip (10 Pcs.)

    ESCO

    Can be locked by expanding the tip when screwed in, and can be removed by loosening the screw.
    [Product Specifications]
    ·Type: screw rivet
    ·Compatible: Mitsubishi / Toyota / Daihatsu cars
    ·Compatible hole diameter: 7 mm
    ·Compatible plate thickness: 4 to 6.8 mm
    ·Main usage points: Tire house
    ·Representative genuine number: MB887567, MB253964, 90044-68210
    ·Materials: Plastic
    ·Quantity: 10 pcs.
    ·JAN: 4548745347739
    From: ฿ 550.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip Set [12 Types] EA527CP-12

    [For Automobile] Lining Clip Set [12 Types] EA527CP-12

    ESCO

    【Product Specifications】
    ・A set of genuine-parts-supporting clips that are frequently used in general cars
    ・Case dim.-260(W) x 260(D) x 45(H)mm
    ・EA527CP-102, -103, -104, -105, -106, -107, -110, -111, -112, -113, -114, -115
    From: ฿ 6,135.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-120

    [For Automobile] Lining Clip EA527CP-120

    ESCO

    【Product Specifications】
    ・(Screw rivet)
    ・Toyota in particular
    ・Applicable dim.-Hole dia.: 7mmPlate thickness: 1.5 to 2.5mm
    ・Major application-Bumper
    From: ฿ 550.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-121

    [For Automobile] Lining Clip EA527CP-121

    ESCO

    【Product Specifications】
    ・(Screw rivet)
    ・Toyota in particular
    ・Applicable dim.-Hole dia.: 9mmPlate thickness: 1mm
    ・Major application-Under cover
    From: ฿ 674.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-122

    [For Automobile] Lining Clip EA527CP-122

    ESCO

    【Product Specifications】
    ・(Door trim clip)
    ・Nissan in particular
    ・Applicable dim.-Hole dia.: 8mmPlate thickness: 1 to 2mm
    ・Major application-Door liner
    From: ฿ 450.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-124

    [For Automobile] Lining Clip EA527CP-124

    ESCO

    【Product Specifications】
    ・(Door trim clip)
    ・Honda in particular
    ・Applicable dim.-Hole dia.: 8mmPlate thickness: 0.8 to 1mm
    ・Major application-Door liner
    From: ฿ 340.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip EA527CP-125

    [For Automobile] Lining Clip EA527CP-125

    ESCO

    【Product Specifications】
    ・(Door trim clip)
    ・Toyota in particular
    ・Applicable dim.-Hole dia.: 8mmPlate thickness: 0.8 to 1mm
    ・Major application-Door liner
    From: ฿ 674.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Lining Clip Set [7 Types] EA527CP-7

    [For Automobile] Lining Clip Set [7 Types] EA527CP-7

    ESCO

    【Product Specifications】
    ・A set of clips mainly for genuine parts of Suzuki cars
    ・Case dim.-210(W) x 117(D) x 37(H)mm
    ・EA527CP-105, -108, -109, -110, -111, -115, -123 x 10 pcs each
    From: ฿ 3,459.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electrical Terminal Kit

    Electrical Terminal Kit

    ESCO

    [Product Specifications]
    ·"Set contents"
    ·Bullet type terminal plug20 pcs.
    ·Bullet type terminal socket20 pcs.
    ·110 series plug20 pcs.
    ·110 series socket20 pcs.
    ·250 series plug20 pcs.
    ·250 series socket20 pcs.
    ·Hoe-shaped terminal, diameter: 420 pcs.
    ·Hoe-shaped terminal, diameter: 520 pcs.
    ·110 series housing (4P) (2 pcs.)
    ·250 series housing (6P) (1 Pc.)
    ·Insulated coating crimp sleeve20 pcs.
    ·Insulating sleeve (for bullet type socket)20 pcs.
    ·Electrical crimp tool (1 Pc.)
    ·Terminal kit box (1 Pc.)
    ·Overall length of crimp tool: 235 mm
    ·Crimp tool weight: 275 g
    ·Crimping range: 1.25/2.0/5.5 mm2
    ·Peeling ability: 0.75/0.9/1.25/2.0/3.5/5.5 mm2
    ·Screw cutter ability: M2.6·M3·M3.5·M4·M5·ISO
    ·Case size: 250 × 160 × 50 mm
    ·Total weight: 850 g
    ·JAN: 4518340038202
    From: ฿ 5,217.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clamping tool EA538R-10

    Clamping tool EA538R-10

    ESCO

    【Product Specifications】
    ・Crimping range-8.0 to 38.0mm2
    ・Length-165mm
    ・For crimping of battery terminal
    From: ฿ 4,659.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Battery Terminal Crimp Tool EA538R-11

    Battery Terminal Crimp Tool EA538R-11

    ESCO

    【Product Specifications】
    ・Full length …165mm
    ・Battery terminal Crimping Tool
    ・Car Audio Big Electric current Electrical installment Goods Terminal Crimping Tool
    ・Its Small Size Is Perfect For Working In A Narrow Engine Room, Etc.
    ・Crimping Range …38.0 To 60.0m
    From: ฿ 5,109.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Simple Tool Battery Terminal Kit, EA538R-1A

    Simple Tool Battery Terminal Kit, EA538R-1A

    ESCO

    【Product Specifications】
    ・Capacity-8.0 to 38.0mm2
    ・Case dim.-210 x 110 x 43(H)mm
    ・Plate type battery terminal-Crimp type: for large pole (38.0mm2) (+) and (-) poles x each 1 pc, for small pole (22.0mm2) (+) and (-) poles x each 1 pc
    ・312 tab 6mm hole x10 pcs
    ・Simplified crimping tool
    From: ฿ 6,807.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Simple Tool Battery Terminal Kit, EA538R-2A

    Simple Tool Battery Terminal Kit, EA538R-2A

    ESCO

    【Product Specifications】
    ・Capacity-8.0 to 38.0mm2
    ・Case dim.-335 x 235 x 70(H)mm
    ・Plate type battery terminal-Crimp type: for large pole (38.0mm2) (+) and (-) poles x each 2 pcs, for small pole (22.0mm2) (+) and (-) poles x each 2 pcs, Bolt type: for large pole (+) and (-) poles x each 2 pcs, for small pole (+) and (-) poles x each 2 pc
    ・Round type crimp terminal (38.0, 22.0, 14.0, 8.0mm2 x each 2 pcs)
    ・312 tab 6mm hole x 10 pcs
    ・Insulated sleeve(38.0, 22.0, 14.0, 8.0mm2 x each dim. black and red each 1 pc)
    ・Battery terminal cover-Crimp type and bolt type x red and black each 1 pc
    ・Simplified crimping tool
    From: ฿ 14,634.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Automotive Terminal Kit (B Type), EA538R-3B
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Automotive Terminal Kit (B Type), EA538R-3B

    ESCO

    【Product Specifications】

    ・For bullet plug 0.5 to 2mm2(100 pcs)
    ・For bullet socket 0.5 to 2mm2(100 pcs)
    ・Insulated sleeve for bullet plug (electric wire coating O.D.2.5mm)(100 pcs)
    ・Insulated sleeve for bullet socket(electric wire coating O.D.2.5mm)(100 pcs)
    ・For 110 insertion type plug 0.5 to 1.25mm2(100 pcs)
    ・For 110 insertion type socket 0.5 to 1.25mm2(100 pcs)
    ・For 250 insertion type plug 0.5 to 2.0mm2(100 pcs)
    ・For 250 insertion type socket 0.5 to 2.0mm2(100 pcs)
    ・For bullet W socket 0.5 to 2.0mm2(100 pcs)
    ・Insulating sleeve for bullet type double socket (Cable cover OD 2.5 mm) (50 pcs)
    ・Spade terminal 0.5 to 1.25mm2(for 4mm)(100 pcs)
    ・Spade terminal 0.5 to 1.25mm2(for 5mm)(100 pcs)
    ・Splice0.5 to 2.0mm2(100 pcs)
    ・Crimp tools(capacity:1.25・2.0・5.5mm2)
    ・Total weight-2.45kg
    ・Case size-365x220x57(H)mm
    ・Case material-Steel
    From: ฿ 17,000.00
    Special Price
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Automotive Terminal Kit (B Type), EA538R-4B

    Automotive Terminal Kit (B Type), EA538R-4B

    ESCO

    【Product Specifications】

    ・For bullet plug 0.5 to 2mm2(20 pcs)
    ・For bullet socket 0.5 to 2mm2(20 pcs)
    ・Insulated sleeve for bullet plug (electric wire coating O.D.2.5mm)(20 pcs)
    ・Insulated sleeve for bullet socket(electric wire coating O.D.2.5mm)(20 pcs)
    ・For 110 insertion type plug 0.5 to 1.25mm2(20 pcs)
    ・For 110 insertion type socket 0.5 to 1.25mm2(20 pcs)
    ・For 250 insertion type plug 0.5 to 2.0mm2(20 pcs)
    ・For 250 insertion type socket 0.5 to 2.0mm2(20 pcs)
    ・Spade terminal 0.5 to 1.25mm2(for 4mm)(20 pcs)
    ・Spade terminal 0.5 to 1.25mm2(for 5mm)(20 pcs)
    ・110 shell set(4 poles)(2 sets)
    ・250 shell set(2 poles)(1set)
    ・Splice1.25 to 2.0mm2(20 pcs)
    ・Crimp tools(capacity:1.25・2.0・5.5mm2)
    ・Total weight-0.55kg
    ・Case size-260x145x27(H)mm
    ・Case material-plastic
    From: ฿ 6,794.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Terminal Kit for Vehicle EA538R-5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Terminal Kit for Vehicle EA538R-5

    ESCO

    【Product Specifications】

    ・Bullet Plug, Socket(For 0.5 to 2.0mm2)- each 100 pcs
    ・Insulated sleeve: 2.5mm sheath outer dia. of cables for bullet plugs and sockets-100 pcs each
    ・Joining terminal with insulation(For 0.3 to 1.25mm2)-100 pcs
    ・Round type Station(0.5 to 2.0mm2, for bolt hole dia. 4mm)-100 pcs
    ・Round type Station(0.5 to 1.25mm2, for bolt hole dia. 5mm)-100 pcs
    ・W Socket(For 0.5 to 2.0mm2)-10 pcs
    ・W sleeve(For W Socket and Electric Wire SheathOD-2.5mm)-100 pcs
    ・250Fasten Socket(For0.75 to 2.0mm2)-100 pcs
    ・250Fasten Plug(For 0.5 to 1.25mm2)-100 pcs
    ・Spade Terminal(0.5 to 1.25mm2, for bolt hole dia.4mm)-100 pcs
    ・Spade Terminal(0.5 to 1.25mm2, for bolt hole dia.5mm)-100 pcs
    ・Insulated sleeve(For fasten Socket)-100 pcs
    ・Case size-340(W)x235(D)x155(H)mm(plastic-made)
    From: ฿ 16,565.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Round Terminal EA538RA-12

    [For Automobile] Round Terminal EA538RA-12

    ESCO

    【Product Specifications】
    ・Compatible cable-RA-12:0.5 to 2.0mm2、RA-24:0.5 to 1.25mm2
    ・Bolt Hole dia.…4mm
    ・W…7.5
    ・L…16.8
    ・E…13.0
    ・d dia.…4.3
    From: ฿ 710.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250 Shell Set EA538RA-13

    [For Automobile] 250 Shell Set EA538RA-13

    ESCO

    【Product Specifications】
    ・Multi-pole connector for RA-9 and -10
    ・Set of male and female
    ・Number of poles…6
    From: ฿ 615.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250 Shell Set EA538RA-13R

    [For Automobile] 250 Shell Set EA538RA-13R

    ESCO

    【Product Specifications】
    ・Multi-pole connector for RA-9 and -10
    ・Set of male and female
    ・Number of poles…6
    ・Spec.…With lock
    From: ฿ 724.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Double Sleeve EA538RA-17

    [For Automobile] Double Sleeve EA538RA-17

    ESCO

    【Product Specifications】
    ・For RA-16
    ・Cable sheath outer dia.-2.5mm
    From: ฿ 739.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250 Shell Set EA538RA-18

    [For Automobile] 250 Shell Set EA538RA-18

    ESCO

    【Product Specifications】
    ・Multi-pole connector for RA-9 and -10
    ・Set of male and female
    ・Number of poles…4
    From: ฿ 550.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250 Y-Type Terminal EA538RA-20

    [For Automobile] 250 Y-Type Terminal EA538RA-20

    ESCO

    【Product Specifications】
    ・For RA-9
    ・Compatible cable-0.5 to 1.25mm2
    From: ฿ 890.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Y-Type Sleeve For 250 Fasten Socket EA538RA-23

    [For Automobile] Y-Type Sleeve For 250 Fasten Socket EA538RA-23

    ESCO

    【Product Specifications】
    ・For EA538RA-10,-20 and -35
    From: ฿ 529.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Round Terminal EA538RA-24

    [For Automobile] Round Terminal EA538RA-24

    ESCO

    【Product Specifications】
    ・Compatible cable-RA-12:0.5 to 2.0mm2、RA-24:0.5 to 1.25mm2
    ・Bolt Hole dia.…5mm
    ・W…10.0
    ・L…21.5
    ・E…16.5
    ・d dia.…5.5
    From: ฿ 702.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Insulated Sleeve EA538RA-3

    [For Automobile] Insulated Sleeve EA538RA-3【100 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Cable sheath outer dia.-2.5mm
    ・For RA-1 and -9
    From: ฿ 399.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 312 Flag Socket EA538RA-30

    [For Automobile] 312 Flag Socket EA538RA-30

    ESCO

    【Product Specifications】
    ・Compatible cable-0.5 to 2.0mm2
    ・Terminal for sealed beam
    From: ฿ 899.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] L-Shaped Terminal EA538RA-31

    [For Automobile] L-Shaped Terminal EA538RA-31

    ESCO

    【Product Specifications】
    ・For RA-1
    ・Compatible cable-0.5 to 2.0mm2
    From: ฿ 920.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250/312 Fasten Socket EA538RA-35

    [For Automobile] 250/312 Fasten Socket EA538RA-35

    ESCO

    【Product Specifications】
    ・Compatible cable-0.75 to 2.0mm2
    From: ฿ 769.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250 Shell Set EA538RA-36

    [For Automobile] 250 Shell Set EA538RA-36

    ESCO

    【Product Specifications】
    ・Connector for RA-9 and -20
    ・Set of male and female
    ・Number of poles…1
    From: ฿ 450.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250 Shell Set EA538RA-36R

    [For Automobile] 250 Shell Set EA538RA-36R

    ESCO

    【Product Specifications】
    ・Connector for RA-9 and -20
    ・Set of male and female
    ・Number of poles…1
    ・Spec.…With lock
    From: ฿ 485.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250 Shell Set EA538RA-37

    [For Automobile] 250 Shell Set EA538RA-37

    ESCO

    【Product Specifications】
    ・Multi-pole connector for RA-9 and -10
    ・Set of male and female
    ・Number of poles…2
    From: ฿ 507.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250 Shell Set EA538RA-38

    [For Automobile] 250 Shell Set EA538RA-38

    ESCO

    【Product Specifications】
    ・Multi-pole connector for RA-9 and -10
    ・Set of male and female
    ・Number of poles…3
    From: ฿ 522.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Insulated Sleeve EA538RA-4

    [For Automobile] Insulated Sleeve EA538RA-4【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Cable sheath outer dia.-2.5mm
    ・For RA-2
    From: ฿ 522.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Terminal for Automobile EA538RA-47

    Terminal for Automobile EA538RA-47

    ESCO

    【Product Specifications】
    ・For RA-35
    ・Compatible cable-0.5 to 1.25mm2
    ・Insulated sleeve is RA-3.
    From: ฿ 1,072.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Splice EA538RA-48

    [For Automobile] Splice EA538RA-48

    ESCO

    【Product Specifications】
    ・Dim.--48: 4(W) x 5(L) x 4(H)mm-49: 5.2(W) x 6(L) x 5.6(H)mm
    ・For separation and joining of cables
    ・Compatible cable…1.25 to 2.00mm2
    From: ฿ 544.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Splice EA538RA-49

    [For Automobile] Splice EA538RA-49

    ESCO

    【Product Specifications】
    ・Dim.--48: 4(W) x 5(L) x 4(H)mm-49: 5.2(W) x 6(L) x 5.6(H)mm
    ・For separation and joining of cables
    ・Compatible cable…2.00 to 5.50mm2
    From: ฿ 884.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Branch Tap EA538RA-51

    [For Automobile] Branch Tap EA538RA-51

    ESCO

    【Product Specifications】
    ・A cable can be branched off just by closing the tap.
    ・Dim.- -51S: 11(W) x 12(L) x 7(H)mm-51: 17.5(W) x 18(L) x 11(H)mm-52: 16.2(W) x 17.5(L) x 11.5(H)mm
    ・Compatible cable…0.50 to 0.85mm2
    ・Color…Red
    From: ฿ 1,115.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Branch Tap EA538RA-51S

    [For Automobile] Branch Tap EA538RA-51S

    ESCO

    【Product Specifications】
    ・A cable can be branched off just by closing the tap.
    ・Dim.- -51S: 11(W) x 12(L) x 7(H)mm-51: 17.5(W) x 18(L) x 11(H)mm-52: 16.2(W) x 17.5(L) x 11.5(H)mm
    ・Compatible cable…0.18 to 0.36mm2
    ・Color…White
    From: ฿ 1,085.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 110/250 Attachment Socket EA538RA-6

    [For Automobile] 110/250 Attachment Socket EA538RA-6

    ESCO

    【Product Specifications】
    ・Compatible cable-0.5 to 1.25mm2
    ・Terminal for shell set
    From: ฿ 565.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Connecting Terminal With Insulation EA538RA-8

    [For Automobile] Connecting Terminal With Insulation EA538RA-8【100 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Compatible cable-0.3 to 1.25mm2
    From: ฿ 1,860.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Terminal EA538RA-85

    [For Automobile] Terminal EA538RA-85

    ESCO

    【Product Specifications】
    ・Compatible cable-0.30 to 0.50mm2
    ・For RA-86
    From: ฿ 1,527.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] Terminal EA538RA-86

    [For Automobile] Terminal EA538RA-86

    ESCO

    【Product Specifications】
    ・Compatible cable-0.30 to 0.50mm2
    ・For RA-85
    From: ฿ 1,360.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Automobile] 250 Attachment Plug EA538RA-9

    [For Automobile] 250 Attachment Plug EA538RA-9

    ESCO

    【Product Specifications】
    ・Compatible cable-0.5 to 2.3mm2
    ・For RA-10
    From: ฿ 760.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Battery Cable Cutter EA585GM-1

    Battery Cable Cutter EA585GM-1

    ESCO

    【Product Specifications】
    ・Overall length.-190mm
    ・Cutting capacity-Up to 67mm2 (for copper cables)
    ・Material heat-treated steel, vinyl grip
    From: ฿ 3,524.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Front Under Mirror EA724ZX-1

    Front Under Mirror EA724ZX-1

    ESCO

    【Product Specifications】
    ・No drilling required. Attached to the wing rear-view mirror of the vehicle.
    ・Attachment dim.-15 to 19mm
    ・Materials-Mirror:glass, Frame:resin, Mounting bracket:iron(baking finish)
    ・Weight-250g
    ・Not mountable on door mirror type
    ・Size-φ147mm
    ・Curved-120R
    From: ฿ 1,997.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rear Under Mirror EA724ZX-11

    Rear Under Mirror EA724ZX-11

    ESCO

    【Product Specifications】
    ・No drilling required. Clipping type
    ・Inserted into rear panel
    ・Flexible angle adjustment
    ・Materials-Mirror:glass, Frame:resin, Mounting bracket:iron(baking finish)
    ・Fitting size-Base:85x40x40mm、shaft:Dia.16x220mm
    ・Weight-660g
    ・Unusablefor vehicles with rear panels entirely made of glass
    ・Size-φ147mm
    ・Curved-120R
    From: ฿ 2,784.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rear Under Mirror EA724ZX-12

    Rear Under Mirror EA724ZX-12

    ESCO

    【Product Specifications】
    ・No drilling required. Clipping type
    ・Inserted into rear panel
    ・Flexible angle adjustment
    ・Materials-Mirror:glass, Frame:resin, Mounting bracket:iron(baking finish)
    ・Fitting size-Base:80x40x40mm、shaft:Dia.16x220mm
    ・Weight--12: 660g,-13: 600g
    ・Unusable for vehicles with rear panels entirely made of glass
    ・Size-175x150mm
    ・Curved-300R
    From: ฿ 2,940.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rear Under Mirror EA724ZX-6

    Rear Under Mirror EA724ZX-6

    ESCO

    【Product Specifications】
    ・No drilling required. Adhesive type
    ・For car rear window
    ・Flexible angle adjustment
    ・Wide effective view field
    ・Materials-Mirror:glass, Frame:resin
    ・Weight--6: 160g, -7 :220g
    ・It cannot be installed at the place where a curve radius ofthe pasting face is small.
    ・Size-φ115mm
    ・Curved-110R
    From: ฿ 2,352.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
You can add up to 6 items per a category to the compare list.
Simple Tool For Corrugated Tube EA944BT-110
You can add up to 6 items per a category to the compare list.
[For Automobile] Spade Terminal EA538RA-22
You can add up to 6 items per a category to the compare list.
Halogen Lamp For Automobile [Fog Lamp] EA758ZF-2
You can add up to 6 items per a category to the compare list.
Halogen Lamp For Automobile [Fog Lamp] EA758ZF-3
You can add up to 6 items per a category to the compare list.
Halogen Lamp For Automobile [Fog Lamp] EA758ZF-4
You can add up to 6 items per a category to the compare list.
Jack Stand
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-105
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-117
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-123
You can add up to 6 items per a category to the compare list.
0.50 mm to 2.00 mm2, Bullet Type Plug
You can add up to 6 items per a category to the compare list.
[For Automobile] Double Socket EA538RA-16
You can add up to 6 items per a category to the compare list.
[For Automobile] 250 Shell Set EA538RA-18R
You can add up to 6 items per a category to the compare list.
[For Automobile] Spade Terminal EA538RA-21
You can add up to 6 items per a category to the compare list.
[For Automobile] 250 Shell Set EA538RA-37R
You can add up to 6 items per a category to the compare list.
[For Automobile] 250 Shell Set EA538RA-38R
You can add up to 6 items per a category to the compare list.
[For Automobile] Branch Tap EA538RA-52
You can add up to 6 items per a category to the compare list.
Halogen Lamp For Automobile [Fog Lamp] EA758ZF-1
You can add up to 6 items per a category to the compare list.
Lamp For Automobile [Tail & Stop] EA758ZJ-12
You can add up to 6 items per a category to the compare list.
Low Profile Fuse For Automobile (Electric Line Code Addapted) EA758ZS-124
You can add up to 6 items per a category to the compare list.
0.85mm2 x 25m [ AVS/Blue] Cord For Automobile EA812JY-113
You can add up to 6 items per a category to the compare list.
0.5mm2 x 25m [CAVS/white] Cord For Automobile EA812JY-215
You can add up to 6 items per a category to the compare list.
Touch-Up Pen, Color: White/Red/Black/Silver
You can add up to 6 items per a category to the compare list.
Headlight Coating System HD-1, Base Cleaner
You can add up to 6 items per a category to the compare list.
3M™ Buff, Buff / Sponge
You can add up to 6 items per a category to the compare list.
High Quality Color Sand Paper Set
You can add up to 6 items per a category to the compare list.
Muffler Heat Resistant Tape (Heat Resistance Temperature 150°C)
You can add up to 6 items per a category to the compare list.
[For Automobiles]Lining Clip
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-101
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-102
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-103
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-104
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-106
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-107
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-108
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-109
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-110
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-111
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-112
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-113
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-114
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-115
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-116
You can add up to 6 items per a category to the compare list.
4.0 to 6.8 mm / ø7.0 mm Push Rivet Lining Clip (10 Pcs.)
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip Set [12 Types] EA527CP-12
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-120
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-121
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-122
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-124
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip EA527CP-125
You can add up to 6 items per a category to the compare list.
[For Automobile] Lining Clip Set [7 Types] EA527CP-7
You can add up to 6 items per a category to the compare list.
Electrical Terminal Kit
You can add up to 6 items per a category to the compare list.
Clamping tool EA538R-10
You can add up to 6 items per a category to the compare list.
Battery Terminal Crimp Tool EA538R-11
You can add up to 6 items per a category to the compare list.
Simple Tool Battery Terminal Kit, EA538R-1A
You can add up to 6 items per a category to the compare list.
Simple Tool Battery Terminal Kit, EA538R-2A
You can add up to 6 items per a category to the compare list.
Sale
Automotive Terminal Kit (B Type), EA538R-3B
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Automotive Terminal Kit (B Type), EA538R-4B
You can add up to 6 items per a category to the compare list.
Sale
Terminal Kit for Vehicle EA538R-5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
[For Automobile] Round Terminal EA538RA-12
You can add up to 6 items per a category to the compare list.
[For Automobile] 250 Shell Set EA538RA-13
You can add up to 6 items per a category to the compare list.
[For Automobile] 250 Shell Set EA538RA-13R
You can add up to 6 items per a category to the compare list.
[For Automobile] Double Sleeve EA538RA-17
You can add up to 6 items per a category to the compare list.
[For Automobile] 250 Shell Set EA538RA-18
You can add up to 6 items per a category to the compare list.
[For Automobile] 250 Y-Type Terminal EA538RA-20
You can add up to 6 items per a category to the compare list.
[For Automobile] Y-Type Sleeve For 250 Fasten Socket EA538RA-23
You can add up to 6 items per a category to the compare list.
[For Automobile] Round Terminal EA538RA-24
You can add up to 6 items per a category to the compare list.
[For Automobile] Insulated Sleeve EA538RA-3
You can add up to 6 items per a category to the compare list.
[For Automobile] 312 Flag Socket EA538RA-30
You can add up to 6 items per a category to the compare list.
[For Automobile] L-Shaped Terminal EA538RA-31
You can add up to 6 items per a category to the compare list.
[For Automobile] 250/312 Fasten Socket EA538RA-35
You can add up to 6 items per a category to the compare list.
[For Automobile] 250 Shell Set EA538RA-36
You can add up to 6 items per a category to the compare list.
[For Automobile] 250 Shell Set EA538RA-36R
You can add up to 6 items per a category to the compare list.
[For Automobile] 250 Shell Set EA538RA-37
You can add up to 6 items per a category to the compare list.
[For Automobile] 250 Shell Set EA538RA-38
You can add up to 6 items per a category to the compare list.
[For Automobile] Insulated Sleeve EA538RA-4
You can add up to 6 items per a category to the compare list.
Terminal for Automobile EA538RA-47
You can add up to 6 items per a category to the compare list.
[For Automobile] Splice EA538RA-48
You can add up to 6 items per a category to the compare list.
[For Automobile] Splice EA538RA-49
You can add up to 6 items per a category to the compare list.
[For Automobile] Branch Tap EA538RA-51
You can add up to 6 items per a category to the compare list.
[For Automobile] Branch Tap EA538RA-51S
You can add up to 6 items per a category to the compare list.
[For Automobile] 110/250 Attachment Socket EA538RA-6
You can add up to 6 items per a category to the compare list.
[For Automobile] Connecting Terminal With Insulation EA538RA-8
You can add up to 6 items per a category to the compare list.
[For Automobile] Terminal EA538RA-85
You can add up to 6 items per a category to the compare list.
[For Automobile] Terminal EA538RA-86
You can add up to 6 items per a category to the compare list.
[For Automobile] 250 Attachment Plug EA538RA-9
You can add up to 6 items per a category to the compare list.
Battery Cable Cutter EA585GM-1
You can add up to 6 items per a category to the compare list.
Front Under Mirror EA724ZX-1
You can add up to 6 items per a category to the compare list.
Rear Under Mirror EA724ZX-11
You can add up to 6 items per a category to the compare list.
Rear Under Mirror EA724ZX-12
You can add up to 6 items per a category to the compare list.
Rear Under Mirror EA724ZX-6
Brand

ESCO

ESCO

ESCO

ESCO

ESCO

BAHCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

SOFT99

YOKOHAMAYUSIKOG

3M

SOFT99

SOFT99

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Simple Tool For Corrugated Tube EA944BT-110

[For Automobile] Spade Terminal EA538RA-22

Halogen Lamp For Automobile [Fog Lamp] EA758ZF-2

Halogen Lamp For Automobile [Fog Lamp] EA758ZF-3

Halogen Lamp For Automobile [Fog Lamp] EA758ZF-4

Jack Stand

[For Automobile] Lining Clip EA527CP-105

[For Automobile] Lining Clip EA527CP-117

[For Automobile] Lining Clip EA527CP-123

0.50 mm to 2.00 mm2, Bullet Type Plug【10 Pieces Per Package】

[For Automobile] Double Socket EA538RA-16

[For Automobile] 250 Shell Set EA538RA-18R

[For Automobile] Spade Terminal EA538RA-21

[For Automobile] 250 Shell Set EA538RA-37R

[For Automobile] 250 Shell Set EA538RA-38R

[For Automobile] Branch Tap EA538RA-52

Halogen Lamp For Automobile [Fog Lamp] EA758ZF-1

Lamp For Automobile [Tail & Stop] EA758ZJ-12

Low Profile Fuse For Automobile (Electric Line Code Addapted) EA758ZS-124

0.85mm2 x 25m [ AVS/Blue] Cord For Automobile EA812JY-113

0.5mm2 x 25m [CAVS/white] Cord For Automobile EA812JY-215

Touch-Up Pen, Color: White/Red/Black/Silver

Headlight Coating System HD-1, Base Cleaner

3M™ Buff, Buff / Sponge

High Quality Color Sand Paper Set

Muffler Heat Resistant Tape (Heat Resistance Temperature 150°C)

[For Automobiles]Lining Clip

[For Automobile] Lining Clip EA527CP-101

[For Automobile] Lining Clip EA527CP-102

[For Automobile] Lining Clip EA527CP-103

[For Automobile] Lining Clip EA527CP-104

[For Automobile] Lining Clip EA527CP-106

[For Automobile] Lining Clip EA527CP-107

[For Automobile] Lining Clip EA527CP-108

[For Automobile] Lining Clip EA527CP-109

[For Automobile] Lining Clip EA527CP-110

[For Automobile] Lining Clip EA527CP-111

[For Automobile] Lining Clip EA527CP-112

[For Automobile] Lining Clip EA527CP-113【10 Pieces Per Package】

[For Automobile] Lining Clip EA527CP-114

[For Automobile] Lining Clip EA527CP-115

[For Automobile] Lining Clip EA527CP-116

4.0 to 6.8 mm / ø7.0 mm Push Rivet Lining Clip (10 Pcs.)

[For Automobile] Lining Clip Set [12 Types] EA527CP-12

[For Automobile] Lining Clip EA527CP-120

[For Automobile] Lining Clip EA527CP-121

[For Automobile] Lining Clip EA527CP-122

[For Automobile] Lining Clip EA527CP-124

[For Automobile] Lining Clip EA527CP-125

[For Automobile] Lining Clip Set [7 Types] EA527CP-7

Electrical Terminal Kit

Clamping tool EA538R-10

Battery Terminal Crimp Tool EA538R-11

Simple Tool Battery Terminal Kit, EA538R-1A

Simple Tool Battery Terminal Kit, EA538R-2A

Automotive Terminal Kit (B Type), EA538R-3B

Automotive Terminal Kit (B Type), EA538R-4B

Terminal Kit for Vehicle EA538R-5

[For Automobile] Round Terminal EA538RA-12

[For Automobile] 250 Shell Set EA538RA-13

[For Automobile] 250 Shell Set EA538RA-13R

[For Automobile] Double Sleeve EA538RA-17

[For Automobile] 250 Shell Set EA538RA-18

[For Automobile] 250 Y-Type Terminal EA538RA-20

[For Automobile] Y-Type Sleeve For 250 Fasten Socket EA538RA-23

[For Automobile] Round Terminal EA538RA-24

[For Automobile] Insulated Sleeve EA538RA-3【100 Pieces Per Package】

[For Automobile] 312 Flag Socket EA538RA-30

[For Automobile] L-Shaped Terminal EA538RA-31

[For Automobile] 250/312 Fasten Socket EA538RA-35

[For Automobile] 250 Shell Set EA538RA-36

[For Automobile] 250 Shell Set EA538RA-36R

[For Automobile] 250 Shell Set EA538RA-37

[For Automobile] 250 Shell Set EA538RA-38

[For Automobile] Insulated Sleeve EA538RA-4【10 Pieces Per Package】

Terminal for Automobile EA538RA-47

[For Automobile] Splice EA538RA-48

[For Automobile] Splice EA538RA-49

[For Automobile] Branch Tap EA538RA-51

[For Automobile] Branch Tap EA538RA-51S

[For Automobile] 110/250 Attachment Socket EA538RA-6

[For Automobile] Connecting Terminal With Insulation EA538RA-8【100 Pieces Per Package】

[For Automobile] Terminal EA538RA-85

[For Automobile] Terminal EA538RA-86

[For Automobile] 250 Attachment Plug EA538RA-9

Battery Cable Cutter EA585GM-1

Front Under Mirror EA724ZX-1

Rear Under Mirror EA724ZX-11

Rear Under Mirror EA724ZX-12

Rear Under Mirror EA724ZX-6

From

฿ 485.00

฿ 659.00

฿ 583.33

฿ 1,042.00

฿ 1,042.00

฿ 3,706.99

฿ 399.00

฿ 450.00

฿ 240.00

฿ 630.00

฿ 964.00

฿ 615.00

฿ 594.00

฿ 550.00

฿ 594.00

฿ 1,137.00

฿ 559.00

฿ 117.00

฿ 1,765.00

฿ 1,100.00

฿ 797.00

฿ 263.10

฿ 1,142.39

฿ 1,598.00

฿ 346.00

฿ 320.00

฿ 5,969.00

฿ 290.00

฿ 450.00

฿ 674.00

฿ 399.00

฿ 399.00

฿ 399.00

฿ 399.00

฿ 550.00

฿ 550.00

฿ 724.00

฿ 450.00

฿ 500.00

฿ 500.00

฿ 624.00

฿ 399.00

฿ 550.00

฿ 6,135.00

฿ 550.00

฿ 674.00

฿ 450.00

฿ 340.00

฿ 674.00

฿ 3,459.00

฿ 5,217.00

฿ 4,659.00

฿ 5,109.00

฿ 6,807.00

฿ 14,634.00

฿ 17,000.00

Special Price

On Sale Until 30/06/2024

฿ 6,794.00

฿ 16,565.00

Special Price

On Sale Until 30/06/2024

฿ 710.00

฿ 615.00

฿ 724.00

฿ 739.00

฿ 550.00

฿ 890.00

฿ 529.00

฿ 702.00

฿ 399.00

฿ 899.00

฿ 920.00

฿ 769.00

฿ 450.00

฿ 485.00

฿ 507.00

฿ 522.00

฿ 522.00

฿ 1,072.00

฿ 544.00

฿ 884.00

฿ 1,115.00

฿ 1,085.00

฿ 565.00

฿ 1,860.00

฿ 1,527.00

฿ 1,360.00

฿ 760.00

฿ 3,524.00

฿ 1,997.00

฿ 2,784.00

฿ 2,940.00

฿ 2,352.00

Days to Ship 22 Day(s) 12 Day(s) 22 Day(s) 20 Day(s) 20 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Same day Same day 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)
Product Type----------------------Product for RepairProduct for RepairProduct for RepairProduct for Repair----------------------------------------------------------------

Loading...

Related Categories to Automotive Tools