(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Construction Ink Markers / Chalk Lines / Leveling Strings

Architectural markers, ink pots, and mason’s lines are surveying instruments used to draw straight lines that are standard at construction sites. The ink pot is used to soak thread and draw a straight line horizontally or vertically with one point of the thread as a fixed point. A pencil and a ruler will not be possible to draw a straight line if the surface has any irregularities, but you can draw an accurate straight line with an ink pot and calco. Ink pots need to be checked before purchase, as they have both automatic and manual winding. The mason’s line is used to determine the dimensions by making a rectangle of the same size by stretching it left, right, up and down. As for the material of the mason’s line, polyester is more accurate than nylon because it does not absorb water and swell up. In addition, there are chalk reels and paint markers for places where ink cannot be applied, and rainy day black ink where the lines do not get smudged even on rainy days.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 4 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
69 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Chalk (10 pcs)
    From: ฿ 99.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chalk Dust

    Chalk Dust

    TJM DESIGN

    Fine grained and is not used up quickly. [Features]· Container is fully airtight, preventing the powdered chalk from becoming damp.
    From: ฿ 328.99
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chalk Dust
    From: ฿ 199.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Blackboard Eraser Chalk In Ruffle
    From: ฿ 195.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial Crayon Markers
    Industrial Crayon Markers
    Industrial Crayon Markers
    Industrial Crayon Markers
    Industrial Crayon Markers

    Industrial Crayon Markers

    SAKURACRAYPAS

    [Features]
    · Very useful as it produces no paint dripping, requires no brush and can be used even when tip is pointing upward.
    · Crayon type that does not require a cap.
    · Can add check marks to various materials and rub them out.
    [Applications]
    · For marking on iron/steel material, glass, plastic, and hard, flat surfaces.
    From: ฿ 126.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chalk Holder

    Chalk Holder

    TRUSCO

    [Features]
    · A convenient-to-carry holder that prevents hands from getting dirty.
    · A pen type with a magnet.
    [Applications]
    · Chalk holder.
    From: ฿ 132.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Water Resistant Blackboard Dedicated Marker
    From: ฿ 153.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Knock Type Pencil 5 Shots (2 mm)
    Knock Type Pencil 5 Shots (2 mm)
    Knock Type Pencil 5 Shots (2 mm)
    From: ฿ 248.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Needle for Handy Plumb Bob Jr.
    From: ฿ 147.80
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    For Chalk Line with Powders, Triple Thickness, 20 m Roll
    From: ฿ 227.39
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Perfect Ink-Pot (Automatic Winding)
    Perfect Ink-Pot (Automatic Winding)
    Perfect Ink-Pot (Automatic Winding)
    Perfect Ink-Pot (Automatic Winding)
    From: ฿ 1,394.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Perforating Tip
    From: ฿ 260.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    P-Line Chalk (Automatic Winding)
    From: ฿ 924.17
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Charcoal Crayon (for Thin Writing)
    Charcoal Crayon (for Thin Writing)
    Charcoal Crayon (for Thin Writing)
    Charcoal Crayon (for Thin Writing)
    Charcoal Crayon (for Thin Writing)
    Charcoal Crayon (for Thin Writing)
    Charcoal Crayon (for Thin Writing)
    Charcoal Crayon (for Thin Writing)
    Charcoal Crayon (for Thin Writing)
    Charcoal Crayon (for Thin Writing)
    Charcoal Crayon (for Thin Writing)

    Charcoal Crayon (for Thin Writing)【1-3 Pieces Per Package】

    TJM DESIGN

    [Features]
    · Can draw even on wet surfaces. (Oil-based)
    · 4‑mm core that does not require sharpening.
    · Knock-type holder allows you to use it right to the end.
    [Applications]
    · Marking concrete, wood, metal, glass and resin.
    From: ฿ 169.25
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Two-Way Ink Line (Auto-Rolling)
    Two-Way Ink Line (Auto-Rolling)
    Two-Way Ink Line (Auto-Rolling)

    Two-Way Ink Line (Auto-Rolling)

    TAKUMI

    [Features]
    · Fully airtight, and can draw lines two ways with a single device.
    [Applications]
    · Ink marking work.
    From: ฿ 1,119.16
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Marking Chalk (Includes 3)

    Marking Chalk (Includes 3)【3 Pieces Per Package】

    TRUSCO

    [Features]
    · It can write well on road signs, blocks, concrete, etc.
    · Once the material is marked, it does not easily get erased even when wet.
    · Crayon type without cap, so it can be used anywhere.
    [Applications]
    · Marking for lumber, road signs, blocks, concrete, iron, rubber, stones, etc.
    From: ฿ 103.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Whiteout Pen
    Whiteout Pen
    Whiteout Pen
    Whiteout Pen

    Whiteout Pen

    TAKUMI

    [Features]
    · Disappears naturally and can also be erased with water.
    · One stick can be used to draw both fine and bold letters.
    · The time it takes to disappear differs depending on the color. (1 to 5 days for pink, 2 to 10 days for white, 5 to 14 days for purple)
    · Convenient to use in locations where it might cause trouble to leave marks or when writing on timber.
    [Applications]
    · Marking timber.
    From: ฿ 123.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Round Core Paint Marker for Construction Work

    Round Core Paint Marker for Construction Work

    SHINWASOKUTEI

    A construction marker used for writing on steel products, glass, plastic, etc.
    [Features]
    · Can write vividly on various objects.
    [Applications]
    · For marking on iron plates, plywood panels, glass, plastic, concrete, and more.
    From: ฿ 55.71
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Polyester Leveling String, Reel Wound

    Polyester Leveling String, Reel Wound

    SHINWASOKUTEI

    Leveling string used for reference setting at building construction sites, etc.
    [Features]
    · Scissors are not needed since a cutter blade is supplied.
    · Vivid colors.
    · Since polyester is harder to stretch than nylon and does not absorb moisture, it can be stretched tightly with little sagging.
    [Applications]
    · Ideal for foundation work, surveying, craftwork, and gardening.
    From: ฿ 232.00
    Days to Ship: day to ship 91 Day(s)
    day to ship 91 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pocket Chalk (Manual Winding)
    Pocket Chalk (Manual Winding)
    Pocket Chalk (Manual Winding)

    Pocket Chalk (Manual Winding)

    TAKUMI

    [Features]
    · Fully airtight with no ink leakage.
    · Convenient pocket-sized type.
    [Applications]
    · Marking work in construction work
    From: ฿ 551.44
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handheld Inking Pot Jr. Plus
    Handheld Inking Pot Jr. Plus
    Handheld Inking Pot Jr. Plus
    Handheld Inking Pot Jr. Plus
    Handheld Inking Pot Jr. Plus
    Handheld Inking Pot Jr. Plus
    Handheld Inking Pot Jr. Plus

    Handheld Inking Pot Jr. Plus

    SHINWASOKUTEI

    [Features]
    · The new locking mechanism enables smooth opening/closing of the tank lid, making threading unnecessary.
    · Easily mark up to corners with a one-touch style string guide.
    · The holding port of the tank yarn is obliquely cut, so even when restraining the yarn, the hand moves less, allowing easy alignment.
    · "Ink button" feature allows vivid line printing.
    · The main body features a compact size that does not get in the way when placed in nail bags or pockets.
    · Prevents ink leakage with air-tight reservoir using rubber packing.
    · Features a foldable handle which will not get in the way. (Hand winding)
    · It can be stored in the optional dedicated holder.
    [Applications]
    · For marking various materials.
    From: ฿ 457.23
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sharp for Field Construction (2 mm)
    Sharp for Field Construction (2 mm)
    Sharp for Field Construction (2 mm)
    Sharp for Field Construction (2 mm)
    Sharp for Field Construction (2 mm)

    Sharp for Field Construction (2 mm)【1-6 Pieces Per Package】

    MITSUBISHI PENCIL (UNI)

    [Features]
    · Uses a Uni lead that enables writing with a legible thickness on wood.
    · The lead is strong, and the exposed part does not push back into the pencil.
    · The knurled metal grip is nonslip, even when wearing work gloves.
    · Because it is a mechanical pencil, a new lead can be brought down simply by clicking the button with one hand.
    [Applications]
    · Marking wood and concrete.
    From: ฿ 64.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chalk Holder 3 Pc. Set

    Chalk Holder 3 Pc. Set【3 Pieces Per Package】

    MYZOX

    [Features]
    · Prevents your hands getting dirty and can fit in your pocket.
    · Includes a magnet and can be attached to a steel desk.
    [Applications]
    · For writing on construction blackboards.
    From: ฿ 597.01
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rain Crayon (10 Pieces)

    Rain Crayon (10 Pieces)【10 Pieces Per Package】

    MYZOX

    [Features]
    · Water-resistant; writing is difficult to erase even if the board is rained on.
    · Can also write on asphalt and concrete.
    [Applications]
    · Writing on rain-resistant blackboards.
    From: ฿ 306.67
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Perfect Ink-Pot EVO (Automatic Winding)
    Perfect Ink-Pot EVO (Automatic Winding)
    Perfect Ink-Pot EVO (Automatic Winding)

    Perfect Ink-Pot EVO (Automatic Winding)

    TJM DESIGN

    [Features]
    · Uses a diagonally cut ink case that is easy to press in and with a tip that is easy to see.
    · The main body can be fully opened without using a tool, and the ink case can be cleaned and the string replaced easily.
    · Rubber packing is strategically used to prevent ink leakage and to stop the ink from drying out, enabling long-term use.
    · Uses cellulose sponge cotton wadding, which significantly improves the ink loading.
    [Applications]
    · Marking work using ink.
    From: ฿ 1,172.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Perfect Ink-Pot EVO-X (Automatic Winding)

    Perfect Ink-Pot EVO-X (Automatic Winding)

    TJM DESIGN

    [Features]
    · Uses a newly developed yarn called "Tsuyoito" which involves inserting a single nylon thread in the core. Achieves 36 times higher durability (compared with our previous products).
    · Uses a diagonally cut ink case that is easy to press in, with a tip that is easy to see.
    From: ฿ 1,822.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Perfect Ink-Pot 21(Automatic Winding)

    Perfect Ink-Pot 21(Automatic Winding)

    TJM DESIGN

    [Features]
    · Rubber packing is strategically used to prevent ink leakage and to stop the ink from drying out, enabling long-term use.
    · Uses a swinging head that creates the ideal position aligned with the hand grip on the rotating pot.
    · The winding speed is automatically controlled, and the ink is slowed down by hand.
    · The pop-up lid that opens automatically makes marking easy.
    · Uses a clippers-shaped head that allows accurate ink marking even in narrow places.
    [Applications]
    · Marking work using ink.
    From: ฿ 1,563.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Perfect Ink-Pot Light (Automatic Winding)

    Perfect Ink-Pot Light (Automatic Winding)

    TJM DESIGN

    [Features]
    · Perfect Karuko 21 that allows ink marking from the needle tip is equipped as standard.
    · Uses a clippers head that allows accurate ink marking even in narrow places.
    · Ink tank has a maximum capacity of 13 ml.
    · Easy-to-press, easy-to-see tip shape.
    · Ultra-mini size convenient for small jobs.
    · Rubber-packed open-close lid.
    [Applications]
    · Marking work using ink.
    From: ฿ 982.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    P-Line Ink-Pot Just (Automatic Winding)
    P-Line Ink-Pot Just (Automatic Winding)
    P-Line Ink-Pot Just (Automatic Winding)
    P-Line Ink-Pot Just (Automatic Winding)

    P-Line Ink-Pot Just (Automatic Winding)

    TJM DESIGN

    [Features]
    · Rubber packing is strategically used to prevent ink leakage and to stop the ink from drying out, enabling long-term use.
    · Uses a clippers-shaped tip head that allows accurate ink marking even in narrow places.
    · Includes a cotton weight that allows the ink to be loaded evenly on the string.
    · Includes a backstop mechanism to prevent damage to the spring.
    [Applications]
    · Marking work using ink.
    From: ฿ 1,293.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Perfect Ink-Pot Light (Manual Winding)

    Perfect Ink-Pot Light (Manual Winding)

    TJM DESIGN

    [Features]
    · "Ultra-mini size" convenient for small jobs. Optimal for ink marking in narrow places.
    · Includes a rubber-packed open-close lid.
    · Uses a clippers-shaped tip head that allows accurate ink marking even in narrow places.
    · Includes a cotton weight that allows the ink to be loaded evenly on the string.
    [Applications]
    · Marking work using ink.
    From: ฿ 478.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pitch Line (Automatic Winding)

    Pitch Line (Automatic Winding)

    TJM DESIGN

    [Features]
    · Uses approx. 1/70th the amount of pitch line powder as chalk lines. (Our own comparison)
    · A special raising processing is performed on the single-fiber nylon string at regular intervals so that powdered chalk only adheres to the processed part.
    From: ฿ 1,324.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Perfect Line (Manual Winding)

    Perfect Line (Manual Winding)

    TJM DESIGN

    [Features]
    · A generous design that lets you fill the container with plenty of powdered chalk.
    · The body is transparent, making it easy to check how much powdered chalk is left.
    · Airtight, so powdered chalk does not escape.
    · Includes a stainless steel hook.
    · Includes a convenient string threading wire for replacing the string.
    [Applications]
    · Reference determination work using chalk.
    From: ฿ 1,012.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    P-Line Chalk Quick-Reel (Manual Winding)

    P-Line Chalk Quick-Reel (Manual Winding)

    TJM DESIGN

    [Features]
    · String can be wound 3 times faster.
    · Made of aluminum die casting that is lightweight and difficult to break, even when dropped.
    · Equipped with a stainless steel hook as standard.
    · The supplied string is Perfect Line dedicated string. (Thickness 1 mm)
    · Airtight structure that is rain- and humidity-resistant and prevents powder from escaping.
    From: ฿ 1,135.03
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    P-Line Chalk Mini-Reel (Automatic Winding)

    P-Line Chalk Mini-Reel (Automatic Winding)

    TJM DESIGN

    [Features]
    · Palm-sized compact design.
    · The body is transparent, making it easy to check how much powdered chalk is left.
    · Airtight, so powdered chalk does not escape.
    · Includes a convenient string threading bar for replacing the string.
    · Equipped with "Perfect Karuko" as standard.
    · Includes a stainless steel hook.
    · 30‑g capacity tank.
    · The supplied string is P-Line Chalk Mini-Reel dedicated string. (Thickness 0.8 mm )
    [Applications]
    · Reference determination work using chalk
    From: ฿ 669.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Indian Ink for Wet Surfaces
    Indian Ink for Wet Surfaces
    Indian Ink for Wet Surfaces
    Indian Ink for Wet Surfaces

    Indian Ink for Wet Surfaces

    TJM DESIGN

    [Features]
    · Can be marked even on wet surfaces without seeping.
    · Liquid does not spatter when marking, allowing you to draw sharp lines.
    · The pot string and pot cotton do not become hard when they dry out and can be restored just by adding water.
    · Freeze-resistant, making work much easier in cold regions.
    · Does not include salt.
    · Can be used with many different types of brushes for marking, such as bamboo, metal, and resin.
    [Applications]
    · Ink for ink pots.
    From: ฿ 434.52
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Charcoal Paint Marker
    Charcoal Paint Marker
    Charcoal Paint Marker
    Charcoal Paint Marker
    Charcoal Paint Marker
    Charcoal Paint Marker

    Charcoal Paint Marker

    TJM DESIGN

    [Features]
    · Thick ink covers the underneath section, giving the drawn lines the vividness of paint.
    · The high-density, hard core does not wear down easily and allows long-distance drawing, making it very economical.
    · Optimal for marking work on steel frames, reinforcing rods and wood.
    [Applications]
    · For marking work on steel frames, reinforcing rods and wood.
    From: ฿ 159.76
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Charcoal Mechanical Pencil (1.3 mm)
    Charcoal Mechanical Pencil (1.3 mm)
    Charcoal Mechanical Pencil (1.3 mm)
    Charcoal Mechanical Pencil (1.3 mm)
    Charcoal Mechanical Pencil (1.3 mm)
    Charcoal Mechanical Pencil (1.3 mm)
    Charcoal Mechanical Pencil (1.3 mm)

    Charcoal Mechanical Pencil (1.3 mm)【1-6 Pieces Per Package】

    TJM DESIGN

    [Features]
    · Thick enough to allow markings and instructions to be easily read.
    · 1.3‑mm core.
    · Uses a high polymer core that is twice as strong as conventional clay cores and is water resistant.
    [Applications]
    · For marking work on blocks, concrete, cloth and wood.
    From: ฿ 149.42
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Big Line (Manually Wound)

    Big Line (Manually Wound)

    TAKUMI

    [Features]
    · Medium size, perfect to fit on your belt.
    · Uses a large transparent slider-type replenishing aperture that makes it easy to refill the powdered chalk and check how much is remaining.
    [Applications]
    · For drafting lines for road works and traffic indications.
    From: ฿ 1,689.93
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Nailing Marker Ruler
    Nailing Marker Ruler
    Nailing Marker Ruler
    Nailing Marker Ruler

    Nailing Marker Ruler

    TAKUMI

    [Features]
    · Can perform marking at regular intervals.
    · Speeds up nailing work.
    · Includes a cutter ruler.
    [Applications]
    · Putting nailing marks on interior and exterior panels.
    · Adding screw driving marks for eave work.
    · Putting nailing marks on boards and plates.
    From: ฿ 188.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wooden Chalk
    Wooden Chalk
    Wooden Chalk
    Wooden Chalk

    Wooden Chalk

    TAKUMI

    [Features]
    · Popular marking chalk.
    [Applications]
    · Marking wood and marking concrete.
    From: ฿ 23.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)
    Knock Type Pencil (2 mm)

    Knock Type Pencil (2 mm)【1-12 Pieces Per Package】

    TAKUMI

    [Features]
    · Short size that is difficult to lose.
    · Includes a lead sharpening function.
    [Applications]
    · Short size that is difficult to lose.
    · Includes a lead sharpening function.
    From: ฿ 240.04
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Black/Scarlet/White Liquid

    Black/Scarlet/White Liquid

    TRUSCO

    [Features]
    · India ink provides excellent inking and does not come off easily even in rain.
    [Applications]
    · For ink bottle ink used for any blackening work.
    · The white liquid is for letters on welcome signs at inns.
    From: ฿ 305.26
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Tsuboito Measuring Strings (Synthetic Fiber)

    Tsuboito Measuring Strings (Synthetic Fiber)

    TRUSCO

    [Features]
    · Nylon thread with a special treatment allows excellent inking, is difficult to decay and can be used for a long period of time.
    [Applications]
    · For ink bottle strings used for any blackening work.
    From: ฿ 63.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Yarn for Chalk Line

    Yarn for Chalk Line

    TRUSCO

    [Features]
    · Nylon thread with a special treatment that allows powder chalk to adhere well.
    [Applications]
    · For marking straight lines with chalk dust.
    From: ฿ 79.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MARUMIE Fluorescent Leveling String

    MARUMIE Fluorescent Leveling String

    TRUSCO

    [Features]
    · A spiral reel that the thread will not bite into.
    · The reel fits on your finger and turns easily.
    · The see-through design readily shows the remaining amount.
    · Includes a thread stop to keep threads from unraveling.
    · Nylon string with a vivid fluorescent color.
    [Applications]
    · For foundation work, civil engineering, construction, tiles, and general surveying.
    From: ฿ 229.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Tile String VR for Fluorescent Leveling String Pro

    Tile String VR for Fluorescent Leveling String Pro

    TRUSCO

    [Features]
    · Ideal for tiling with polyester yarn with less elongation.
    · Comes in a blister case with a hook which makes it convenient for display.
    [Applications]
    · For general measurement of tile, etc.
    From: ฿ 420.83
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High-Grade Polyethylene Leveling Line

    High-Grade Polyethylene Leveling Line

    TRUSCO

    [Features]
    · It is a low-cost type leveling string.
    · Virgin polyethylene pellet in strong vivid colors.
    [Applications]
    · For foundation work and general measurements.
    From: ฿ 27.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    All Cotton Leveling Line

    All Cotton Leveling Line

    TRUSCO

    [Features]
    · Uses hollow twisted yarn with 100% pure cotton.
    [Applications]
    · For general surveying, kite thread, crafts and gardening.
    From: ฿ 132.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chalk Line Chalk

    Chalk Line Chalk

    SHINWASOKUTEI

    [Features]
    · The powder is made from ultra-fine particles to draw a vivid line.
    · Inlet is angled to make injection easier.
    · Outdoor type uses ultra fine particles and does not fade even when wet.
    · For marking lines with chalk.
    From: ฿ 237.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Perfect Ink-Pot Gun

    Perfect Ink-Pot Gun

    TJM DESIGN

    [Features]
    · Multiple heads make it easy to mark internal corners as well as flat surfaces.
    · Non-leak highly airtight design.
    · Fully open, enabling easy maintenance.
    · Multiple heads make it easy to mark internal corners as well as flat surfaces.
    · Strong winding spring
    · Non-leak highly airtight design
    · Needle storage point ink pot to protect from danger is equipped as standard
    · Fully open, enabling easy maintenance
    · Rubber grip on reel side.
    [Applications]
    · Marking work using ink
    From: ฿ 982.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Perfect Ink-Pot Bomb

    Perfect Ink-Pot Bomb

    TJM DESIGN

    [Features]
    · Multiple heads make it easy to mark internal corners as well as flat surfaces.
    · Non-leak highly airtight design.
    · Fully open, enabling easy maintenance.
    · Multiple heads make it easy to mark internal corners as well as flat surfaces.
    · Strong winding spring
    · Non-leak highly airtight design
    · Needle storage point ink pot to protect from danger is equipped as standard
    · Fully open, enabling easy maintenance
    · Rubber grip on reel side.
    [Applications]
    · Marking work using ink
    From: ฿ 982.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Super-Fine Thread Perfect Ink-Pot

    Super-Fine Thread Perfect Ink-Pot

    TJM DESIGN

    [Features]
    · 30 m of ultra-fine string for Perfect Ink Pot.
    · Replacement part for Perfect Ink Pot
    [Applications]
    · 30 m of ultra-fine string for Perfect Ink Pot
    From: ฿ 245.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chalk Line (Manually Wound)

    Chalk Line (Manually Wound)

    TAKUMI

    [Features]
    · Strong due to being made of an aluminum light alloy.
    · Easy-to-use, easy-to-carry shape.
    · Drawing lines using powdered chalk.
    [Applications]
    · Construction marking
    From: ฿ 891.99
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chalk Reel Mega Line - Mega Line Titanium Powder

    Chalk Reel Mega Line - Mega Line Titanium Powder

    HARA DOKI

    [Features]
    · Titanium powder for Mega Line.
    From: ฿ 1,285.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chalk Reel Mega Line - Replacement Felt

    Chalk Reel Mega Line - Replacement Felt【5 Pieces Per Package】

    HARA DOKI

    [Features]
    · Replacement felt for Mega Line (ML50) and Mega Line (MLN50).
    From: ฿ 364.46
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chalk Reel Mega Line - Spare Thread

    Chalk Reel Mega Line - Spare Thread

    HARA DOKI

    [Features]
    · Optimal for drawing lines in line drawing work.
    · Made of titanium powder (sold separately), allowing you to draw lines that are difficult to erase.
    · Replacement string for Mega Line (ML50) and Mega Line Double Speed (MLN50).
    From: ฿ 927.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chalk Reel Mega Line

    Chalk Reel Mega Line

    HARA DOKI

    [Features]
    · Optimal for drawing lines in line drawing work.
    · Made of titanium powder (sold separately), so difficult to erase.
    [Applications]
    · For line drawing work.
    From: ฿ 2,557.18
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Outdoor Powder Chalk

    Outdoor Powder Chalk

    TAKUMI

    [Features]
    · Lines drawn on concrete, asphalt or steel frames outdoors are difficult to erase even if it rains or the lines get wet.
    · Can be used for chalk lines and line drawers from various companies.
    · Powdered chalk used to draw lines outdoors that are difficult to erase even if it rains or the lines get wet.
    [Applications]
    · For chalk lines.
    · Powdered chalk for chalk lines.
    · For drawing lines outdoors in locations where the lines do not have to be erased.
    From: ฿ 609.24
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
    Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
    Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
    Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
    Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
    Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
    Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
    Water Thread 7 Color Wire Diameter 0.5 mm (Fine)

    Water Thread 7 Color Wire Diameter 0.5 mm (Fine)

    TAKUMI

    [Features]
    · Extendable handle that allows the wire to be carried 2 ways.
    · Reel made of ABS resin that is difficult to break.
    · Uses high-quality nylon made for leveling string.
    [Applications]
    · For civil engineering construction, general surveying.
    From: ฿ 385.84
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
    Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
    Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
    Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
    Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
    Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
    Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
    Water Thread 7 Color Wire Diameter 0.8 mm (Thick)

    Water Thread 7 Color Wire Diameter 0.8 mm (Thick)

    TAKUMI

    [Features]
    · Extendable handle that allows the wire to be carried 2 ways.
    · Reel made of ABS resin that is difficult to break.
    · Uses high-quality nylon made for leveling string.
    [Applications]
    · For civil engineering construction, general surveying.
    From: ฿ 385.84
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)
    Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)
    Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)
    Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)
    Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)

    Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)

    TAKUMI

    [Features]
    · Extendable handle that allows the wire to be carried 2 ways.
    · Reel made of ABS resin that is difficult to break.
    · Uses high-quality nylon made for leveling string.
    [Applications]
    · For civil engineering construction, general surveying.
    From: ฿ 385.84
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Smart Chalk (5 mm) Replacement Lead
    Smart Chalk (5 mm) Replacement Lead
    Smart Chalk (5 mm) Replacement Lead
    Smart Chalk (5 mm) Replacement Lead
    Smart Chalk (5 mm) Replacement Lead
    Smart Chalk (5 mm) Replacement Lead

    Smart Chalk (5 mm) Replacement Lead【6 Pieces Per Package】

    TAKUMI

    [Features]
    · Markings on smooth, non-water-absorbent surfaces can be erased by using water.
    [Applications]
    · For marking wood and concrete, etc.
    From: ฿ 180.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Smart Chalk (5 mm) Body
    Smart Chalk (5 mm) Body
    Smart Chalk (5 mm) Body
    Smart Chalk (5 mm) Body
    Smart Chalk (5 mm) Body
    Smart Chalk (5 mm) Body

    Smart Chalk (5 mm) Body

    TAKUMI

    [Features]
    · Markings on smooth, non-water-absorbent surfaces can be erased by using water.
    [Applications]
    · For marking wood and concrete, etc.
    From: ฿ 245.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Quick Choke (Manual Winding)

    Quick Choke (Manual Winding)

    TAKUMI

    [Features]
    · Fully airtight, so there is no concern about powder escaping.
    · 3 times faster to speed up winding work.
    · Drawing lines using powdered chalk.
    · Includes a convenient magnet to prevent the device being dropped before and after use. (PAT)
    [Applications]
    · Construction marking
    From: ฿ 831.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handheld Inking Pot Pro Plus
    Handheld Inking Pot Pro Plus
    Handheld Inking Pot Pro Plus
    Handheld Inking Pot Pro Plus
    Handheld Inking Pot Pro Plus

    Handheld Inking Pot Pro Plus

    SHINWASOKUTEI

    [Features]
    · The new locking mechanism enables smooth opening/closing of the tank lid, making threading unnecessary.
    · Easily mark up to corners with a one-touch style string guide.
    · The holding port of the tank yarn is obliquely cut, so even when restraining the yarn, the hand moves less, allowing easy alignment.
    · "Ink button" feature allows vivid line printing.
    · Prevents ink leakage with air-tight reservoir using rubber packing.
    · It can be stored in the optional dedicated holder.
    [Applications]
    · For marking various materials.
    From: ฿ 960.12
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Holder

    Holder

    SHINWASOKUTEI

    [Features]
    · Prevents items from falling and becoming lost and is convenient for carrying at work sites.
    · Both Handy Ink Pot Pro Plus and Jr. Plus (Toughline) can be stored without spacer or lever operation.
    · Adopts a belt holder that can be attached while wearing the belt.
    · Comes with an ink receiver that prevents materials and clothes from becoming stained even if the ink were to leak.
    From: ฿ 323.76
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handy Chalk Line

    Handy Chalk Line

    SHINWASOKUTEI

    [Features]
    ■ 5 Times Faster Hand Winding
    · Speedy operation is possible as just a single rotation is needed for 5 windings.
    · A see-through body that shows the remaining amount of powder and degree of solidification.
    · Uses a large tank opening that enables pouring chalk powder directly from the bottle.
    · Uses a handle lock that can be locked without restraining the drum, and can pull the cord when the handle is pushed in.
    · Uses specially woven yarn that allows powder to be easily adhered.
    ■ Large Roll - Red
    · A see-through body that shows the remaining amount of powder and degree of solidification.
    · It uses a sealed tank that prevents powder leakage and moisture.
    [Applications]
    · For drawing lines with chalk on various materials.
    From: ฿ 1,060.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handy White Winder
    Handy White Winder
    Handy White Winder
    Handy White Winder
    Handy White Winder

    Handy White Winder

    SHINWASOKUTEI

    [Features]
    ■ Handy White Thread Roll
    · Thread with lock function is convenient for when the thread breaks.
    · Primary needle can be stored in main unit using safety cover. Pocket size for convenient portability.
    ■ Handy White Thread Roll II
    · A thin and lightweight palm size.
    · Can be disassembled without using tools, so needles or thread can be replaced easily.
    · The needle cover can be pushed down smoothly with one hand while in use.
    · The body is stable when inserted as the gaps between the needles are wide.
    [Applications]
    · For leveling lintels, deciding length of rafter extensions and leveling floor beams.
    From: ฿ 605.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stanley Chalk Line

    Stanley Chalk Line

    STANLEY

    Stanley Chalk Line

    High impact ABS case and Patented on board hook storage

    From: ฿ 136.07
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Color
Wire diameter(mm)
Thread length(m)
Automatic wind-up length(m)
You can add up to 6 items per a category to the compare list.
Chalk (10 pcs)
You can add up to 6 items per a category to the compare list.
Chalk Dust
You can add up to 6 items per a category to the compare list.
Chalk Dust
You can add up to 6 items per a category to the compare list.
Blackboard Eraser Chalk In Ruffle
You can add up to 6 items per a category to the compare list.
Industrial Crayon Markers
Industrial Crayon Markers
Industrial Crayon Markers
Industrial Crayon Markers
Industrial Crayon Markers
You can add up to 6 items per a category to the compare list.
Chalk Holder
You can add up to 6 items per a category to the compare list.
Water Resistant Blackboard Dedicated Marker
You can add up to 6 items per a category to the compare list.
Knock Type Pencil 5 Shots (2 mm)
Knock Type Pencil 5 Shots (2 mm)
Knock Type Pencil 5 Shots (2 mm)
You can add up to 6 items per a category to the compare list.
Replacement Needle for Handy Plumb Bob Jr.
You can add up to 6 items per a category to the compare list.
For Chalk Line with Powders, Triple Thickness, 20 m Roll
You can add up to 6 items per a category to the compare list.
Perfect Ink-Pot (Automatic Winding)
Perfect Ink-Pot (Automatic Winding)
Perfect Ink-Pot (Automatic Winding)
Perfect Ink-Pot (Automatic Winding)
You can add up to 6 items per a category to the compare list.
Perforating Tip
You can add up to 6 items per a category to the compare list.
P-Line Chalk (Automatic Winding)
You can add up to 6 items per a category to the compare list.
Charcoal Crayon (for Thin Writing)
Charcoal Crayon (for Thin Writing)
Charcoal Crayon (for Thin Writing)
Charcoal Crayon (for Thin Writing)
Charcoal Crayon (for Thin Writing)
Charcoal Crayon (for Thin Writing)
Charcoal Crayon (for Thin Writing)
Charcoal Crayon (for Thin Writing)
Charcoal Crayon (for Thin Writing)
Charcoal Crayon (for Thin Writing)
Charcoal Crayon (for Thin Writing)
You can add up to 6 items per a category to the compare list.
Two-Way Ink Line (Auto-Rolling)
Two-Way Ink Line (Auto-Rolling)
Two-Way Ink Line (Auto-Rolling)
You can add up to 6 items per a category to the compare list.
Marking Chalk (Includes 3)
You can add up to 6 items per a category to the compare list.
Whiteout Pen
Whiteout Pen
Whiteout Pen
Whiteout Pen
You can add up to 6 items per a category to the compare list.
Round Core Paint Marker for Construction Work
You can add up to 6 items per a category to the compare list.
Polyester Leveling String, Reel Wound
You can add up to 6 items per a category to the compare list.
Pocket Chalk (Manual Winding)
Pocket Chalk (Manual Winding)
Pocket Chalk (Manual Winding)
You can add up to 6 items per a category to the compare list.
Handheld Inking Pot Jr. Plus
Handheld Inking Pot Jr. Plus
Handheld Inking Pot Jr. Plus
Handheld Inking Pot Jr. Plus
Handheld Inking Pot Jr. Plus
Handheld Inking Pot Jr. Plus
Handheld Inking Pot Jr. Plus
You can add up to 6 items per a category to the compare list.
Sharp for Field Construction (2 mm)
Sharp for Field Construction (2 mm)
Sharp for Field Construction (2 mm)
Sharp for Field Construction (2 mm)
Sharp for Field Construction (2 mm)
You can add up to 6 items per a category to the compare list.
Chalk Holder 3 Pc. Set
You can add up to 6 items per a category to the compare list.
Rain Crayon (10 Pieces)
You can add up to 6 items per a category to the compare list.
Perfect Ink-Pot EVO (Automatic Winding)
Perfect Ink-Pot EVO (Automatic Winding)
Perfect Ink-Pot EVO (Automatic Winding)
You can add up to 6 items per a category to the compare list.
Perfect Ink-Pot EVO-X (Automatic Winding)
You can add up to 6 items per a category to the compare list.
Perfect Ink-Pot 21(Automatic Winding)
You can add up to 6 items per a category to the compare list.
Perfect Ink-Pot Light (Automatic Winding)
You can add up to 6 items per a category to the compare list.
P-Line Ink-Pot Just (Automatic Winding)
P-Line Ink-Pot Just (Automatic Winding)
P-Line Ink-Pot Just (Automatic Winding)
P-Line Ink-Pot Just (Automatic Winding)
You can add up to 6 items per a category to the compare list.
Perfect Ink-Pot Light (Manual Winding)
You can add up to 6 items per a category to the compare list.
Pitch Line (Automatic Winding)
You can add up to 6 items per a category to the compare list.
Perfect Line (Manual Winding)
You can add up to 6 items per a category to the compare list.
P-Line Chalk Quick-Reel (Manual Winding)
You can add up to 6 items per a category to the compare list.
P-Line Chalk Mini-Reel (Automatic Winding)
You can add up to 6 items per a category to the compare list.
Indian Ink for Wet Surfaces
Indian Ink for Wet Surfaces
Indian Ink for Wet Surfaces
Indian Ink for Wet Surfaces
You can add up to 6 items per a category to the compare list.
Charcoal Paint Marker
Charcoal Paint Marker
Charcoal Paint Marker
Charcoal Paint Marker
Charcoal Paint Marker
Charcoal Paint Marker
You can add up to 6 items per a category to the compare list.
Charcoal Mechanical Pencil (1.3 mm)
Charcoal Mechanical Pencil (1.3 mm)
Charcoal Mechanical Pencil (1.3 mm)
Charcoal Mechanical Pencil (1.3 mm)
Charcoal Mechanical Pencil (1.3 mm)
Charcoal Mechanical Pencil (1.3 mm)
Charcoal Mechanical Pencil (1.3 mm)
You can add up to 6 items per a category to the compare list.
Big Line (Manually Wound)
You can add up to 6 items per a category to the compare list.
Nailing Marker Ruler
Nailing Marker Ruler
Nailing Marker Ruler
Nailing Marker Ruler
You can add up to 6 items per a category to the compare list.
Wooden Chalk
Wooden Chalk
Wooden Chalk
Wooden Chalk
You can add up to 6 items per a category to the compare list.
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
Knock Type Pencil (2 mm)
You can add up to 6 items per a category to the compare list.
Black/Scarlet/White Liquid
You can add up to 6 items per a category to the compare list.
Tsuboito Measuring Strings (Synthetic Fiber)
You can add up to 6 items per a category to the compare list.
Yarn for Chalk Line
You can add up to 6 items per a category to the compare list.
MARUMIE Fluorescent Leveling String
You can add up to 6 items per a category to the compare list.
Tile String VR for Fluorescent Leveling String Pro
You can add up to 6 items per a category to the compare list.
High-Grade Polyethylene Leveling Line
You can add up to 6 items per a category to the compare list.
All Cotton Leveling Line
You can add up to 6 items per a category to the compare list.
Chalk Line Chalk
You can add up to 6 items per a category to the compare list.
Perfect Ink-Pot Gun
You can add up to 6 items per a category to the compare list.
Perfect Ink-Pot Bomb
You can add up to 6 items per a category to the compare list.
Super-Fine Thread Perfect Ink-Pot
You can add up to 6 items per a category to the compare list.
Chalk Line (Manually Wound)
You can add up to 6 items per a category to the compare list.
Chalk Reel Mega Line - Mega Line Titanium Powder
You can add up to 6 items per a category to the compare list.
Chalk Reel Mega Line - Replacement Felt
You can add up to 6 items per a category to the compare list.
Chalk Reel Mega Line - Spare Thread
You can add up to 6 items per a category to the compare list.
Chalk Reel Mega Line
You can add up to 6 items per a category to the compare list.
Outdoor Powder Chalk
You can add up to 6 items per a category to the compare list.
Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
Water Thread 7 Color Wire Diameter 0.5 mm (Fine)
You can add up to 6 items per a category to the compare list.
Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
Water Thread 7 Color Wire Diameter 0.8 mm (Thick)
You can add up to 6 items per a category to the compare list.
Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)
Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)
Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)
Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)
Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)
You can add up to 6 items per a category to the compare list.
Smart Chalk (5 mm) Replacement Lead
Smart Chalk (5 mm) Replacement Lead
Smart Chalk (5 mm) Replacement Lead
Smart Chalk (5 mm) Replacement Lead
Smart Chalk (5 mm) Replacement Lead
Smart Chalk (5 mm) Replacement Lead
You can add up to 6 items per a category to the compare list.
Smart Chalk (5 mm) Body
Smart Chalk (5 mm) Body
Smart Chalk (5 mm) Body
Smart Chalk (5 mm) Body
Smart Chalk (5 mm) Body
Smart Chalk (5 mm) Body
You can add up to 6 items per a category to the compare list.
Quick Choke (Manual Winding)
You can add up to 6 items per a category to the compare list.
Handheld Inking Pot Pro Plus
Handheld Inking Pot Pro Plus
Handheld Inking Pot Pro Plus
Handheld Inking Pot Pro Plus
Handheld Inking Pot Pro Plus
You can add up to 6 items per a category to the compare list.
Holder
You can add up to 6 items per a category to the compare list.
Handy Chalk Line
You can add up to 6 items per a category to the compare list.
Handy White Winder
Handy White Winder
Handy White Winder
Handy White Winder
Handy White Winder
You can add up to 6 items per a category to the compare list.
Stanley Chalk Line
Brand

MYZOX

TJM DESIGN

TAKUMI

MYZOX

SAKURACRAYPAS

TRUSCO

MYZOX

TAKUMI

SHINWASOKUTEI

SHINWASOKUTEI

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TAKUMI

TRUSCO

TAKUMI

SHINWASOKUTEI

SHINWASOKUTEI

TAKUMI

SHINWASOKUTEI

MITSUBISHI PENCIL (UNI)

MYZOX

MYZOX

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TAKUMI

TAKUMI

TAKUMI

TAKUMI

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

SHINWASOKUTEI

TJM DESIGN

TJM DESIGN

TJM DESIGN

TAKUMI

HARA DOKI

HARA DOKI

HARA DOKI

HARA DOKI

TAKUMI

TAKUMI

TAKUMI

TAKUMI

TAKUMI

TAKUMI

TAKUMI

SHINWASOKUTEI

SHINWASOKUTEI

SHINWASOKUTEI

SHINWASOKUTEI

STANLEY

Product Series

Chalk (10 pcs)【10 Pieces Per Package】

Chalk Dust

Chalk Dust

Blackboard Eraser Chalk In Ruffle

Industrial Crayon Markers

Chalk Holder

Water Resistant Blackboard Dedicated Marker

Knock Type Pencil 5 Shots (2 mm)

Replacement Needle for Handy Plumb Bob Jr.

For Chalk Line with Powders, Triple Thickness, 20 m Roll

Perfect Ink-Pot (Automatic Winding)

Perforating Tip【2-3 Pieces Per Package】

P-Line Chalk (Automatic Winding)

Charcoal Crayon (for Thin Writing)【1-3 Pieces Per Package】

Two-Way Ink Line (Auto-Rolling)

Marking Chalk (Includes 3)【3 Pieces Per Package】

Whiteout Pen

Round Core Paint Marker for Construction Work

Polyester Leveling String, Reel Wound

Pocket Chalk (Manual Winding)

Handheld Inking Pot Jr. Plus

Sharp for Field Construction (2 mm)【1-6 Pieces Per Package】

Chalk Holder 3 Pc. Set【3 Pieces Per Package】

Rain Crayon (10 Pieces)【10 Pieces Per Package】

Perfect Ink-Pot EVO (Automatic Winding)

Perfect Ink-Pot EVO-X (Automatic Winding)

Perfect Ink-Pot 21(Automatic Winding)

Perfect Ink-Pot Light (Automatic Winding)

P-Line Ink-Pot Just (Automatic Winding)

Perfect Ink-Pot Light (Manual Winding)

Pitch Line (Automatic Winding)

Perfect Line (Manual Winding)

P-Line Chalk Quick-Reel (Manual Winding)

P-Line Chalk Mini-Reel (Automatic Winding)

Indian Ink for Wet Surfaces

Charcoal Paint Marker

Charcoal Mechanical Pencil (1.3 mm)【1-6 Pieces Per Package】

Big Line (Manually Wound)

Nailing Marker Ruler

Wooden Chalk

Knock Type Pencil (2 mm)【1-12 Pieces Per Package】

Black/Scarlet/White Liquid

Tsuboito Measuring Strings (Synthetic Fiber)

Yarn for Chalk Line

MARUMIE Fluorescent Leveling String

Tile String VR for Fluorescent Leveling String Pro

High-Grade Polyethylene Leveling Line

All Cotton Leveling Line

Chalk Line Chalk

Perfect Ink-Pot Gun

Perfect Ink-Pot Bomb

Super-Fine Thread Perfect Ink-Pot

Chalk Line (Manually Wound)

Chalk Reel Mega Line - Mega Line Titanium Powder

Chalk Reel Mega Line - Replacement Felt【5 Pieces Per Package】

Chalk Reel Mega Line - Spare Thread

Chalk Reel Mega Line

Outdoor Powder Chalk

Water Thread 7 Color Wire Diameter 0.5 mm (Fine)

Water Thread 7 Color Wire Diameter 0.8 mm (Thick)

Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)

Smart Chalk (5 mm) Replacement Lead【6 Pieces Per Package】

Smart Chalk (5 mm) Body

Quick Choke (Manual Winding)

Handheld Inking Pot Pro Plus

Holder

Handy Chalk Line

Handy White Winder

Stanley Chalk Line

From

฿ 99.00

฿ 328.99

฿ 199.00

฿ 195.00

฿ 126.67

฿ 132.00

฿ 153.00

฿ 248.00

฿ 147.80

฿ 227.39

฿ 1,394.00

฿ 260.00

฿ 924.17

฿ 169.25

฿ 1,119.16

฿ 103.00

฿ 123.00

฿ 55.71

฿ 232.00

฿ 551.44

฿ 457.23

฿ 64.00

฿ 597.01

฿ 306.67

฿ 1,172.00

฿ 1,822.00

฿ 1,563.00

฿ 982.00

฿ 1,293.00

฿ 478.34

฿ 1,324.00

฿ 1,012.00

฿ 1,135.03

฿ 669.00

฿ 434.52

฿ 159.76

฿ 149.42

฿ 1,689.93

฿ 188.33

฿ 23.00

฿ 240.04

฿ 305.26

฿ 63.00

฿ 79.00

฿ 229.00

฿ 420.83

฿ 27.00

฿ 132.00

฿ 237.00

฿ 982.00

฿ 982.00

฿ 245.00

฿ 891.99

฿ 1,285.00

฿ 364.46

฿ 927.00

฿ 2,557.18

฿ 609.24

฿ 385.84

฿ 385.84

฿ 385.84

฿ 180.00

฿ 245.00

฿ 831.00

฿ 960.12

฿ 323.76

฿ 1,060.00

฿ 605.00

฿ 136.07

Days to Ship 1 Day(s) 1 Day(s) Same day 1 Day(s) 1 Day(s) Same day 12 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) Same day 1 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) Same day 91 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) Quote 10 Day(s) 10 Day(s) Same day 1 Day(s) 1 Day(s) 10 Day(s) Quote 1 Day(s) 1 Day(s) Same day 1 Day(s) Same day 1 Day(s) 4 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 4 Day(s)
Product TypeArchitectural Writing InstrumentsChalk dustChalk dustArchitectural Writing InstrumentsArchitectural Writing InstrumentsArchitectural Writing InstrumentsArchitectural Writing InstrumentsArchitectural Writing Instruments--Chalk reelChalk reel / Ink potChalk reelArchitectural Writing InstrumentsInk potArchitectural Writing InstrumentsArchitectural Writing InstrumentsMarkerWater baseInk potInk potArchitectural Writing InstrumentsArchitectural Writing InstrumentsArchitectural Writing Instruments-Chalk reel-Chalk reelChalk reelChalk reelChalk reelChalk reelChalk reelChalk reelIndia inkArchitectural Writing InstrumentsArchitectural Writing InstrumentsChalk reelArchitectural Writing InstrumentsArchitectural Writing InstrumentsArchitectural Writing InstrumentsIndia inkSectioning WireChalk dustWater baseWater baseWater baseWater baseChalk dustInk potInk potInk potChalk reelChalk dustWater baseWater baseChalk reelChalk dustWater baseWater baseWater baseArchitectural Writing InstrumentsArchitectural Writing InstrumentsChalk reelInk pot--Measurement tool-
ColorRed / WhiteRed / Yellow / White / BlueRed / Yellow / White / Blue / Fluorescent Pink / Fluorescent Green-Red / Other-OtherBlack (HB) / Red--Red / Other / Silver--Red / Other-OtherOtherRed / WhiteFluorescent PinkRed / BlueRed / Black / BlueBlack (2H) / Black (HB) / Red-OtherRed / Black-Red-Red / Other-----OtherRed / OtherBlack (2H) / Black (HB) / Red--Red / OtherBlack (2H) / Black (HB) / Red / OtherOtherOtherOtherOtherOtherOtherOtherWhite----White-White--Other / Yellow / White / Green / Blue / Fluorescent PinkOther / Yellow / White / Green / Blue / Fluorescent PinkOther / Yellow / Green / Fluorescent PinkRed / Black / White / Green / BlueRed / Black / White / Green / Blue-Black / Blue-BlueRed / GreenBlack / Yellow
Wire diameter(mm)-----------------2--φ 0.6---0.6-0.6---------------0.6(#13) ~ 0.8(#21)0.85 ~ 1.20.6 (Fine) ~ 0.8 (Thick)0.6 (Fine) ~ 0.8 (Thick)0.80.9 ~ 1.2-------3--0.50.81.2-----φ1.0φ 0.6-
Thread length(m)----------20-10-15---1203015 ~ 30---15 ~ 2010 ~ 12211520309202515---30-----------1515-16--5050-500270130--20φ0.6mm×20-2015 (Automatic wind up 8) ~ 3030
Automatic wind-up length(m)----------10-7-11---------8 ~ 108 ~ 10107.57.5-7------------------66-------------10----

Loading...

  1. 1

Related Categories to Construction Ink Markers / Chalk Lines / Leveling Strings