(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gradient Meters

The angle finder is a tool used for checking the inclination angle. For example, measuring the angle of inclination of a slope. It is dust-proof and waterproof, so you can use it safely even in harsh sites. It is also used for verifying the inclination angle. Angle, slope and rise can be switched digitally. It is also convenient for those who want to use it in dark places such as tunnels and basements because it has a light, and for those who work in the dark because it is a bubble level with a phosphorescent sheet. It can measure from a gentle inclination of 0° to ±5° to a large inclination angle of 360°. There is also a type with a magnet, which is convenient for steel structures. There are various types, such as those made of glass fiber-containing plastic that do not easily get deformed, and those that change direction automatically when reflected.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
15 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Digital Level/Inclinometer
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Digital Level/Inclinometer

    RS Pro

    Quick and accurate measurement of gradient
    Selectable acoustic signal to indicate 0° or 90°
    Hold function
    Choice of measurement units: degrees °, percentage %, or in/ft
    Battery not supplied.
    From: ฿ 12,929.88
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Digital Level (Waterproof), DL164V

    Digital Level (Waterproof), DL164V

    STS

    [Features]
    · Includes a backlight enabling use in dark locations.
    · Numbers are flipped when the main body is turned upside down, preventing reading errors.
    · Stable measurement surface even on V-cuts and pipes. (Includes a magnet)
    · Any angle can be zero-set.
    [Applications]
    · Horizontal, parallel and incline measurement.
    · Horizontal/vertical management for pillars and wooden interlocks.
    · Gradient management for pipes, etc.
    · Angle management for industrial arms and other kinds of machinery
    · Horizontal/vertical management when installing precision equipment, etc.
    · Horizontal/vertical management in interior construction, facility construction, exterior construction, etc.
    From: ฿ 5,515.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Level Quarter

    Level Quarter

    TRUSCO

    [Features]
    · Thanks to the low-vibration design, the needle is easy to read, and is not affected by regular temperatures, humidity, or wind etc.
    · Small, lightweight, and convenient to carry, enabling long-term use.
    · Especially convenient for steel frame constructions as it contains a magnet.
    [Applications]
    · Horizontal/vertical/slope angle measurement of structure.
    From: ฿ 803.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Thrust Level / 10 General Use

    Thrust Level / 10 General Use

    EBISU

    [Features]
    · Bubbles can be used to measure angles and gradients from 0° to 90°.
    · Measurement reference surface has a V-groove, for the measurement of pipes, etc.
    · Capable of measuring from either side as there is a scale on both sides.
    · Embossed fingertips give excellent holding power.
    · A strap receiver is attached so a strap or fall-prevention cord can be mounted.
    [Applications]
    · Angle measurement.
    From: ฿ 798.19
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thrust Level / Pro

    Thrust Level / Pro

    EBISU

    [Features]
    · Can measure gradient in both civil engineering and construction work.
    · 360° rotation type that can measure at a desired set angle.
    · The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.
    · It has a large dial and easy-to-grip handle.
    [Applications]
    · Measuring and setting slope gradient and roof slope.
    From: ฿ 1,230.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Digital Inclinometer with Laser 600X60X27

    Digital Inclinometer with Laser 600X60X27

    STS

    [Features]
    · LCD digital display can be checked even when the device is placed on sloping surfaces or from above.
    · Any angle can be zero-set. (Comparison display mode)
    · Bottom surface includes an R-cut and magnet for ease of installation, even on pipes.
    [Applications]
    · Horizontal, parallel and incline measurement.
    · Horizontal and vertical management for pillars, wooden interlocks, etc.
    · Gradient measurement for pipes, etc.
    · Angle management for industrial arms and other kinds of machinery.
    From: ฿ 5,967.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Slope Gauge Slant 100

    Slope Gauge Slant 100

    TJM DESIGN

    [Features]
    · Can be used two ways: for gradient (angle) measurement or for gradient (angle) setting.
    · Includes a slope gradient and angle calculating table.
    [Applications]
    · Slope face measurement in work such as constructing retaining walls and embankments.
    From: ฿ 1,520.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Gradiometer

    Portable Gradiometer

    TRUSCO

    [Features]
    · It has 1/50, 1/100, 1/150, horizontal and vertical gradients on 4 faces, providing 5 measurement functions while remaining compact.
    · It can measure horizontally and vertically and can be used as a level gauge.
    · Letters will no longer disappear as they are now laser printed.
    · A handy type that's convenient for for detecting the gradient of draining pipes.
    [Applications]
    · Measuring inclines indoors and outdoors.
    From: ฿ 634.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Drainage Gradient Instrument

    Drainage Gradient Instrument

    TRUSCO

    [Features]
    · The desired drainage slope is set easily and correctly because each gradient vial is calibrated to a different slope.
    · Comes with a U-groove for measurement of Hume pipe and other pipes.
    · With scale graduations.
    · TGL-500 can also measure vertically.
    [Applications]
    · Measurement for outdoor drain pipes, U-shaped grooves, side groove inclines.
    From: ฿ 1,153.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thrust Rule

    Thrust Rule

    TRUSCO

    [Features]
    · V groove, high power magnet included.
    [Applications]
    · For all piping, drainage construction, steel frame construction, and other angular or curved work.
    From: ฿ 451.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thrust Level / 10 Bubble Measurement Type

    Thrust Level / 10 Bubble Measurement Type

    EBISU

    [Features]
    · Bubbles can be used to measure angles and gradients from 0° to 90°.
    · Measurement reference surface has a V-groove, for the measurement of pipes, etc.
    · Capable of measuring from either side as there is a scale on both sides.
    · Embossed fingertips give excellent holding power.
    · A strap receiver is attached so a strap or fall-prevention cord can be mounted.
    [Applications]
    · Angle measurement.
    From: ฿ 781.25
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thrust Level / 10 for Architectural Use

    Thrust Level / 10 for Architectural Use

    EBISU

    [Features]
    · Bubbles can be used to measure angles and gradients from 0° to 90°.
    · Measurement reference surface has a V-groove, for the measurement of pipes, etc.
    · Capable of measuring from either side as there is a scale on both sides.
    · Embossed fingertips give excellent holding power.
    · A strap receiver is attached so a strap or fall-prevention cord can be mounted.
    [Applications]
    · Angle measurement.
    From: ฿ 781.40
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thrust Level / Pro 10

    Thrust Level / Pro 10

    EBISU

    [Features]
    · 360° rotation type that can measure at a desired set angle.
    · Measurement reference surface for civil engineering is used in civil engineering work.
    · Measurement reference surface has a V-groove, for the measurement of pipes, etc.
    · Embossed fingertips give excellent holding power.
    · A strap receiver is attached so a strap or fall-prevention cord can be mounted.
    [Applications]
    · Angle measurement.
    From: ฿ 1,231.07
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Bulls Eye
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Bulls Eye

    RS Pro

    Bulls eye level which has a single vial which operates in horizontal plane. Ideal for permanent attachment to mobile equipment.
    From: ฿ 231.48
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Aluminium Digital Level
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Aluminium Digital Level

    RS Pro

    RS Pro Aluminium Digital Level is the ideal work-mate for setting or checking levels. Designed to produce the upmost accuracy on angles.
    • Digital
    • Length 400 mm
    • 2 solid block acrylic vials
    • Measurement digital angle accuracy: 0.1°
    • Sound alarm on 0°
    From: ฿ 6,339.51
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Length x Height x Thickness(mm)
Product Type
Measuring Range
Detection Angle Range
Accuracy
You can add up to 6 items per a category to the compare list.
Sale
Digital Level/Inclinometer
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Digital Level (Waterproof), DL164V
You can add up to 6 items per a category to the compare list.
Level Quarter
You can add up to 6 items per a category to the compare list.
Thrust Level / 10 General Use
You can add up to 6 items per a category to the compare list.
Thrust Level / Pro
You can add up to 6 items per a category to the compare list.
Digital Inclinometer with Laser 600X60X27
You can add up to 6 items per a category to the compare list.
Slope Gauge Slant 100
You can add up to 6 items per a category to the compare list.
Portable Gradiometer
You can add up to 6 items per a category to the compare list.
Drainage Gradient Instrument
You can add up to 6 items per a category to the compare list.
Thrust Rule
You can add up to 6 items per a category to the compare list.
Thrust Level / 10 Bubble Measurement Type
You can add up to 6 items per a category to the compare list.
Thrust Level / 10 for Architectural Use
You can add up to 6 items per a category to the compare list.
Thrust Level / Pro 10
You can add up to 6 items per a category to the compare list.
Sale
Bulls Eye
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Aluminium Digital Level
Until 30/09/2024
Brand

RS Pro

STS

TRUSCO

EBISU

EBISU

STS

TJM DESIGN

TRUSCO

TRUSCO

TRUSCO

EBISU

EBISU

EBISU

RS Pro

RS Pro

Product Series

Digital Level/Inclinometer

Digital Level (Waterproof), DL164V

Level Quarter

Thrust Level / 10 General Use

Thrust Level / Pro

Digital Inclinometer with Laser 600X60X27

Slope Gauge Slant 100

Portable Gradiometer

Drainage Gradient Instrument

Thrust Rule

Thrust Level / 10 Bubble Measurement Type

Thrust Level / 10 for Architectural Use

Thrust Level / Pro 10

Bulls Eye

Aluminium Digital Level

From

฿ 12,929.88

Special Price

On Sale Until 30/09/2024

฿ 5,515.00

฿ 803.00

฿ 798.19

฿ 1,230.00

฿ 5,967.00

฿ 1,520.00

฿ 634.00

฿ 1,153.00

฿ 451.00

฿ 781.25

฿ 781.40

฿ 1,231.07

฿ 231.48

Special Price

On Sale Until 30/09/2024

฿ 6,339.51

Special Price

On Sale Until 30/09/2024

Days to Ship 8 Day(s) 40 Day(s) Same day 12 Day(s) 12 Day(s) 40 Day(s) 1 Day(s) Same day 1 Day(s) 1 Day(s) 10 Day(s) 14 Day(s) 12 Day(s) 8 Day(s) 8 Day(s)
Length x Height x Thickness(mm)-164×60×3295×95×30100×100×12250X150X20600×60×27250X124X24100×30×24300×50×22 ~ 500×50×2295×95×30100×100×12100×100×12100×100×26--
Product Type-InclinometerGradient meterGradient meterGradient meterInclinometerGradient meterGradient meterGradient meterGradient meterGradient meterGradient meterGradient meter--
Measuring Range--0~90゚---130°~0°~130°--90°~0°~90°-----
Detection Angle Range-360° (4-Way 90° or 4-Way 99.9%)---4 way 90°, 8 way 100% display---------
Accuracy---±17.5 mm/m = ±1.0°C or less±17.5 mm/m = within ±1.0°-±1°±2.5 mm/m = within ±0.1433°±1.5 mm/m = within ±0.0859°------

Loading...

  1. 1

Related Categories to Gradient Meters