(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Stanley Laser Distance Measure TLM
STANLEY
Stanley Laser Distance Measure TLM
Stanley Laser Distance Measure TLM, easy to use, accurate, able to calculate area and volume automatically. compact machine Portable and convenient to use IP40 waterproof and dustproof standard, backlit screen Powered by 2 AAA batteries, automatic shutdown in 90/180 seconds, can be used in both construction and interior work. both large and small area measurements
From: ฿ 6,520.25 |
---|
Days to Ship: 4 Day(s) |
MAKITA
From: ฿ 13,903.34 |
---|
Special Price |
Days to Ship: 1 Day(s) |
Laser Distance Gauge Measurement Range (m) 0.15 – 40
BOSCH
From: ฿ 5,240.00 |
---|
Days to Ship: 12 Day(s) |
Laser Distance Meter "Leica DISTO D510"
TJM DESIGN
From: ฿ 44,136.67 |
---|
Special Price |
Days to Ship: 19 Day(s) |
Ultrasonic Distance Meter with Laser
STS
From: ฿ 1,674.83 |
---|
Days to Ship: Same day |
Laser Distance Gauge Measurement Range (m) Up to 50
RIDGID
From: ฿ 16,340.00 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Laser Distance Gauge Measurement Range (m) 0.05-250
BOSCH
From: ฿ 19,695.73 |
---|
Days to Ship: 12 Day(s) |
ESCO
From: ฿ 16,609.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
Laser Distance Meter, TruPulse 200X
AS ONE
From: ฿ 224,667.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Measuring Range(m) |
Measurement accuracy(mm) |
Minimum Display(mm) |
Height x Width x Thickness(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | STANLEY | MAKITA | BOSCH | TJM DESIGN | STS | RIDGID | BOSCH | ESCO | AS ONE |
Product Series | |||||||||
From | ฿ 6,520.25 | ฿ 13,903.34 Special Price On Sale Until 31/07/2024 | ฿ 5,240.00 | ฿ 44,136.67 Special Price On Sale Until 31/07/2024 | ฿ 1,674.83 | ฿ 16,340.00 Special Price On Sale Until 31/07/2024 | ฿ 19,695.73 | ฿ 16,609.00 Special Price On Sale Until 31/07/2024 | ฿ 224,667.00 Special Price On Sale Until 31/07/2024 |
Days to Ship | 4 Day(s) | 1 Day(s) | 12 Day(s) | 19 Day(s) | Same day | 10 Day(s) | 12 Day(s) | 12 Day(s) | 19 Day(s) |
Measuring Range(m) | 20 ~ 100 | 0.05~80 | 0.15~40 | 0.05~200 | 0.6~16 | Up to 50 | 0.05~250 | - | - |
Measurement accuracy(mm) | ±1.5mm/10m ~ ±3mm/10m | ±1.5 | ±2 | ±1.0 | +/-(0.5%+1digit) | 1.5 | 1 | - | - |
Minimum Display(mm) | - | 0.1 | 1 | 0.1 | 10 | - | 0.1 | - | - |
Height x Width x Thickness(mm) | - | - | 105×41×24 | 143×58×29 | 142×70×40 | - | 120×66×37 | - | - |
Loading...
How can we improve?
How can we improve?