(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
From: ฿ 158,771.41 |
---|
Special Price |
Days to Ship: |
From: ฿ 145,256.67 |
---|
Special Price |
Days to Ship: |
MYZOX
From: ฿ 85,634.02 |
---|
Special Price |
Days to Ship: |
Electronic Theodolite Main Unit
STS
From: ฿ 89,366.00 |
---|
Special Price |
Days to Ship: |
PENTAX
From: ฿ 7,026.92 |
---|
Days to Ship: |
STS
From: ฿ 4,867.69 |
---|
Days to Ship: |
Non-Prism, Total Station, Body
STS
From: ฿ 276,945.00 |
---|
Special Price |
Days to Ship: |
Non-Prism, Total Station, Reflection Prism Pocket, Q1.5 Inch, D Set
STS
From: ฿ 21,705.00 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Magnification(x) |
Shortest Focusing Distance(m) |
Reduction length to total length(mm) |
Thread Diameter(mm) |
Minimum Display(″) |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | TOPCON | NIKON TRIMBLE | MYZOX | STS | PENTAX | STS | STS | STS |
Product Series | Non-Prism, Total Station, Reflection Prism Pocket, Q1.5 Inch, D Set | |||||||
From | ฿ 158,771.41 Special Price On Sale Until 31/07/2024 | ฿ 145,256.67 Special Price On Sale Until 31/07/2024 | ฿ 85,634.02 Special Price On Sale Until 31/07/2024 | ฿ 89,366.00 Special Price On Sale Until 31/07/2024 | ฿ 7,026.92 | ฿ 4,867.69 | ฿ 276,945.00 Special Price On Sale Until 31/07/2024 | ฿ 21,705.00 Special Price On Sale Until 31/07/2024 |
Days to Ship | 19 Day(s) | 40 Day(s) | 19 Day(s) | 10 Day(s) | 12 Day(s) | 10 Day(s) | 40 Day(s) | 40 Day(s) |
Product Type | Theodolite | Theodolite | Theodolite | Theodolite | Theodolite Tripod | Theodolite Tripod | Theodolite | Theodolite |
Magnification(x) | 26 | 30 | 30 | 30 | - | - | 30 | - |
Shortest Focusing Distance(m) | 1 | 0.64 | 1.35 | 1.3 | - | - | 1.3 | - |
Reduction length to total length(mm) | - | - | - | - | 1000~1680 | 1030~1700 | - | - |
Thread Diameter(mm) | - | 35 | - | - | 35 | 35 | - | - |
Minimum Display(″) | 20 | 20/10 | Select "5" or "10" | 5/10 | - | - | 1/5 | - |
Loading...
How can we improve?
How can we improve?