Digital Theodolite, DT-214

Brand :
TOPCON

Caution

    Product Description

    Digital Theodolite
    [Feature]
    Equipped with a laser pointer.
    It is an environmentally conscious product design (ECP).
    It digitally displays vertical and horizontal angles simultaneously.
    It adopts a large waterproof and dustproof display with lighting.
    It can be used outdoors or indoors.
    [Specifications]
    JSIMA "Japan Surveying Instruments Manufacturers Association" Inspection certificate issued-surcharge
    Product Type: Theodolite
    Magnification: 26x
    Shortest Focusing Distance: 1m
    Minimum Display: 20"
    Degree of protection for enclosure: IP66
    Mass: 3900g
    Compatible Tripod: STQ-YT

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat