(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Floor Cleaning Detergents/Waxes

Floor detergents and waxes are products used for cleaning the floor, removing dirt and protecting floor materials. Floor detergents are used to clean factory oil stains, tire marks, slip marks, etc., in addition to normal stains. There are powder detergents that are sprayed on the floor and rubbed with a wet deck brush, and liquid detergents that are used as the undiluted solution or diluted. Wax is mainly a liquid and is applied for the purpose of making the floor harder to stain and making it easier to remove stains. There are also waxes that prevent dust from the concrete floor and prevent static electricity, as well as a stripper that cleans previously applied wax. Suitable floor material depends on wax type: oil-based wax is for a wooden floor material, water-based wax is for a chemical floor material, and resin wax is for a resin coating wooden floor material or concrete, so it is necessary to check in advance.
Filter By
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 20 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Safewash 2000 Super Cleaning Fluid
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Safewash 2000 Super Cleaning Fluid

    RS Pro

    A superior flux removal zero ozone depletion aqueous cleaner, for use in ultrasonic batch and in line bulk cleaning of PCBs, screen printers and in general degreasing.
    Improved flux removal (including no clean and burnt on flux residues)
    Easier and more rapid rinsing
    Increased compatibility with sensitive metals
    Extremely low odour
    Biodegradable solvents in an aqueous medium
    Do not use Safewash on open polystyrene components (capacitors) and ensure adequate rinsing with open components (stack capacitors, fuses, relays, etc.). Known sensitive materials should be tested, as should gaskets/seals
    Non Flammable
    From: ฿ 3,585.72
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Remover, Harrier

    Remover, Harrier

    PENGUIN WAX

    [Features]
    · A resin wax remover.
    · Fast permeability and strong stripping power for complete removal.
    · Non-rinse type.
    [Applications]
    · For removal of resin wax.
    From: ฿ 7,499.69
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Application
You can add up to 6 items per a category to the compare list.
Sale
Safewash 2000 Super Cleaning Fluid
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Remover, Harrier
Brand

RS Pro

PENGUIN WAX

Product Series

Safewash 2000 Super Cleaning Fluid

Remover, Harrier

From

฿ 3,585.72

Special Price

On Sale Until 31/12/2024

฿ 7,499.69

Days to Ship 8 Day(s) 20 Day(s)
Product Type-Stripping Agent
Application-For floor and walls

Loading...

  1. 1

Related Categories to Floor Cleaning Detergents/Waxes