(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Vacuum Cleaners

A handheld vacuum cleaner is an affordable size that is easy to carry and is convenient for cleaning small parts such as small areas, benchtops, etc. Handheld vacuum cleaners are classified into rechargeable cordless types, which are convenient in places where there is no power supply, such as in narrow places, outdoors, etc. and corded types, which have a high suction power and do not have to worry about the power cutting out. Dust collection methods are also broadly divided into two types: hygienic paper-pack types, which prevents dirt and fine dust from scattering, and cyclone types, which can easily discharge dust and reduce running costs. There is a difference in battery operating times, power cord length, size of vacuum cleaner, etc., so it is necessary to select according to the place of use and intended use. There are also things that can suck up liquids such as water, etc.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 8 Day(s) or Less
  • 12 Day(s) or Less
  • 20 Day(s) or Less
8 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Handy Cleaner with Blower

    Handy Cleaner with Blower

    OHM ELECTRIC IN

    Handy type vacuum cleaner with helpful attachments.
    [Features]
    · AC cleaner for powerful suction. Power: 160 W.
    · With attachments suitable for cleaning a variety of locations.
    [Applications]
    · Blower functionality makes it easy to clean those hard-to-get-to places.
    · Also with long nozzle for cleaning floors.
    · Handy for cleaning air conditioners, metallic frames and automobile interiors, etc. with the included attachments.
    From: ฿ 3,013.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cartridge Vacuum Cleaner
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Cartridge Vacuum Cleaner

    RS Pro

    Compact service engineers' vacuum cleaner with self-sealing, easy-change cartridge.
    Conductive utensils, clipped into lid, and filtration down to 0.3 micron, makes the unit ideal for collection of small particles in the laboratory or black and coloured toners from lasers, copiers and printers
    Easy-change cartridge has a patented self-sealing cartridge to avoid spills in transit of the cleaner and also during filter changing
    ESD safe for electronic apparatus
    4.6 litre capacity self-sealing cartridge with Hepa filtration to 0.3micron
    Utensils included: flexible hose, crevice tool and brush, flexible snorkel tube
    800W 240V, CE approved
    Large round handle in balanced position, for comfortable long distance carrying
    UK type G plug
    From: ฿ 38,053.99
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Cyclone Type] Handy Cleaner EA899AK-15

    [Cyclone Type] Handy Cleaner EA899AK-15

    ESCO

    【Product Specifications】
    ・Power Supply …AC100V(50/60HzSharing )
    ・Power Consumption …650W
    ・Suction Power …180W
    ・Dust Collecting Capacity …0.7L
    ・Noise …75dB
    ・Size …160×395×230(H)mm
    ・Code Length …6m
    ・Weight …About 1.9kg
    ・Accessories …Gap nozzle 、Extensionpipe 、Soft Brush 、Attachments Storage Bag
    From: ฿ 5,919.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA899AR]Flexible Hose EA899AR-23

    [For EA899AR]Flexible Hose EA899AR-23

    ESCO

    【Product Specifications】
    ・EA899AR-14A・-15・-20・-50・-51For
    ・Name …Flexible hose
    From: ฿ 457.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Charger Type]Handy Cleaner EA899AW-1

    [Charger Type]Handy Cleaner EA899AW-1

    ESCO

    【Product Specifications】
    ・Description …Charger ・Battery Nothing
    ・Battery …10.8V Description
    ・Continuous Operating Time …About 15 Minutes
    ・Dust Collecting Capacity …0.4L
    ・Size …273×77×170(H)mm
    ・Weight …10.9kg
    ・Recharge Time …About 45minutes
    ・Equipped with A High Efficiency Micro Filter Powered
    ・Light-weighted And Small-sized, Perfect For A Narrow Area.
    From: ฿ 5,897.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Recharge Type]Handy Cleaner EA899HC-6A
    Until 31/07/2024

    Sale
    Until 31/07/2024

    [Recharge Type]Handy Cleaner EA899HC-6A

    ESCO

    【Product Specifications】
    ・Description …Charger ・Battery Nothing
    ・Power Supply …Charging Type 【Separately Sold 】(14.4V Lithium Ion Battery 5.0Ah)
    ・Recharge Time …About 35 minutes
    ・Continuous Operating Time …About 35 minutes(When using the Rechargeable battery 【EA813HE-15】)
    ・Suction Power …35W
    ・Dust Collecting Capacity …600ml
    ・Noise …70dB
    ・Body Size …438×114×153(H)mm、(At the time of floor nozzle attachment:969×114×153(H)mm)
    ・Weight …1.3kg(Including rechargeable battery )
    ・Accessories …Floors Nozzle 、Extension Tube (With Nozzle Holder )、Gap Nozzle
    ・Charger …【Separately Sold 】EA813H-10B(With a Cooling function )
    ・Exchange Rechargeable battery …EA813HE-15、EA813HE-4、EA813HE-13、EA813HE-14
    ・Paper pack Unnecessary
    ・Powerful Suction PowerPowerful Motor Provides Powerful Suction Force. Cleaning Can Be Carried Out Comfortably And Efficiently.
    ・Dust Case Dust Collection SystemDust Case Dust Collection System That Stores Collected Dust InThe Dust Case. Dust Can Be Disposed Of Speedily Without Removing The Filter.
    ・With LED Light.The Inlet Will Be Brightly Illuminated.
    ・The Connection Part Is Cut Diagonally.cleaning Available Even Without Any Nozzle Or Extended Hose.
    ・Trigger-type Switch.Possible To Turn On/off Frequently To Extend The Battery Life.
    ・Safety Ensured With The Built-in Battery Multiple Protection Circuit.Built-in Proprietary Battery Multi-level Protection Circuit. Reduces Overload, Overdischarge, And Overcharge To Extend Battery Service Life. Provides Stable Performance For A Long Period Of Time.
    From: ฿ 26,607.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Cyclone Type] Handy Cleaner EA899AJ-10

    [Cyclone Type] Handy Cleaner EA899AJ-10

    ESCO

    【Product Specifications】
    ・Power Supply …100V
    ・Power Consumption …600W
    ・Suction Power …60W
    ・Size …234×214×1176(H)mm
    ・Weight …3kg
    ・Accessories …Gap nozzle ,Small Brush ,Strap 1 Pc
    ・Self-propelled Power Head. I absorb garbage well.
    ・Dust Collecting Capacity …0.35L
    ・Cyclone Type
    From: ฿ 8,284.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Industrial] Vacuum Cleaner EA899AJ-100

    [Industrial] Vacuum Cleaner EA899AJ-100

    ESCO

    【Product Specifications】
    ・EA899AJ-51For Replacement Paper Bag
    ・Qty. Per Unit …10Sheet
    From: ฿ 1,339.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Application
Type
You can add up to 6 items per a category to the compare list.
Handy Cleaner with Blower
You can add up to 6 items per a category to the compare list.
Sale
Cartridge Vacuum Cleaner
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
[Cyclone Type] Handy Cleaner EA899AK-15
You can add up to 6 items per a category to the compare list.
[For EA899AR]Flexible Hose EA899AR-23
You can add up to 6 items per a category to the compare list.
[Charger Type]Handy Cleaner EA899AW-1
You can add up to 6 items per a category to the compare list.
Sale
[Recharge Type]Handy Cleaner EA899HC-6A
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
[Cyclone Type] Handy Cleaner EA899AJ-10
You can add up to 6 items per a category to the compare list.
[Industrial] Vacuum Cleaner EA899AJ-100
Brand

OHM ELECTRIC IN

RS Pro

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Handy Cleaner with Blower

Cartridge Vacuum Cleaner

[Cyclone Type] Handy Cleaner EA899AK-15

[For EA899AR]Flexible Hose EA899AR-23

[Charger Type]Handy Cleaner EA899AW-1

[Recharge Type]Handy Cleaner EA899HC-6A

[Cyclone Type] Handy Cleaner EA899AJ-10

[Industrial] Vacuum Cleaner EA899AJ-100

From

฿ 3,013.00

฿ 38,053.99

Special Price

On Sale Until 30/09/2024

฿ 5,919.00

฿ 457.00

฿ 5,897.00

฿ 26,607.00

Special Price

On Sale Until 31/07/2024

฿ 8,284.00

฿ 1,339.00

Days to Ship Same day 8 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 20 Day(s)
Product TypeVacuum Cleaner-------
ApplicationDry Type-------
TypeHandset Type-------

Loading...

  1. 1

Related Categories to Handy Vacuum Cleaners