(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wet and Dry Vacuum Cleaners

Wet and Dry Vacuum Cleaners products from the Safety & General Supplies category can be selected based on many product specifications such as Product Type, Application, Type, Special Purpose, Other. The recommended brands for Wet and Dry Vacuum Cleaners are AMANO, AS ONE, AX BRAIN. The products of Wet and Dry Vacuum Cleaners are offered in a total of 47 items and the product details can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • Others
47 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    BLOVAC CLEANER (Tank Sold separately)
    Until 31/07/2024
    BLOVAC CLEANER (Tank Sold separately)
    BLOVAC CLEANER (Tank Sold separately)
    BLOVAC CLEANER (Tank Sold separately)
    BLOVAC CLEANER (Tank Sold separately)
    BLOVAC CLEANER (Tank Sold separately)
    BLOVAC CLEANER (Tank Sold separately)

    Sale
    Until 31/07/2024

    BLOVAC CLEANER (Tank Sold separately)

    AS ONE

    A compact, convenient to carry wet and dry vacuum cleaner.
    [Features]
    · The BLOVAC CLEANER can be mounted on a pail to instantly change it into a vacuum cleaner.
    · Maintenance-free, with a compact design for convenient carrying.
    · No oil mist is generated, and it can even vacuum oil, sludge and sand.
    · The BV25 is an airgun for suction and discharge.
    · The BLOVAC Drum Type Q is a dedicated pump for liquid suction, which is attached to a drum for use.
    * Pails are sold separately
    · Materials: Main body: cast aluminum, Suction hose: vinyl chloride resin (oil-resistant)
    · Accessories: round nozzle / square nozzle × 1 of each
    From: ฿ 9,795.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Multi-Cleaner PRO GAS10
    Multi-Cleaner PRO GAS10
    Multi-Cleaner PRO GAS10
    Multi-Cleaner PRO GAS10
    Multi-Cleaner PRO GAS10

    Multi-Cleaner PRO GAS10

    BOSCH

    Wet and dry dual use type with a compact body for excellent portability. Filter cleaning, blower function and antistatic hose & pipe included as standard.
    From: ฿ 339.14
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Commercial Wet and Dry Vacuum Cleaner (Wet and Dry), Capacity 20 L

    Commercial Wet and Dry Vacuum Cleaner (Wet and Dry), Capacity 20 L

    NILFISK-ADVANCE

    [Features]
    · Dust can be removed from the filter with a simple push of a button.
    · Filter can be washed with water.
    · Includes blower function.
    From: ฿ 20,695.82
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vacuum Cleaners Wet &Dry 15L

    Vacuum Cleaners Wet &Dry 15L

    KARCHER

    [Features]

    • Actual suction power : 180 MBAR
    • Energy use : 1,200 Watt
    • Container capacity : 15 Litre
    • Current type : 220-240 Volt
    • Container material : Plastic

    From: ฿ 3,925.23
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vacuum Cleaner Wet and Dry Type, capacity

    Vacuum Cleaner Wet and Dry Type, capacity

    KARCHER

    [Features]

    The wet and dry vacuum also impresses with its compact design and durable, rust-free stainless steel container.

    From: ฿ 6,225.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vacuum Cleaners Wet & Dry

    Vacuum Cleaners Wet & Dry

    KARCHER

    The NT Classic wet and dry vacuum cleaner with a powerful 1,500 watt impeller can thoroughly remove dirt and grime. For excellent cleaning results. Incredibly fast: Thanks to the Easy Service Concept system, the propeller can be replaced in just 44 seconds.

    From: ฿ 6,545.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wet And Dry Vacuum Cleaner (Handle for cart)
    From: ฿ 19,938.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Transfer Cleaner (for Dry and Wet Uses)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Transfer Cleaner (for Dry and Wet Uses)

    SANRITSU KIKI

    [Features]
    · Supports simultaneous vacuuming of dry waste and liquids.
    · Built-in cyclone separator makes filter attachment and detachment unnecessary.
    · Resin molded filter is ideal for vacuuming up of fine dust.
    From: ฿ 115,719.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Vacuum Cleaner (Wet and Dry)
    Until 31/07/2024
    Electric Vacuum Cleaner (Wet and Dry)
    Electric Vacuum Cleaner (Wet and Dry)

    Sale
    Until 31/07/2024

    Electric Vacuum Cleaner (Wet and Dry)

    SANRITSU KIKI

    [Features]
    · The use of a plastic filter makes it ideal for suctioning fine dust.
    · The tank-free structure makes it easy to dispose of collected materials.
    [Application]
    · Ideal for a wide range of cleaning works from powder to liquid.
    From: ฿ 65,121.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Commercial Vacuum Cleaner, Dry Type, Shock Absorbent Type, Filter

    Commercial Vacuum Cleaner, Dry Type, Shock Absorbent Type, Filter

    TRUSCO

    [Features]
    A dry type shock-absorbing filter for the TKC-1200 commercial vacuum cleaner.
    It has approx. twice the dust collection power of conventional paper bags.
    From: ฿ 1,250.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Multi-Cleaner PRO
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Multi-Cleaner PRO

    BOSCH

    [Features]
    · Multi-Cleaner PRO.
    · Wet and dry dual use type.
    · Includes electrical outlet for use with electric tools (up to 820 W).
    · Plus Clean system prevents filter clogging.
    · Includes water level sensor.
    From: ฿ 45,473.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Swing Turbo (Dry and Humid, Induction Motor)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Swing Turbo (Dry and Humid, Induction Motor)

    SUIDEN

    Uses an induction motor capable of continuous operation over a long period of time. This workhorse also supports installation and embedding in conveyor lines and machinery. Equipped with blow-away cleaning function for blowing away dust, etc.
    From: ฿ 179,844.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vacuum Cleaner Dust Collection Capacity (L) 8
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Vacuum Cleaner Dust Collection Capacity (L) 8

    AS ONE

    Lightweight, compact, and portable. Accessories can be placed on the main body, making it convenient in storage.
    From: ฿ 16,383.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Versatile Vacuum Cleaner (Wet and Dry), G Clean, SGV-110A
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Versatile Vacuum Cleaner (Wet and Dry), G Clean, SGV-110A

    SUIDEN

    With our own universal filter for vacuuming both dust and liquids without changing the filter.
    From: ฿ 43,436.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30
    Until 31/07/2024
    AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30
    AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30
    AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30
    AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30

    Sale
    Until 31/07/2024

    AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30

    AMANO

    Convenient vacuum cleaner that can vacuum both dry waste and sewage. From offices to factories, it can powerfully vacuum up dry trash as well as sewage.
    From: ฿ 18,445.43
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Vacuum Cleaner

    Stainless Steel Vacuum Cleaner

    AS ONE

    Wet and dry dual-purpose type with blower function. Rust-resistant stainless steel tank. NVC-20PA has a drainage port and is capable of suctioning sand and water. SVC-20L is a low noise type with a washable fine particle filter.
    From: ฿ 9,632.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Industrial Vacuum "Super Cleaner" (Wet and Dry)
    Until 31/07/2024
    Industrial Vacuum "Super Cleaner" (Wet and Dry)
    Industrial Vacuum "Super Cleaner" (Wet and Dry)

    Sale
    Until 31/07/2024

    Industrial Vacuum "Super Cleaner" (Wet and Dry)

    NIVAC

    Wet and dry dual-use vacuum cleaner that can handle water dust and oil dust with a detailed and friendly design based on engineering.
    [Features]
    ·The float function automatically stops when the amount of water absorbed in the tank is full.
    ·A bypass mechanism is used to protect the motor from dust and water.
    [Applications]
    ·Optimal cleaner for collecting and collecting general dust and liquids (water and oil).
    ·Can be used for cleaning and collection at various factories, maintenance workshops, warehouses, etc.
    From: ฿ 43,931.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cartridge Vacuum Cleaner
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Cartridge Vacuum Cleaner

    RS Pro

    Compact service engineers' vacuum cleaner with self-sealing, easy-change cartridge.
    Conductive utensils, clipped into lid, and filtration down to 0.3 micron, makes the unit ideal for collection of small particles in the laboratory or black and coloured toners from lasers, copiers and printers
    Easy-change cartridge has a patented self-sealing cartridge to avoid spills in transit of the cleaner and also during filter changing
    ESD safe for electronic apparatus
    4.6 litre capacity self-sealing cartridge with Hepa filtration to 0.3micron
    Utensils included: flexible hose, crevice tool and brush, flexible snorkel tube
    800W 240V, CE approved
    Large round handle in balanced position, for comfortable long distance carrying
    UK type G plug
    From: ฿ 38,053.99
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Multi-Purpose Mini Clean (Both Wet and Dry, Shoulder-Type)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Multi-Purpose Mini Clean (Both Wet and Dry, Shoulder-Type)

    SUIDEN

    Versatile design that can suction water and oil, as well as dust, without a filter change. Ideal for work in narrow places with the included shoulder band.
    From: ฿ 43,142.00
    Special Price
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Power Cleaner for Both Dry and Wet Applications Dust Collection Capacity (L) 16/32
    Until 31/07/2024

    Sale
    Until 31/07/2024

    High Power Cleaner for Both Dry and Wet Applications Dust Collection Capacity (L) 16/32

    SUIDEN

    Versatile design that can suction water and oil, as well as dust, without a filter change.
    From: ฿ 66,514.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Multi-Purpose G Clean Vacuum Cleaner (Both Wet and Dry) with Drain Hose
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Multi-Purpose G Clean Vacuum Cleaner (Both Wet and Dry) with Drain Hose

    SUIDEN

    Comes with a drainage hose convenient for discharging water and oil as standard equipment.
    From: ฿ 86,025.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Multipurpose Sui Clean, for Both Dry and Wet Applications, Large Capacity Type Power Supply: Single-Phase 100 V
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Multipurpose Sui Clean, for Both Dry and Wet Applications, Large Capacity Type Power Supply: Single-Phase 100 V

    SUIDEN

    The versatile design supports vacuuming up of oils, liquids, sludge and dust, etc. without the use of a filter. Easily vacuums up large waste with a 50-mm diameter suction port.
    From: ฿ 141,740.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts for Medium/Small Type Universal Cleaner Used in Both Dry and Wet Environments

    Parts for Medium/Small Type Universal Cleaner Used in Both Dry and Wet Environments

    SUIDEN

    [Features]
    Compact optional parts that can be used both wet and dry.
    In addition to crevice nozzles, there are a wide variety of versatile parts such as hose hook wire assemblies and hoses.
    Please place an order according to your application.
    From: ฿ 145.68
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Parts for Large Type Universal Cleaner Used in Both Dry and Wet Environments
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Parts for Large Type Universal Cleaner Used in Both Dry and Wet Environments

    SUIDEN

    [Features]
    Large optional parts that can be used both wet and dry.
    Insertion socket, crevice nozzle, SV type motor, 50 mm rubber hose.
    Please place an order according to your application.
    From: ฿ 609.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Semi-Pro Vac (For Wet or Dry)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Semi-Pro Vac (For Wet or Dry)

    SANRITSU KIKI

    [Features]
    · Also vacuums up liquids (water and oil) if the filter is removed.
    · Careful attention has been paid to the fiber density and area of the element filter for dry systems. Able to vacuum until the tank is full.
    · Element filter can be washed with water, removable in one touch without tools.
    · Vacuum motor specification for industrial use. Exceeds professional level requirements.
    From: ฿ 50,676.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hybrid Cleaner (for Both Wet and Dry)
    Until 31/07/2024
    Hybrid Cleaner (for Both Wet and Dry)
    Hybrid Cleaner (for Both Wet and Dry)

    Sale
    Until 31/07/2024

    Hybrid Cleaner (for Both Wet and Dry)

    SANRITSU KIKI

    [Features]
    · Rake surface, peripheral blade and bottom blade are mirror polished with diamond grit size #2000 which suppresses generation of built-up blade-tips.
    · By making the rake angle and clearance angle larger than conventional end mills, the sharpness is improved, the cutting chip is smoothly discharged, and the generated heat is hardly transmitted to the tool.
    · To prevent clogging of ductile cutting chips, chip pocket has been made wider than conventional ones.
    · Machining precision of the conventionally used ultra-hard alloy material type MA (ultra-fine grain carbide alloy) was improved by adopting a material type with high elastic modulus equivalent to K-10.
    From: ฿ 96,963.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Power Cleaner for Dry/Wet Dust Collection Capacity (L) 10

    High Power Cleaner for Dry/Wet Dust Collection Capacity (L) 10

    TOHIN SHOJI

    [Features]
    · It operates very quietly (65 dB).
    · Uses a stainless steel tank.
    [Applications]
    · General cleaning.
    · For cutting and recovery of cutting fluid during metal machining.
    From: ฿ 29,044.16
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Power Cleaner for Dry/Wet / Stainless Steel Tank Type Dust Collection Capacity (L) 27

    High Power Cleaner for Dry/Wet / Stainless Steel Tank Type Dust Collection Capacity (L) 27

    TOHIN SHOJI

    [Features]
    · It operates very quietly (65 dB).
    · Uses a stainless steel tank.
    [Applications]
    · For cutting and recovery of cutting fluid during metal machining.
    From: ฿ 33,117.61
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    ็Hose for Industrial Wet and Dry High Power Cleaner AX-10M (36φ suction hose 2m with cuffs on both ends)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    ็Hose for Industrial Wet and Dry High Power Cleaner AX-10M (36φ suction hose 2m with cuffs on both ends)

    AX BRAIN

    Wet and dry dual use high power cleaner for commercial applications

    [Features]
    · Powerful suction for a small vacuum cleaner.
    · Quiet operation (65 phon / 3 m)
    · With float for overflow prevention
    From: ฿ 12,567.00
    Special Price
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Commercial Wet & Dry Vacuum Cleaner Dust Collection Capacity (L) 40
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Commercial Wet & Dry Vacuum Cleaner Dust Collection Capacity (L) 40

    NILFISK-ADVANCE

    Industrial vacuum cleaner catering for a variety of needs, from fine dust collection to liquid recovery.
    From: ฿ 229,740.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Industrial Wet&Dry Vacuum Cleaner (Both Wet and Dry) Parts
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Industrial Wet&Dry Vacuum Cleaner (Both Wet and Dry) Parts

    NILFISK-ADVANCE

    [Features]
    Parts for the commercial vacuum cleaner S2L40LC100V.
    Hose connectors, rubber cone nozzles, iron reducers, etc., are available.
    Please place an order according to your application.
    From: ฿ 1,895.97
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Vacuum Cleaner
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Electric Vacuum Cleaner

    AS ONE

    JX-6005 and 6010 are cleaners tough on fine dust and particles, equipped with a special cyclone and plastic filter. Can be cleaned with water, and the tank and cart can be detached in a single operation.
    From: ฿ 74,663.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vacuum Cleaner Sp-1510
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Vacuum Cleaner Sp-1510

    AS ONE

    The element filter that can be washed with water can be removed with single-action without tools. The transparent tank has excellent strength and chemical resistance, and the large diameter casters make it easy to move. You can see the amount of dust in the transparent tank.
    From: ฿ 42,362.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vacuum Cleaner AERO21-01PC
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Vacuum Cleaner AERO21-01PC

    AS ONE

    [Features]
    ·Equipped with a semi-automatic filter cleaning mechanism, it can maintain stable suction power at all times.
    ·Uses a washable PET filter cartridge for both wet and dry use.
    ·It can also be used as a blower.
    ·Dust can be removed from the filter with the push of a button.
    ·Lightweight and compact, it can be easily carried and stored anywhere.
    From: ฿ 2,182.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Power Cleaner
    Until 31/07/2024

    Sale
    Until 31/07/2024

    High Power Cleaner

    AS ONE

    With strong suction power and triple filter system (primary side / paper pack filter, secondary side / special coating filter, tertiary side / micro filter), 99.87% of 0.3 micron dust and bacteria are caught and not discharged to the outside.
    From: ฿ 38,125.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cleaner CV-G95K/G95KNL
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Cleaner CV-G95K/G95KNL

    AS ONE

    Features a 2-way system that allows both paper packs and cloth bags to be used (the cloth bag is sold separately for CV-G95K). Uses a Nano Titanium/hypoallergenic, antibacterial, deodorizing filter to provide a clean and hygienic exhaust.
    From: ฿ 15,912.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Charge Type Cleaner, Dust Collection Capacity 0.6 L

    Charge Type Cleaner, Dust Collection Capacity 0.6 L

    AS ONE

    Trash can be thrown away simply by twisting and removing the capsule. The switch is a trigger type, so it is easy to switch ON/OFF. The suction port is cut diagonally to prevent the pipe from coming off, making it easy to use even without a nozzle.
    From: ฿ 392.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lint Roller Cleaner

    Lint Roller Cleaner

    AS ONE

    [Features]
    It has a strong adhesive strength and absorbs dust and dirt on the floor well.
    It comes with a self-standing case for easy storage.
    From: ฿ 691.43
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Quickle Wiper

    Quickle Wiper

    AS ONE

    Since the head portion rotates, it can clean even narrow spaces and corners thoroughly.
    From: ฿ 556.18
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Power Cleaner Tank: Stainless Steel Specs
    Until 31/07/2024

    Sale
    Until 31/07/2024

    High Power Cleaner Tank: Stainless Steel Specs

    AS ONE

    · Equipped with an all-purpose, high power, quiet design filter capable of water, oil, and general waste dust collection.
    · Everything can be washed with water except the motor unit.
    From: ฿ 66,052.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vacuum Cleaner VL500-35/ 55
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Vacuum Cleaner VL500-35/ 55

    AS ONE

    · There is no need to replace the filter when using in differing wet and dry environments.
    · The motor head can be opened or closed with just one hand, allowing for easier filter maintenance.
    From: ฿ 2,410.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cleaner SAV-110R
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Cleaner SAV-110R

    AS ONE

    ·It is lightweight, compact and convenient to carry.
    ·The filter and dust tank can be washed with water for easy maintenance.
    From: ฿ 14,085.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collector VC-1100

    Dust Collector VC-1100

    AS ONE

    [Features]
    Comes with a drain cap for convenient drainage.
    Wet and dry type that can absorb water spilled on the floor.
    Cartridge filter type.
    Comes with a convenient drain for drainage.
    Commercially available plastic bags can be attached.
    The suction power is 160 W.
    The maximum air volume is 2.50 m3/min.
    [Applications]
    Cleaning the inside of the car.
    Store cleaning. , etc.
    From: ฿ 6,818.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Wet And Dryandforvacuum Cleaner [For Business Use] EA899HW-6
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Wet And Dryandforvacuum Cleaner [For Business Use] EA899HW-6

    ESCO

    【Product Specifications】
    ・Power Supply …100V
    ・Power Consumption …1140W
    ・Suction Power …300W
    ・Max. Air flow …3.5m3/min
    ・Max. Degree Of Vacuum …22.0kPa
    ・Noise …72dB
    ・Size …331 x 364 x 334(H)mm
    ・Weight …6.6kg
    ・Cord Length …5m(2 cores)
    ・Accessories …Hose (Dia 38mm x 1.8m), Extension Tube , Pipe holder, Floor nozzle , Gap nozzle , Hose Connection Handle , Trash Bag (10Sheets)
    ・Avaiable trash bag …45L(800 x 650mm), Thickness:0.04mm or more
    ・Dust Collecting Capacity …8L
    ・Water AbsorptionVolume …6L
    ・Electric power tool …Single Operation System
    From: ฿ 15,820.00
    Special Price
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Synthetic fiber filter bag (5 sheets) EA899KF-1A

    Synthetic fiber filter bag (5 sheets) EA899KF-1A

    ESCO

    【Product Specifications】
    ・Name …Synthesis Fiber Filter Back
    ・Qty. Per Unit …5Sheet
    ・We can collect more dry trash such as dust and sand more.It is also high in strength and suitable for collecting sharp garbage.
    ・Synthetic fiber filter bag boasts about twice thedust collection volume and cleaning area as compared with paper paper filter back paper.It is a high performance filter that suction power is not easily reduced.The number of waste dumps is reduced by half, which can reduce annoying labor. It isalso economical because it is also excellent in durability.
    From: ฿ 2,302.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Wet/Dry Vacuum Cleaner]House Kit EA899KP-3A

    [For Wet/Dry Vacuum Cleaner]House Kit EA899KP-3A

    ESCO

    【Product Specifications】
    ・Set Details …Floor Nozzle (Cleaning width About 270mm)Small Nozzle
    ・Suitable Model …EA899KL-10AEA899KH-2AEA899KN-10A
    ・Accessories for dry & wet vacuum cleaner for Karcher
    ・Floor Nozzle with selector switch(For Karcher vacuum cleaner)
    ・When you attach the clip attached to the switchable floor nozzle, you can store the pipe and the floor nozzle in the product body.
    ・A small nozzle suitable for cleaning cushions and fabric products.
    ・Cleaning Places …・Carpet・Hard Floor・Upholstered Furniture
    From: ฿ 3,734.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vacuum Cleaner
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Vacuum Cleaner

    WAKITA

    [Features]
    ·With a blower function, it blows away the dust that has accumulated in the back
    ·The filter is easy to clean, and can be removed and washed with water
    ·Telescopic suction pipe, no need to adjust the length with an extension pipe
    ·As it is a wet and dry type, it also sucks in the spread water
    ·With a power cable of 10 m, a wide range of work is possible without an extension cord
    [Applications]
    ·For cleaning facilities such as offices, hotels, and inns, dirty places such as cars, garages, and warehouses, and around water such as cafeterias and restaurants
    From: ฿ 12,800.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Application
Type
Special Purpose
Other
You can add up to 6 items per a category to the compare list.
Sale
BLOVAC CLEANER (Tank Sold separately)
Until 31/07/2024
BLOVAC CLEANER (Tank Sold separately)
BLOVAC CLEANER (Tank Sold separately)
BLOVAC CLEANER (Tank Sold separately)
BLOVAC CLEANER (Tank Sold separately)
BLOVAC CLEANER (Tank Sold separately)
BLOVAC CLEANER (Tank Sold separately)
You can add up to 6 items per a category to the compare list.
Multi-Cleaner PRO GAS10
Multi-Cleaner PRO GAS10
Multi-Cleaner PRO GAS10
Multi-Cleaner PRO GAS10
Multi-Cleaner PRO GAS10
You can add up to 6 items per a category to the compare list.
Commercial Wet and Dry Vacuum Cleaner (Wet and Dry), Capacity 20 L
You can add up to 6 items per a category to the compare list.
Vacuum Cleaners Wet &Dry 15L
You can add up to 6 items per a category to the compare list.
Vacuum Cleaner Wet and Dry Type, capacity
You can add up to 6 items per a category to the compare list.
Vacuum Cleaners Wet & Dry
You can add up to 6 items per a category to the compare list.
Wet And Dry Vacuum Cleaner (Handle for cart)
You can add up to 6 items per a category to the compare list.
Sale
Transfer Cleaner (for Dry and Wet Uses)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Vacuum Cleaner (Wet and Dry)
Until 31/07/2024
Electric Vacuum Cleaner (Wet and Dry)
Electric Vacuum Cleaner (Wet and Dry)
You can add up to 6 items per a category to the compare list.
Commercial Vacuum Cleaner, Dry Type, Shock Absorbent Type, Filter
You can add up to 6 items per a category to the compare list.
Sale
Multi-Cleaner PRO
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Swing Turbo (Dry and Humid, Induction Motor)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Vacuum Cleaner Dust Collection Capacity (L) 8
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Versatile Vacuum Cleaner (Wet and Dry), G Clean, SGV-110A
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30
Until 31/07/2024
AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30
AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30
AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30
AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30
You can add up to 6 items per a category to the compare list.
Stainless Steel Vacuum Cleaner
You can add up to 6 items per a category to the compare list.
Sale
Industrial Vacuum "Super Cleaner" (Wet and Dry)
Until 31/07/2024
Industrial Vacuum "Super Cleaner" (Wet and Dry)
Industrial Vacuum "Super Cleaner" (Wet and Dry)
You can add up to 6 items per a category to the compare list.
Sale
Cartridge Vacuum Cleaner
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Multi-Purpose Mini Clean (Both Wet and Dry, Shoulder-Type)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
High Power Cleaner for Both Dry and Wet Applications Dust Collection Capacity (L) 16/32
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Multi-Purpose G Clean Vacuum Cleaner (Both Wet and Dry) with Drain Hose
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Multipurpose Sui Clean, for Both Dry and Wet Applications, Large Capacity Type Power Supply: Single-Phase 100 V
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Parts for Medium/Small Type Universal Cleaner Used in Both Dry and Wet Environments
You can add up to 6 items per a category to the compare list.
Sale
Parts for Large Type Universal Cleaner Used in Both Dry and Wet Environments
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Semi-Pro Vac (For Wet or Dry)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Hybrid Cleaner (for Both Wet and Dry)
Until 31/07/2024
Hybrid Cleaner (for Both Wet and Dry)
Hybrid Cleaner (for Both Wet and Dry)
You can add up to 6 items per a category to the compare list.
High Power Cleaner for Dry/Wet Dust Collection Capacity (L) 10
You can add up to 6 items per a category to the compare list.
High Power Cleaner for Dry/Wet / Stainless Steel Tank Type Dust Collection Capacity (L) 27
You can add up to 6 items per a category to the compare list.
Sale
็Hose for Industrial Wet and Dry High Power Cleaner AX-10M (36φ suction hose 2m with cuffs on both ends)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Commercial Wet & Dry Vacuum Cleaner Dust Collection Capacity (L) 40
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Industrial Wet&Dry Vacuum Cleaner (Both Wet and Dry) Parts
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Vacuum Cleaner
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Vacuum Cleaner Sp-1510
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Vacuum Cleaner AERO21-01PC
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
High Power Cleaner
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Cleaner CV-G95K/G95KNL
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Charge Type Cleaner, Dust Collection Capacity 0.6 L
You can add up to 6 items per a category to the compare list.
Lint Roller Cleaner
You can add up to 6 items per a category to the compare list.
Quickle Wiper
You can add up to 6 items per a category to the compare list.
Sale
High Power Cleaner Tank: Stainless Steel Specs
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Vacuum Cleaner VL500-35/ 55
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Cleaner SAV-110R
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Dust Collector VC-1100
You can add up to 6 items per a category to the compare list.
Sale
Wet And Dryandforvacuum Cleaner [For Business Use] EA899HW-6
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Synthetic fiber filter bag (5 sheets) EA899KF-1A
You can add up to 6 items per a category to the compare list.
[For Wet/Dry Vacuum Cleaner]House Kit EA899KP-3A
You can add up to 6 items per a category to the compare list.
Sale
Vacuum Cleaner
Until 31/07/2024
Brand

AS ONE

BOSCH

NILFISK-ADVANCE

KARCHER

KARCHER

KARCHER

KARCHER

SANRITSU KIKI

SANRITSU KIKI

TRUSCO

BOSCH

SUIDEN

AS ONE

SUIDEN

AMANO

AS ONE

NIVAC

RS Pro

SUIDEN

SUIDEN

SUIDEN

SUIDEN

SUIDEN

SUIDEN

SANRITSU KIKI

SANRITSU KIKI

TOHIN SHOJI

TOHIN SHOJI

AX BRAIN

NILFISK-ADVANCE

NILFISK-ADVANCE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

ESCO

ESCO

ESCO

WAKITA

Product Series

BLOVAC CLEANER (Tank Sold separately)

Multi-Cleaner PRO GAS10

Commercial Wet and Dry Vacuum Cleaner (Wet and Dry), Capacity 20 L

Vacuum Cleaners Wet &Dry 15L

Vacuum Cleaner Wet and Dry Type, capacity

Vacuum Cleaners Wet & Dry

Wet And Dry Vacuum Cleaner (Handle for cart)

Transfer Cleaner (for Dry and Wet Uses)

Electric Vacuum Cleaner (Wet and Dry)

Commercial Vacuum Cleaner, Dry Type, Shock Absorbent Type, Filter

Multi-Cleaner PRO

Swing Turbo (Dry and Humid, Induction Motor)

Vacuum Cleaner Dust Collection Capacity (L) 8

Versatile Vacuum Cleaner (Wet and Dry), G Clean, SGV-110A

AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30

Stainless Steel Vacuum Cleaner

Industrial Vacuum "Super Cleaner" (Wet and Dry)

Cartridge Vacuum Cleaner

Multi-Purpose Mini Clean (Both Wet and Dry, Shoulder-Type)

High Power Cleaner for Both Dry and Wet Applications Dust Collection Capacity (L) 16/32

Multi-Purpose G Clean Vacuum Cleaner (Both Wet and Dry) with Drain Hose

Multipurpose Sui Clean, for Both Dry and Wet Applications, Large Capacity Type Power Supply: Single-Phase 100 V

Parts for Medium/Small Type Universal Cleaner Used in Both Dry and Wet Environments

Parts for Large Type Universal Cleaner Used in Both Dry and Wet Environments

Semi-Pro Vac (For Wet or Dry)

Hybrid Cleaner (for Both Wet and Dry)

High Power Cleaner for Dry/Wet Dust Collection Capacity (L) 10

High Power Cleaner for Dry/Wet / Stainless Steel Tank Type Dust Collection Capacity (L) 27

็Hose for Industrial Wet and Dry High Power Cleaner AX-10M (36φ suction hose 2m with cuffs on both ends)

Commercial Wet & Dry Vacuum Cleaner Dust Collection Capacity (L) 40

Industrial Wet&Dry Vacuum Cleaner (Both Wet and Dry) Parts

Electric Vacuum Cleaner

Vacuum Cleaner Sp-1510

Vacuum Cleaner AERO21-01PC

High Power Cleaner

Cleaner CV-G95K/G95KNL

Charge Type Cleaner, Dust Collection Capacity 0.6 L

Lint Roller Cleaner

Quickle Wiper

High Power Cleaner Tank: Stainless Steel Specs

Vacuum Cleaner VL500-35/ 55

Cleaner SAV-110R

Dust Collector VC-1100

Wet And Dryandforvacuum Cleaner [For Business Use] EA899HW-6

Synthetic fiber filter bag (5 sheets) EA899KF-1A

[For Wet/Dry Vacuum Cleaner]House Kit EA899KP-3A

Vacuum Cleaner

From

฿ 9,795.00

Special Price

On Sale Until 31/07/2024

฿ 339.14

฿ 20,695.82

฿ 3,925.23

฿ 6,225.00

฿ 6,545.00

฿ 19,938.00

฿ 115,719.00

Special Price

On Sale Until 31/07/2024

฿ 65,121.00

Special Price

On Sale Until 31/07/2024

฿ 1,250.00

฿ 45,473.00

Special Price

On Sale Until 31/07/2024

฿ 179,844.00

Special Price

On Sale Until 31/07/2024

฿ 16,383.00

Special Price

On Sale Until 31/07/2024

฿ 43,436.00

Special Price

On Sale Until 31/07/2024

฿ 18,445.43

Special Price

On Sale Until 31/07/2024

฿ 9,632.00

฿ 43,931.00

Special Price

On Sale Until 31/07/2024

฿ 38,053.99

Special Price

On Sale Until 30/09/2024

฿ 43,142.00

Special Price

On Sale Until 31/07/2024

฿ 66,514.00

Special Price

On Sale Until 31/07/2024

฿ 86,025.00

Special Price

On Sale Until 31/07/2024

฿ 141,740.00

Special Price

On Sale Until 31/07/2024

฿ 145.68

฿ 609.00

Special Price

On Sale Until 31/07/2024

฿ 50,676.00

Special Price

On Sale Until 31/07/2024

฿ 96,963.00

Special Price

On Sale Until 31/07/2024

฿ 29,044.16

฿ 33,117.61

฿ 12,567.00

Special Price

On Sale Until 31/07/2024

฿ 229,740.00

Special Price

On Sale Until 31/07/2024

฿ 1,895.97

Special Price

On Sale Until 31/07/2024

฿ 74,663.00

Special Price

On Sale Until 31/07/2024

฿ 42,362.00

Special Price

On Sale Until 31/07/2024

฿ 2,182.00

Special Price

On Sale Until 31/07/2024

฿ 38,125.00

Special Price

On Sale Until 31/07/2024

฿ 15,912.00

Special Price

On Sale Until 31/07/2024

฿ 392.00

฿ 691.43

฿ 556.18

฿ 66,052.00

Special Price

On Sale Until 31/07/2024

฿ 2,410.00

Special Price

On Sale Until 31/07/2024

฿ 14,085.00

Special Price

On Sale Until 31/07/2024

฿ 6,818.00

฿ 15,820.00

Special Price

On Sale Until 31/07/2024

฿ 2,302.00

฿ 3,734.00

฿ 12,800.00

Special Price

On Sale Until 31/07/2024

Days to Ship Same day 3 Day(s) 10 Day(s) 11 Day(s) 11 Day(s) 5 Day(s) 11 Day(s) 40 Day(s) 40 Day(s) Same day 10 Day(s) 40 Day(s) 19 Day(s) 10 Day(s) 12 Day(s) 19 Day(s) 12 Day(s) 8 Day(s) 20 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) 15 Day(s) 40 Day(s) 40 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 5 Day(s) 5 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 10 Day(s)
Product TypeVacuum CleanerVacuum Cleaner / OtherVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum Cleaner-Vacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerSweeperSweeperVacuum CleanerVacuum CleanerVacuum CleanerVacuum Cleaner----
ApplicationFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet Use-For Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet Use-For Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet Use--For Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet Use-For Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseDry TypeFor Both Dry and Wet UseDry TypeDry TypeDry TypeDry Type / OtherDry TypeFor Both Dry and Wet UseDry Type----
TypePail Type-Dust type---Dust type-----Pail Type--Pail TypeDust type--------------Pail TypePail Type-Pail TypePail TypePail TypeHandset TypeHandset Type---Dust type----
Special Purpose---Use for Clean RoomUse for Clean Room-----------Other------------------------------
Other-Option-------Option------------OptionOption----Option-Option--Option----Option-Option------

Loading...

  1. 1

Related Categories to Wet and Dry Vacuum Cleaners