(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Fine Dust Compatible Industrial Vacuum Cleaner Dry Type Dust Collection Capacity (L) 10
TOHIN SHOJI
From: ฿ 32,962.64 |
---|
Special Price |
Days to Ship: |
RS Pro
From: ฿ 38,053.99 |
---|
Special Price |
Days to Ship: |
Vacuum Cleaner for Dust Related Work (Dry Type/Equipment with Built-in Manual Dust Collection)
SUIDEN
From: ฿ 53,873.00 |
---|
Special Price |
Days to Ship: |
Vacuum Cleaner for Dust Related Work (Dry Type/Equipment with Built-in Automatic Dust Collection)
SUIDEN
From: ฿ 72,219.00 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Application |
Type |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | TOHIN SHOJI | RS Pro | SUIDEN | SUIDEN |
Product Series | Fine Dust Compatible Industrial Vacuum Cleaner Dry Type Dust Collection Capacity (L) 10 | Vacuum Cleaner for Dust Related Work (Dry Type/Equipment with Built-in Manual Dust Collection) | Vacuum Cleaner for Dust Related Work (Dry Type/Equipment with Built-in Automatic Dust Collection) | |
From | ฿ 32,962.64 Special Price On Sale Until 30/06/2024 | ฿ 38,053.99 Special Price On Sale Until 30/09/2024 | ฿ 53,873.00 Special Price On Sale Until 30/06/2024 | ฿ 72,219.00 Special Price On Sale Until 30/06/2024 |
Days to Ship | 10 Day(s) | 8 Day(s) | 22 Day(s) | 10 Day(s) |
Product Type | Vacuum Cleaner | - | Vacuum Cleaner | Vacuum Cleaner |
Application | Dry Type | - | Dry Type | Dry Type |
Type | Dust type | - | Dust type | Dust type |
Loading...
How can we improve?
How can we improve?