(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Paper Wiper Roll Model (Embossed)【1-2 Pieces Per Package】
MISUMI
From: ฿ 735.00 |
---|
Days to Ship: |
Roll Type Wiper Special Floor Stand
HASHIMOTO CLOTH
From: ฿ 2,948.57 |
---|
Days to Ship: |
RS Pro
From: ฿ 1,424.28 |
---|
Special Price |
Days to Ship: |
Paper Rag (Pop-up Type/Recycled Paper 100%)
TRUSCO
From: ฿ 650.00 |
---|
Days to Ship: |
Universal Industrial Paper Wipes
RS Pro
From: ฿ 212.32 |
---|
Special Price |
Days to Ship: |
HASHIMOTO CLOTH
From: ฿ 5,111.00 |
---|
Days to Ship: |
THREEBOND
From: ฿ 6,809.00 |
---|
Days to Ship: |
TRUSCO
From: ฿ 996.00 |
---|
Days to Ship: |
Lint-Free Wipers【100 Pieces Per Package】
RS Pro
From: ฿ 1,124.19 |
---|
Special Price |
Days to Ship: |
Kim Towel Jumbo Roll 1000 (Paper Wiper)
NIPPON PAPER CRECIA
From: ฿ 3,731.00 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Shape |
Fabric |
Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | HASHIMOTO CLOTH | RS Pro | TRUSCO | RS Pro | HASHIMOTO CLOTH | THREEBOND | TRUSCO | RS Pro | NIPPON PAPER CRECIA |
Product Series | ||||||||||
From | ฿ 735.00 | ฿ 2,948.57 | ฿ 1,424.28 Special Price On Sale Until 30/09/2024 | ฿ 650.00 | ฿ 212.32 Special Price On Sale Until 30/09/2024 | ฿ 5,111.00 | ฿ 6,809.00 | ฿ 996.00 | ฿ 1,124.19 Special Price On Sale Until 30/09/2024 | ฿ 3,731.00 |
Days to Ship | Same day | 1 Day(s) | 8 Day(s) | Same day | 8 Day(s) | 12 Day(s) | 1 Day(s) | Same day | 8 Day(s) | 12 Day(s) |
Product Type | Paper waste | Paper waste | - | Paper waste | - | Paper waste | Paper waste | Paper waste | - | Paper waste |
Shape | Roll | Stand | - | Roll | - | Roll | Roll / Stand | Roll | - | Roll |
Fabric | New products | New products | - | New products | - | New products | New products | New products | - | New products |
Type | Dry | Dry | - | Dry | - | Dry | Dry | Dry | - | Dry |
Loading...
How can we improve?
How can we improve?